M12-M12 Industrial Network Patch Cable

M12-M12 Industrial Network Patch Cable

Industrial-grade Ethernet cable assemblies designed for use with most PLC’s, HMI terminals, robots, servos and all other Industry 4.0 related devices.

[Features]
• Robust, flexible cabling for high motion applications such as robots and servos.
• Oil resistant jacket to ensure longevity in the most demanding harsh environments.
• Fast transfer speeds of up to 1 gigabit per second.
• Internal shielding reduces effect of EMI noise.
• Custom length reduces excess cabling.

[NOTE]
• The first connector head on all the cordsets is a straight female M12 style connector.
• Misumi’s Ethernet cable assemblies are an acceptable replacement for Lumberg and Turck cable assemblies.MISUMI’s Ethernet cable assemblies are an acceptable replacement for Lumberg and Turck cable assemblies.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
BI-M12DFS4-M12DMS4-TLT4SH-0.3
BI-M12DFS4-M12DMS4-TLT4SH-0.6
BI-M12DFS4-M12DMS4-TLT4SH-1
BI-M12DFS4-M12DMS4-TLT4SH-2
BI-M12DFS4-M12DMS4-TLT4SH-3
BI-M12DFS4-M12DMS4-TLT4SH-5
BI-M12DFS4-M12DMS4-TLT4SH-10
BI-M12DFS4-M12DMS4-TLT4SH-15
BI-M12DFS4-M12DMS4-TLT4SH-20
BI-M12DFS4-M12DMS4-TLT4SH-25
BI-M12DMS4-M12DMS4-GRU4SH-0.5
BI-M12DMS4-M12DMS4-GRU4SH-1
BI-M12DMS4-M12DMS4-GRU4SH-2
BI-M12DMS4-M12DMS4-GRU4SH-3
BI-M12DMS4-M12DMS4-GRU4SH-5
BI-M12DMS4-M12DMS4-GRU4SH-10
BI-M12DMS4-M12DMS4-TLT4SH-0.3
BI-M12DMS4-M12DMS4-TLT4SH-0.6
BI-M12DMS4-M12DMS4-TLT4SH-1
BI-M12DMS4-M12DMS4-TLT4SH-2
BI-M12DMS4-M12DMS4-TLT4SH-3
BI-M12DMS4-M12DMS4-TLT4SH-5
BI-M12DMS4-M12DMS4-TLT4SH-10
Part NumberVolume DiscountDays to Ship Category Conductor Size Color Sheath Material CN1 Rated Voltage
(V)
Connector Contact Material Connector Contact Body Material Length(detail)
(m)
Outer diameter(detail)
(mm)
Single Lead Insulation Bending Radius (Moving Cable)

Quote

CAT5eAWG24(0.20sq)[Green / Bright Green / Pale Green] TealTPEM12 Female Striaght250BrassPA0.36.6PEmin. 10xd

Quote

CAT5eAWG24(0.20sq)[Green / Bright Green / Pale Green] TealTPEM12 Female Striaght250BrassPA0.66.6PEmin. 10xd

Quote

CAT5eAWG24(0.20sq)[Green / Bright Green / Pale Green] TealTPEM12 Female Striaght250BrassPA16.6PEmin. 10xd

Quote

CAT5eAWG24(0.20sq)[Green / Bright Green / Pale Green] TealTPEM12 Female Striaght250BrassPA26.6PEmin. 10xd

Quote

CAT5eAWG24(0.20sq)[Green / Bright Green / Pale Green] TealTPEM12 Female Striaght250BrassPA36.6PEmin. 10xd

Quote

CAT5eAWG24(0.20sq)[Green / Bright Green / Pale Green] TealTPEM12 Female Striaght250BrassPA56.6PEmin. 10xd

Quote

CAT5eAWG24(0.20sq)[Green / Bright Green / Pale Green] TealTPEM12 Female Striaght250BrassPA106.6PEmin. 10xd

Quote

CAT5eAWG24(0.20sq)[Green / Bright Green / Pale Green] TealTPEM12 Female Striaght250BrassPA156.6PEmin. 10xd

Quote

CAT5eAWG24(0.20sq)[Green / Bright Green / Pale Green] TealTPEM12 Female Striaght250BrassPA206.6PEmin. 10xd

Quote

CAT5eAWG24(0.20sq)[Green / Bright Green / Pale Green] TealTPEM12 Female Striaght250BrassPA256.6PEmin. 10xd

Quote

CAT6AAWG22(0.32sq)[Green / Bright Green / Pale Green] GreenPURM12 Male Straight60BronzePUR0.56.7POmin. 15xd

Quote

CAT6AAWG22(0.32sq)[Green / Bright Green / Pale Green] GreenPURM12 Male Straight60BronzePUR16.7POmin. 15xd

Quote

CAT5eAWG22(0.32sq)[Green / Bright Green / Pale Green] GreenPURM12 Male Straight60BronzePUR26.7POmin. 15xd

Quote

CAT5eAWG22(0.32sq)[Green / Bright Green / Pale Green] GreenPURM12 Male Straight60BronzePUR36.7POmin. 15xd

Quote

CAT6AAWG22(0.32sq)[Green / Bright Green / Pale Green] GreenPURM12 Male Straight60BronzePUR56.7POmin. 15xd

Quote

CAT5eAWG22(0.32sq)[Green / Bright Green / Pale Green] GreenPURM12 Male Straight60BronzePUR106.7POmin. 15xd

Quote

CAT5eAWG24(0.20sq)[Green / Bright Green / Pale Green] TealTPEM12 Male Straight250BrassPA0.36.6PEmin. 10xd

Quote

CAT5eAWG24(0.20sq)[Green / Bright Green / Pale Green] TealTPEM12 Male Straight250BrassPA0.66.6PEmin. 10xd

Quote

CAT5eAWG24(0.20sq)[Green / Bright Green / Pale Green] TealTPEM12 Male Straight250BrassPA16.6PEmin. 10xd

Quote

CAT5eAWG24(0.20sq)[Green / Bright Green / Pale Green] TealTPEM12 Male Straight250BrassPA26.6PEmin. 10xd

Quote

CAT5eAWG24(0.20sq)[Green / Bright Green / Pale Green] TealTPEM12 Male Straight250BrassPA36.6PEmin. 10xd

Quote

CAT5eAWG24(0.20sq)[Green / Bright Green / Pale Green] TealTPEM12 Male Straight250BrassPA56.6PEmin. 10xd

Quote

CAT5eAWG24(0.20sq)[Green / Bright Green / Pale Green] TealTPEM12 Male Straight250BrassPA106.6PEmin. 10xd

Loading...

  1. 1

Basic Information

Shield Structure Shielded・STP Shield Double Layer Shield FA Network Standard EtherNet IP / PROFINET / DeviceNet
Connector Type M12-M12 Cable Conductor Stranded Wire No. of Cores (No. of Connection Pins) 4 Core
CN2 M12 Male Straight Code D Impedance(Ohm) 4
Connector Locking System Threaded Termination Crimp/Moulded on Cable Connector Contact Plating Gold
Connector Housing Material PUR Degree of Protection IP67 Temperature Range(°C) -40…85
Number Of Cores 4 Conductor Resistance(Ω/Km) 55 Bending Radius (Fixed Cable) min. 5xd
Pollution Degree 3 Overvoltage Category II Insulating Material Group I
Volume Resistivity(mΩ) ≤ 3 Insulation Resistance(Ω) >10¹⁰ Mechanical Operation > 100 Mating cycles

Additional Products in this Category

Complementary Products

MISUMI uses cookies to provide you services and improve this website. For more information please see our Privacy Policy. By continuing to use this website or clicking “I Accept”, you consent to our use of cookies. Cookie settings can be updated via your browser.