RJ45-M12 Industrial Network Patch Cable

RJ45-M12 Industrial Network Patch Cable

Industrial-grade Ethernet cable assemblies designed for use with most PLC’s, HMI terminals, robots, servos and all other Industry 4.0 related devices.

[Features]
• Robust, flexible cabling for high motion applications such as robots and servos.
• Oil resistant jacket to ensure longevity in the most demanding harsh environments.
• Fast transfer speeds of up to 1 gigabit per second.
• Internal shielding reduces effect of EMI noise.
• Custom length reduces excess cabling.

[NOTE]
• The first connector head is a male RJ45 style connector.
• Misumi’s Ethernet cable assemblies are an acceptable replacement for Lumberg and Turck cable assemblies.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
BI-RJ45MS4-M12DFS4-TLT4SH-0.3
BI-RJ45MS4-M12DFS4-TLT4SH-0.6
BI-RJ45MS4-M12DFS4-TLT4SH-1
BI-RJ45MS4-M12DFS4-TLT4SH-2
BI-RJ45MS4-M12DFS4-TLT4SH-3
BI-RJ45MS4-M12DFS4-TLT4SH-5
BI-RJ45MS4-M12DFS4-TLT4SH-10
BI-RJ45MS4-M12DMS4-GRU4SH-1
BI-RJ45MS4-M12DMS4-GRU4SH-2
BI-RJ45MS4-M12DMS4-GRU4SH-3
BI-RJ45MS4-M12DMS4-GRU4SH-5
BI-RJ45MS4-M12DMS4-GRU4SH-10
BI-RJ45MS4-M12DMS4-GRU4SH-15
BI-RJ45MS4-M12DMS4-TLT4SH-0.3
BI-RJ45MS4-M12DMS4-TLT4SH-0.5
BI-RJ45MS4-M12DMS4-TLT4SH-0.6
BI-RJ45MS4-M12DMS4-TLT4SH-1
BI-RJ45MS4-M12DMS4-TLT4SH-2
BI-RJ45MS4-M12DMS4-TLT4SH-3
BI-RJ45MS4-M12DMS4-TLT4SH-5
BI-RJ45MS4-M12DMS4-TLT4SH-10
BI-RJ45MS4-M12DMS4-TLT4SH-15
BI-RJ45MS4-M12DMS4-TLT4SH-20
BI-RJ45MS4-M12DMS4-TLT4SH-30
BI-RJ45MS8-M12AMS8-TLT8SH-5
BI-RJ45MS8-M12AMS8-TLT8SH-10
BI-RJ45MS8-M12XMS8-GRU8SH-2
BI-RJ45MS8-M12XMS8-GRU8SH-5
BI-RJ45MS8-M12XMS8-GRU8SH-10
Part NumberVolume DiscountDays to Ship Category Conductor Size No. of Cores (No. of Connection Pins) Color Length Custom Sheath Material CN2 Code Impedance
(Ohm)
Rated Voltage
(V)
Connector Contact Material Connector Contact Body Material Degree of Protection Temperature Range
(°C)
Number Of Cores Length(detail)
(m)
Outer diameter(detail)
(mm)
Single Lead Insulation Conductor Resistance
(Ω/Km)
Bending Radius (Fixed Cable) Bending Radius (Moving Cable) Insulating Material Group Volume Resistivity
(mΩ)

Quote

CAT5eAWG24(0.20sq)4 Core[Green / Bright Green / Pale Green] Teal0.3TPEM12 Female StraightD1.550BrassPAIP20/IP67-40…8540.36.6PE55min. 5xdmin. 10xdI≤ 3

Quote

CAT5eAWG24(0.20sq)4 Core[Green / Bright Green / Pale Green] Teal0.6TPEM12 Female StraightD1.550BrassPAIP20/IP67-40…8540.66.6PE55min. 5xdmin. 10xdI≤ 3

Quote

CAT5eAWG24(0.20sq)4 Core[Green / Bright Green / Pale Green] Teal1TPEM12 Female StraightD1.550BrassPAIP20/IP67-40…85416.6PE55min. 5xdmin. 10xdI≤ 3

Quote

CAT5eAWG24(0.20sq)4 Core[Green / Bright Green / Pale Green] Teal2TPEM12 Female StraightD1.550BrassPAIP20/IP67-40…85426.6PE55min. 5xdmin. 10xdI≤ 3

Quote

CAT5eAWG24(0.20sq)4 Core[Green / Bright Green / Pale Green] Teal3TPEM12 Female StraightD1.550BrassPAIP20/IP67-40…85436.6PE55min. 5xdmin. 10xdI≤ 3

Quote

CAT5eAWG24(0.20sq)4 Core[Green / Bright Green / Pale Green] Teal5TPEM12 Female StraightD1.550BrassPAIP20/IP67-40…85456.6PE55min. 5xdmin. 10xdI≤ 3

Quote

CAT5eAWG24(0.20sq)4 Core[Green / Bright Green / Pale Green] Teal10TPEM12 Female StraightD1.550BrassPAIP20/IP67-40…854106.6PE55min. 5xdmin. 10xdI≤ 3

Quote

CAT6AAWG22(0.32sq)4 Core[Green / Bright Green / Pale Green] Green1PURM12 Male StraightD1.550BronzePURIP20/IP67-40…85416.7PO55min. 5xdmin. 15xdI≤ 3

Quote

CAT5eAWG22(0.32sq)4 Core[Green / Bright Green / Pale Green] Green2PURM12 Male StraightD1.550BrassPURIP20/IP67-40…85426.7PO55min. 5xdmin. 15xdI≤ 3

Quote

CAT5eAWG22(0.32sq)4 Core[Green / Bright Green / Pale Green] Green3PURM12 Male StraightD1.550BrassPURIP20/IP67-40…85436.7PO55min. 5xdmin. 15xdI≤ 3

Quote

CAT6AAWG22(0.32sq)4 Core[Green / Bright Green / Pale Green] Green5PURM12 Male StraightD1.550BronzePURIP20/IP67-40…85456.7PO55min. 5xdmin. 15xdI≤ 3

Quote

CAT6AAWG22(0.32sq)4 Core[Green / Bright Green / Pale Green] Green10PURM12 Male StraightD1.550BronzePURIP20/IP67-40…854106.7PO55min. 5xdmin. 15xdI≤ 3

Quote

CAT6AAWG22(0.32sq)4 Core[Green / Bright Green / Pale Green] Green15PURM12 Male StraightD1.550BronzePURIP20/IP67-40…854156.7PE55min. 5xdmin. 15xdI≤ 3

Quote

CAT5eAWG24(0.20sq)4 Core[Green / Bright Green / Pale Green] Teal0.3TPEM12 Male StraightD1.555BrassPAIP20/IP67-40…8540.36.6PE55min. 5xdmin. 10xdI≤ 3

Quote

CAT5eAWG24(0.20sq)4 Core[Green / Bright Green / Pale Green] Teal0.5TPEM12 Male StraightD1.555BrassPAIP20/IP67-40…8540.56.6PE55min. 5xdmin. 10xdI≤ 3

Quote

CAT5eAWG24(0.20sq)4 Core[Green / Bright Green / Pale Green] Teal0.6TPEM12 Male StraightD1.555BrassPAIP20/IP67-40…8540.66.6PE55min. 5xdmin. 10xdI≤ 3

Quote

CAT5eAWG24(0.20sq)4 Core[Green / Bright Green / Pale Green] Teal1TPEM12 Male StraightD1.550BrassPAIP20/IP67-40…85416.6PE55min. 5xdmin. 10xdI≤ 3

Quote

CAT5eAWG24(0.20sq)4 Core[Green / Bright Green / Pale Green] Teal2TPEM12 Male StraightD1.550BrassPAIP20/IP67-40…85426.6PE55min. 5xdmin. 10xdI≤ 3

Quote

CAT5eAWG24(0.20sq)4 Core[Green / Bright Green / Pale Green] Teal3TPEM12 Male StraightD1.550BrassPAIP20/IP67-40…85436.6PE55min. 5xdmin. 10xdI≤ 3

Quote

CAT5eAWG24(0.20sq)4 Core[Green / Bright Green / Pale Green] Teal5TPEM12 Male StraightD1.550BrassPAIP20/IP67-40…85456.6PE55min. 5xdmin. 10xdI≤ 3

Quote

CAT5eAWG24(0.20sq)4 Core[Green / Bright Green / Pale Green] Teal10TPEM12 Male StraightD1.550BrassPAIP20/IP67-40…854106.6PE55min. 5xdmin. 10xdI≤ 3

Quote

CAT5eAWG24(0.20sq)4 Core[Green / Bright Green / Pale Green] Teal15TPEM12 Male StraightD1.550BrassPAIP20/IP67-40…854156.6PE55min. 5xdmin. 10xdI≤ 3

Quote

CAT5eAWG24(0.20sq)4 Core[Green / Bright Green / Pale Green] Teal20TPEM12 Male StraightD1.550BrassPAIP20/IP67-40…854206.6PE55min. 5xdmin. 10xdI≤ 3

Quote

CAT5eAWG24(0.20sq)4 Core[Green / Bright Green / Pale Green] Teal30TPEM12 Male StraightD1.550BrassPAIP20/IP67-40…854306.6PE55min. 5xdmin. 10xdI≤ 3

Quote

CAT5eAWG24(0.20sq)8 Core[Green / Bright Green / Pale Green] Teal5TPEM12 Male StraightA230BrassPURIP20/IP68-25…90856HDPE79min. 10xdmin. 20xdI≤ 3

Quote

CAT5eAWG24(0.20sq)8 Core[Green / Bright Green / Pale Green] Teal10TPEM12 Male StraightA230BrassPURIP20/IP68-25…908106HDPE79min. 10xdmin. 20xdI≤ 3

Quote

CAT6AAWG26(0.12sq)8 Core[Green / Bright Green / Pale Green] Green2PURM12 Male StraightX0.560BrassPAIP20/IP67-40…85826.2PE14.5≥ 50 mm-II≤ 15

Quote

CAT6AAWG26(0.12sq)8 Core[Green / Bright Green / Pale Green] Green5PURM12 Male StraightX0.560BrassPAIP20/IP67-40…85856.2PE14.5≥ 50 mm-II≤ 15

Quote

CAT6AAWG26(0.12sq)8 Core[Green / Bright Green / Pale Green] Green10PURM12 Male StraightX0.560BrassPAIP20/IP67-40…858106.2PE14.5≥ 50 mm-II≤ 15

Loading...

  1. 1

Basic Information

Shield Structure Shielded・STP Shield Double Layer Shield FA Network Standard EtherNet IP / PROFINET / DeviceNet
Connector Type RJ45-M12 Cable Conductor Stranded Wire UL Cable Compatible / Connector Compatible
Poe Power Supply Compatible CN1 RJ45 Male Straight Connector Locking System Threaded/Snap-In
Termination Crimp/Moulded on Cable Connector Contact Plating Gold Connector Housing Material PUR
Pollution Degree 3 Overvoltage Category II Insulation Resistance(Ω) >10¹⁰
Mechanical Operation > 100 Mating cycles

Additional Products in this Category

Complementary Products

MISUMI uses cookies to provide you services and improve this website. For more information please see our Privacy Policy. By continuing to use this website or clicking “I Accept”, you consent to our use of cookies. Cookie settings can be updated via your browser.