Pig Tail Industrial Network Cable - M12 (MISUMI)

Pig Tail Industrial Network Cable - M12 (MISUMI)
  • Economy

Industrial-grade Ethernet cable assemblies designed for use with most PLC’s, HMI terminals, robots, servos and all other Industry 4.0 related devices.

[Features]
• Robust, flexible cabling for high motion applications such as robots and servos.
• Oil resistant jacket to ensure longevity in the most demanding harsh environments.
• Fast transfer speeds of up to 1 gigabit per second.
• Internal shielding reduces effect of EMI noise.
• Custom length reduces excess cabling.

Misumi’s Ethernet cable assemblies are an acceptable replacement for Lumberg and Turck cable assemblies.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
BI-M12DFS4-OE-TLT4SH-1
BI-M12DFS4-OE-TLT4SH-2
BI-M12DFS4-OE-TLT4SH-3
BI-M12DFS4-OE-TLT4SH-5
BI-M12DFS4-OE-TLT4SH-10
BI-M12DMS4-OE-TLT4SH-1
BI-M12DMS4-OE-TLT4SH-2
BI-M12DMS4-OE-TLT4SH-3
BI-M12DMS4-OE-TLT4SH-5
BI-M12DMS4-OE-TLT4SH-10
Part NumberVolume DiscountDays to Ship Length: Fixed CN1 Length(detail)
(m)
Single Lead Insulation Conductor Resistance
(Ω/Km)
Bending Radius (Fixed Cable) Bending Radius (Moving Cable) Pollution Degree Overvoltage Category Insulating Material Group Volume Resistivity
(mΩ)
Insulation Resistance
(Ω)
Mechanical Operation

7 Days

1.0~1.9M12 Female Striaght1PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

2.0~2.9M12 Female Striaght2PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

3.0~4.9M12 Female Striaght3PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

5.0~6.9M12 Female Striaght5PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

10.0~19.9M12 Female Striaght10PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

1.0~1.9M12 Male Straight1PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

2.0~2.9M12 Male Straight2PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

3.0~4.9M12 Male Straight3PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

5.0~6.9M12 Male Straight5PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

10.0~19.9M12 Male Straight10PE55min. 5xdmin. 10xd3III≤ 3>10¹⁰> 100 Mating cycles

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard EtherNet IP Connector Type M12-Cut Off Cable Conductor Stranded Wire
Conductor Size AWG24(0.20sq) No. of Cores (No. of Connection Pins) 4 Core Cable Outer Diameter 6.0~6.9
Color Teal Length Fixed Sheath Material TPE
CN2 Cut Off Code D Rated Current(A (40°C)) 4
Rated Voltage(V) 250 Connector Locking System Threaded Termination Crimp
Connector Contact Material Brass Connector Contact Plating Gold Connector Contact Body Material PA
Connector Housing Material PUR Degree of Protection IP67 Temperature Range(°C) -40…85
Number of cores 4 Outer diameter(detail)(mm) 6.6

Additional Products in this Category

Complementary Products

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET