Customizable RJ45 Industrial Ethernet Cable Assembly (MISUMI)

Customizable RJ45 Industrial Ethernet Cable Assembly (MISUMI)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Customizable RJ45 Industrial Ethernet Cable Assembly (MISUMI)
  • Customizable RJ45 Industrial Ethernet Cable Assembly (MISUMI)
  • Customizable RJ45 Industrial Ethernet Cable Assembly (MISUMI)
  • Customizable RJ45 Industrial Ethernet Cable Assembly (MISUMI)
  • Customizable RJ45 Industrial Ethernet Cable Assembly (MISUMI)
  • Customizable RJ45 Industrial Ethernet Cable Assembly (MISUMI)
  • Customizable RJ45 Industrial Ethernet Cable Assembly (MISUMI)
  • Customizable RJ45 Industrial Ethernet Cable Assembly (MISUMI)
  • New Products

You can specify the length of our industrial grade network cables with a variety of configurable connector options

  • Supports CAT5e standards
  • PROFINET-compatible harness
  • Meets CAT6A communication standard


Compatible with most RJ45 Cable Assemblies from Turck and Lumberg

● Part Number Substitution Table is available here.
● Product can be used as a quality replacement for other well known cable manufacturers
● Multiple jacket materials available including PVC, PUR, and TPE to ensure flexibility and corrosion resistance when required
● Cable lengths available in increments of 0.1 meters
● Product is custom assebled and can be shipped in fewer than 10 days



・Substitution does not guarantee complete adherence to Turck specification.
Edit Part Configuration

Part Number

Configure to get your Part Number

Connector Type (CN1) -Connector Type (CN2) -Wire
Connection
Labeling -Cable Type-Length (m)
RJ45GS RJ45HDP STL E1 3


Specification Table
CN1CN2FigureWire
Connection
LabelingCable
Type
Length
(meter)
Connector TypeImageConnector TypeImage
RJ45GS
General
(IP20)


RJ45GS



ST
(Straight)







CR
(Cross)

Refer to
Connection
Diagram

 




(Blank)
Nothing







L
Labeling



*3

E1 ~ E7
8 Poles







F1 ~ F10
4 Poles



Refer to Cable
Diagram

0.2 ~ 80
Stranded








0.2 ~ 100
Solid



Increments of
0.1 m
HDP
HDM
SE
Single ended
HDP
Heavy Duty
Plastic Type
(IP67)
*1
RJ45HDP
SE
Single ended
HDM
Heavy Duty
Metal Type
(IP67)
*2
RJ45HDM
SE
Single ended
*Note: There are a few combinations which can not be selected.
*1~3:Please refer to Combination Products table



Cable Specification
Cable TypeData SheetManufacturerCable Part NumberCable Outer JacketCategoryProtocolCable
Conductor
AWG SizeCable DiameterNumber of CoresShieldedCable Jacket
Color
E1LINKLAPP2170300PUR5e-Stranded266.18Yes (SF / UTP)Teal
E3LINKLumberg109883PUR6A-Stranded266.88Yes (S / FTP)Black
E4LINKBelden7923A 1NH1000PVC5e-Solid245.98No (U / UTP)Teal
E5LINKBelden7929A 1NH1000PVC5e-Solid246.88Yes (F / UTP)Teal
E6LINKLAPP2170297PUR5e-Solid246.38Yes (SF / UTP)Teal
E7LINKBelden7924A 1NH1000PVC5e-Stranded246.28No (U / UTP)Teal
F1LINKLAPP2170284PUR5e-Stranded265.64Yes (SF / UTP)Teal
F2LINKLAPP2170289PUR5e-Stranded265.94Yes (SF / UTP)Teal
F3LINKLAPP2170451TPE5ePROFINETStranded226.54Yes (SF / UTP)Black
F4LINKLAPP2170454TPE5ePROFINETStranded226.54Yes (SF / UTP)Black
F5LINKLumberg934636434PUR5ePROFINETStranded226.24Yes (SF / UTP)Green
F6LINKLAPP2170636TPE5ePROFINETStranded226.24Yes (SF / UTP)Green
F7LINKBelden7932A 1NH1000PVC5e-Solid245.34No (U / UTP)Teal
F8LINKBelden7933A 1NH1000PVC5e-Solid246.04Yes (F / UTP)Teal
F9LINKLAPP2170281PUR5e-Solid245.84Yes (SF / UTP)Teal
F10LINKLumberg909YM531461NHTPE5e-Stranded246.34No (U / UTP)Teal
*Note:  F1 to F10 are required to be used at 10BASE-T or 100BASE-TX of less than 100Mbps transmission. They are two pair cables, so you cannot use 1000BASE-T.

Connector Specification
No.TypePart NumberBrandCategoryNumber of CoresShielded
1GSNW060-R88-T50-C5E-500MiSUMi5e8No
2GSNW060-R88-T50C5E-SH-100MiSUMi5e8Yes
3GSNW060-R88-S50-C6A-SH-100MiSUMi6A8Yes
4GSMP588-CPanduit5e8No
5GSMPS588-CPanduit5e8Yes
6GS3R104-1110-000 AM3M54Yes
7HDP1414383Phoenix Contact68Yes
8HDM1403367Phoenix Contact5e8Yes
9HDM1422108Phoenix Contact6A8Yes


Connection Diagram



Combination Products
TypeProduct NameBrandPart Number
HDP
Heavy Duty
Plastic Type
(IP67)
Panel mounting framesPhoenix Contact1653744
Protective coversPhoenix Contact1652606
RJ45 couplingPhoenix Contact1419022
RJ45 socket insertPhoenix Contact1418984
HDM
Heavy Duty
Metal Type
(IP67)
Panel mounting framesPhoenix Contact1405358
RJ45 couplingPhoenix Contact1419022
RJ45 socket insertPhoenix Contact1418984
L
Labeling
ACS LABEL PLATESMurr7000-99002-0000000


Tolerance
Part Number
RJ45GS-RJ45GS-CR-E1-[0.1-80/0.1]
RJ45GS-RJ45GS-CR-E3-[0.1-80/0.1]
RJ45GS-RJ45GS-CR-E4-[0.1-100/0.1]
RJ45GS-RJ45GS-CR-E5-[0.1-100/0.1]
RJ45GS-RJ45GS-CR-E6-[0.1-80/0.1]
RJ45GS-RJ45GS-CR-E7-[0.1-80/0.1]
RJ45GS-RJ45GS-CR-F1-[0.1-80/0.1]
RJ45GS-RJ45GS-CR-F2-[0.1-80/0.1]
RJ45GS-RJ45GS-CR-F3-[0.1-80/0.1]
RJ45GS-RJ45GS-CR-F4-[0.1-80/0.1]
RJ45GS-RJ45GS-CR-F5-[0.1-80/0.1]
RJ45GS-RJ45GS-CR-F6-[0.1-80/0.1]
RJ45GS-RJ45GS-CR-F7-[0.1-100/0.1]
RJ45GS-RJ45GS-CR-F8-[0.1-100/0.1]
RJ45GS-RJ45GS-CR-F9-[0.1-80/0.1]
RJ45GS-RJ45GS-CR-F10-[0.1-80/0.1]
RJ45GS-RJ45GS-CRL-E1-[0.1-80/0.1]
RJ45GS-RJ45GS-CRL-E3-[0.1-80/0.1]
RJ45GS-RJ45GS-CRL-E4-[0.1-100/0.1]
RJ45GS-RJ45GS-CRL-E5-[0.1-100/0.1]
RJ45GS-RJ45GS-CRL-E6-[0.1-80/0.1]
RJ45GS-RJ45GS-CRL-E7-[0.1-80/0.1]
RJ45GS-RJ45GS-CRL-F1-[0.1-80/0.1]
RJ45GS-RJ45GS-CRL-F2-[0.1-80/0.1]
RJ45GS-RJ45GS-CRL-F3-[0.1-80/0.1]
RJ45GS-RJ45GS-CRL-F4-[0.1-80/0.1]
RJ45GS-RJ45GS-CRL-F5-[0.1-80/0.1]
RJ45GS-RJ45GS-CRL-F6-[0.1-80/0.1]
RJ45GS-RJ45GS-CRL-F7-[0.1-100/0.1]
RJ45GS-RJ45GS-CRL-F8-[0.1-100/0.1]
RJ45GS-RJ45GS-CRL-F9-[0.1-80/0.1]
RJ45GS-RJ45GS-CRL-F10-[0.1-80/0.1]
RJ45GS-RJ45GS-ST-E1-[0.1-80/0.1]
RJ45GS-RJ45GS-ST-E3-[0.1-80/0.1]
RJ45GS-RJ45GS-ST-E4-[0.1-100/0.1]
RJ45GS-RJ45GS-ST-E5-[0.1-100/0.1]
RJ45GS-RJ45GS-ST-E6-[0.1-80/0.1]
RJ45GS-RJ45GS-ST-E7-[0.1-80/0.1]
RJ45GS-RJ45GS-ST-F1-[0.1-80/0.1]
RJ45GS-RJ45GS-ST-F2-[0.1-80/0.1]
RJ45GS-RJ45GS-ST-F3-[0.1-80/0.1]
RJ45GS-RJ45GS-ST-F4-[0.1-80/0.1]
RJ45GS-RJ45GS-ST-F5-[0.1-80/0.1]
RJ45GS-RJ45GS-ST-F6-[0.1-80/0.1]
RJ45GS-RJ45GS-ST-F7-[0.1-100/0.1]
RJ45GS-RJ45GS-ST-F8-[0.1-100/0.1]
RJ45GS-RJ45GS-ST-F9-[0.1-80/0.1]
RJ45GS-RJ45GS-ST-F10-[0.1-80/0.1]
RJ45GS-RJ45GS-STL-E1-[0.1-80/0.1]
RJ45GS-RJ45GS-STL-E3-[0.1-80/0.1]
RJ45GS-RJ45GS-STL-E4-[0.1-100/0.1]
RJ45GS-RJ45GS-STL-E5-[0.1-100/0.1]
RJ45GS-RJ45GS-STL-E6-[0.1-80/0.1]
RJ45GS-RJ45GS-STL-E7-[0.1-80/0.1]
RJ45GS-RJ45GS-STL-F1-[0.1-80/0.1]
RJ45GS-RJ45GS-STL-F2-[0.1-80/0.1]
RJ45GS-RJ45GS-STL-F3-[0.1-80/0.1]
RJ45GS-RJ45GS-STL-F4-[0.1-80/0.1]
RJ45GS-RJ45GS-STL-F5-[0.1-80/0.1]
RJ45GS-RJ45GS-STL-F6-[0.1-80/0.1]
Part NumberVolume DiscountDays to Ship RoHSCategory Shield Structure Shield Details FA Network Standard Connector Type Cable Conductor Conductor Size No. of Cores (No. of Connection Pins) Cable Outer Diameter Color Length: Custom Cable Feature Sheath Material UL CN1 CN2 Wire Coloring Labeling Cable Brand Cable Part Number Number of cores Outer diameter(detail)
(mm)
CN1 Connector Brand CN1 Connector Name CN2 Connector Brand CN2 Connector Name Connection Pattern

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Stranded WireAWG26(0.12sq)8 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralCrossN/ALAPP217030086.1MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.4

5 Days

10CAT6AShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Stranded WireAWG26(0.12sq)8 Core6.0~6.9Black0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralCrossN/ALumberg Automation10988386.8MisumiNW060-R88-S50-C6A-SH-100MisumiNW060-R88-S50-C6A-SH-100 No.4

5 Days

10CAT5eNon-Shielded・UTP-No StandardRJ45-RJ45Solid WireAWG24(0.20sq)8 Core5.0~5.9[Green / Bright Green / Pale Green] Teal0.1 ~ 100Oil-Resistant / Flame RetardantPVCCable Compatible / Connector CompatibleGeneralGeneralCrossN/ABelden7923A 1NH100085.9MisumiNW060-R88-T50-C5E-500MisumiNW060-R88-T50-C5E-500No.4

5 Days

10CAT5eShielded・STPSingle Layer ShieldNo StandardRJ45-RJ45Solid WireAWG24(0.20sq)8 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 100Oil-Resistant / Flame RetardantPVCCable Compatible / Connector CompatibleGeneralGeneralCrossN/ABelden7929A 1NH100086.8MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.4

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Solid WireAWG24(0.20sq)8 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralCrossN/ALAPP217029786.3MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.4

5 Days

10CAT5eNon-Shielded・UTP-No StandardRJ45-RJ45Stranded WireAWG24(0.20sq)8 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Flex ResistantPVCCable Compatible / Connector CompatibleGeneralGeneralCrossN/ABelden7924A 1NH100086.2PanduitMP588-CPanduitMP588-CNo.4

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Stranded WireAWG26(0.12sq)4 Core5.0~5.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralCrossN/ALAPP217028445.6MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.2

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Stranded WireAWG26(0.12sq)4 Core5.0~5.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralCrossN/ALAPP217028945.9MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.2

5 Days

10CAT5eShielded・STPDouble Layer ShieldPROFINETRJ45-RJ45Stranded WireAWG22(0.32sq)4 Core6.0~6.9Black0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenTPECable Incompatible / Connector CompatibleGeneralGeneralCrossN/ALAPP217045146.53M3R104-1110-000 AM3M3R104-1110-000 AMNo.6

5 Days

10CAT5eShielded・STPDouble Layer ShieldPROFINETRJ45-RJ45Stranded WireAWG22(0.32sq)4 Core6.0~6.9Black0.1 ~ 80Flex ResistantTPECable Incompatible / Connector CompatibleGeneralGeneralCrossN/ALAPP217045446.53M3R104-1110-000 AM3M3R104-1110-000 AMNo.6

5 Days

10CAT5eShielded・STPDouble Layer ShieldPROFINETRJ45-RJ45Stranded WireAWG22(0.32sq)4 Core6.0~6.9[Green / Bright Green / Pale Green] Green0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralCrossN/ALumberg Automation93463643446.23M3R104-1110-000 AM3M3R104-1110-000 AMNo.6

5 Days

10CAT5eShielded・STPDouble Layer ShieldPROFINETRJ45-RJ45Stranded WireAWG22(0.32sq)4 Core6.0~6.9[Green / Bright Green / Pale Green] Green0.1 ~ 80Flame Retardant / Flex ResistantTPECable Incompatible / Connector CompatibleGeneralGeneralCrossN/ALAPP217063646.23M3R104-1110-000 AM3M3R104-1110-000 AMNo.6

5 Days

10CAT5eNon-Shielded・UTP-No StandardRJ45-RJ45Solid WireAWG24(0.20sq)4 Core5.0~5.9[Green / Bright Green / Pale Green] Teal0.1 ~ 100Oil-Resistant / Flame RetardantPVCCable Compatible / Connector CompatibleGeneralGeneralCrossN/ABelden7932A 1NH100045.3PanduitMP588-CPanduitMP588-CNo.2

5 Days

10CAT5eShielded・STPSingle Layer ShieldNo StandardRJ45-RJ45Solid WireAWG24(0.20sq)4 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 100Oil-Resistant / Flame RetardantPVCCable Compatible / Connector CompatibleGeneralGeneralCrossN/ABelden7933A 1NH100046PanduitMPS588-CPanduitMPS588-CNo.2

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Solid WireAWG24(0.20sq)4 Core5.0~5.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralCrossN/ALAPP217028145.8MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.2

5 Days

10CAT5eNon-Shielded・UTP-No StandardRJ45-RJ45Stranded WireAWG24(0.20sq)4 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flex ResistantTPECable Compatible / Connector CompatibleGeneralGeneralCrossN/ALumberg Automation909YM531461NH46.3MisumiNW060-R88-T50-C5E-500MisumiNW060-R88-T50-C5E-500No.2

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Stranded WireAWG26(0.12sq)8 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralCrossHasLAPP217030086.1MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.4

5 Days

10CAT6AShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Stranded WireAWG26(0.12sq)8 Core6.0~6.9Black0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralCrossHasLumberg Automation10988386.8MisumiNW060-R88-S50-C6A-SH-100MisumiNW060-R88-S50-C6A-SH-100 No.4

5 Days

10CAT5eNon-Shielded・UTP-No StandardRJ45-RJ45Solid WireAWG24(0.20sq)8 Core5.0~5.9[Green / Bright Green / Pale Green] Teal0.1 ~ 100Oil-Resistant / Flame RetardantPVCCable Compatible / Connector CompatibleGeneralGeneralCrossHasBelden7923A 1NH100085.9MisumiNW060-R88-T50-C5E-500MisumiNW060-R88-T50-C5E-500No.4

5 Days

10CAT5eShielded・STPSingle Layer ShieldNo StandardRJ45-RJ45Solid WireAWG24(0.20sq)8 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 100Oil-Resistant / Flame RetardantPVCCable Compatible / Connector CompatibleGeneralGeneralCrossHasBelden7929A 1NH100086.8MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.4

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Solid WireAWG24(0.20sq)8 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralCrossHasLAPP217029786.3MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.4

5 Days

10CAT5eNon-Shielded・UTP-No StandardRJ45-RJ45Stranded WireAWG24(0.20sq)8 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Flex ResistantPVCCable Compatible / Connector CompatibleGeneralGeneralCrossHasBelden7924A 1NH100086.2PanduitMP588-CPanduitMP588-CNo.4

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Stranded WireAWG26(0.12sq)4 Core5.0~5.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralCrossHasLAPP217028445.6MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.2

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Stranded WireAWG26(0.12sq)4 Core5.0~5.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralCrossHasLAPP217028945.9MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.2

5 Days

10CAT5eShielded・STPDouble Layer ShieldPROFINETRJ45-RJ45Stranded WireAWG22(0.32sq)4 Core6.0~6.9Black0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenTPECable Incompatible / Connector CompatibleGeneralGeneralCrossHasLAPP217045146.53M3R104-1110-000 AM3M3R104-1110-000 AMNo.6

5 Days

10CAT5eShielded・STPDouble Layer ShieldPROFINETRJ45-RJ45Stranded WireAWG22(0.32sq)4 Core6.0~6.9Black0.1 ~ 80Flex ResistantTPECable Incompatible / Connector CompatibleGeneralGeneralCrossHasLAPP217045446.53M3R104-1110-000 AM3M3R104-1110-000 AMNo.6

5 Days

10CAT5eShielded・STPDouble Layer ShieldPROFINETRJ45-RJ45Stranded WireAWG22(0.32sq)4 Core6.0~6.9[Green / Bright Green / Pale Green] Green0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralCrossHasLumberg Automation93463643446.23M3R104-1110-000 AM3M3R104-1110-000 AMNo.6

5 Days

10CAT5eShielded・STPDouble Layer ShieldPROFINETRJ45-RJ45Stranded WireAWG22(0.32sq)4 Core6.0~6.9[Green / Bright Green / Pale Green] Green0.1 ~ 80Flame Retardant / Flex ResistantTPECable Incompatible / Connector CompatibleGeneralGeneralCrossHasLAPP217063646.23M3R104-1110-000 AM3M3R104-1110-000 AMNo.6

5 Days

10CAT5eNon-Shielded・UTP-No StandardRJ45-RJ45Solid WireAWG24(0.20sq)4 Core5.0~5.9[Green / Bright Green / Pale Green] Teal0.1 ~ 100Oil-Resistant / Flame RetardantPVCCable Compatible / Connector CompatibleGeneralGeneralCrossHasBelden7932A 1NH100045.3PanduitMP588-CPanduitMP588-CNo.2

5 Days

10CAT5eShielded・STPSingle Layer ShieldNo StandardRJ45-RJ45Solid WireAWG24(0.20sq)4 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 100Oil-Resistant / Flame RetardantPVCCable Compatible / Connector CompatibleGeneralGeneralCrossHasBelden7933A 1NH100046PanduitMPS588-CPanduitMPS588-CNo.2

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Solid WireAWG24(0.20sq)4 Core5.0~5.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralCrossHasLAPP217028145.8MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.2

5 Days

10CAT5eNon-Shielded・UTP-No StandardRJ45-RJ45Stranded WireAWG24(0.20sq)4 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flex ResistantTPECable Compatible / Connector CompatibleGeneralGeneralCrossHasLumberg Automation909YM531461NH46.3MisumiNW060-R88-T50-C5E-500MisumiNW060-R88-T50-C5E-500No.2

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Stranded WireAWG26(0.12sq)8 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralStraightN/ALAPP217030086.1MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.3

5 Days

10CAT6AShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Stranded WireAWG26(0.12sq)8 Core6.0~6.9Black0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralStraightN/ALumberg Automation10988386.8MisumiNW060-R88-S50-C6A-SH-100MisumiNW060-R88-S50-C6A-SH-100 No.3

5 Days

10CAT5eNon-Shielded・UTP-No StandardRJ45-RJ45Solid WireAWG24(0.20sq)8 Core5.0~5.9[Green / Bright Green / Pale Green] Teal0.1 ~ 100Oil-Resistant / Flame RetardantPVCCable Compatible / Connector CompatibleGeneralGeneralStraightN/ABelden7923A 1NH100085.9MisumiNW060-R88-T50-C5E-500MisumiNW060-R88-T50-C5E-500No.3

5 Days

10CAT5eShielded・STPSingle Layer ShieldNo StandardRJ45-RJ45Solid WireAWG24(0.20sq)8 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 100Oil-Resistant / Flame RetardantPVCCable Compatible / Connector CompatibleGeneralGeneralStraightN/ABelden7929A 1NH100086.8MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.3

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Solid WireAWG24(0.20sq)8 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralStraightN/ALAPP217029786,3MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.3

5 Days

10CAT5eNon-Shielded・UTP-No StandardRJ45-RJ45Stranded WireAWG24(0.20sq)8 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Flex ResistantPVCCable Compatible / Connector CompatibleGeneralGeneralStraightN/ABelden7924A 1NH100086.2PanduitMP588-CPanduitMP588-CNo.3

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Stranded WireAWG26(0.12sq)4 Core5.0~5.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralStraightN/ALAPP217028445.6MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.1

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Stranded WireAWG26(0.12sq)4 Core5.0~5.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralStraightN/ALAPP217028945.9MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.1

5 Days

10CAT5eShielded・STPDouble Layer ShieldPROFINETRJ45-RJ45Stranded WireAWG22(0.32sq)4 Core6.0~6.9Black0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenTPECable Incompatible / Connector CompatibleGeneralGeneralStraightN/ALAPP217045146.53M3R104-1110-000 AM3M3R104-1110-000 AMNo.5

5 Days

10CAT5eShielded・STPDouble Layer ShieldPROFINETRJ45-RJ45Stranded WireAWG22(0.32sq)4 Core6.0~6.9Black0.1 ~ 80Flex ResistantTPECable Incompatible / Connector CompatibleGeneralGeneralStraightN/ALAPP217045446.53M3R104-1110-000 AM3M3R104-1110-000 AMNo.5

5 Days

10CAT5eShielded・STPDouble Layer ShieldPROFINETRJ45-RJ45Stranded WireAWG22(0.32sq)4 Core6.0~6.9[Green / Bright Green / Pale Green] Green0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralStraightN/ALumberg Automation93463643446.23M3R104-1110-000 AM3M3R104-1110-000 AMNo.5

5 Days

10CAT5eShielded・STPDouble Layer ShieldPROFINETRJ45-RJ45Stranded WireAWG22(0.32sq)4 Core6.0~6.9[Green / Bright Green / Pale Green] Green0.1 ~ 80Flame Retardant / Flex ResistantTPECable Incompatible / Connector CompatibleGeneralGeneralStraightN/ALAPP217063646.23M3R104-1110-000 AM3M3R104-1110-000 AMNo.5

5 Days

10CAT5eNon-Shielded・UTP-No StandardRJ45-RJ45Solid WireAWG24(0.20sq)4 Core5.0~5.9[Green / Bright Green / Pale Green] Teal0.1 ~ 100Oil-Resistant / Flame RetardantPVCCable Compatible / Connector CompatibleGeneralGeneralStraightN/ABelden7932A 1NH100045.3PanduitMP588-CPanduitMP588-CNo.1

5 Days

10CAT5eShielded・STPSingle Layer ShieldNo StandardRJ45-RJ45Solid WireAWG24(0.20sq)4 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 100Oil-Resistant / Flame RetardantPVCCable Compatible / Connector CompatibleGeneralGeneralStraightN/ABelden7933A 1NH100046PanduitMPS588-CPanduitMPS588-CNo.1

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Solid WireAWG24(0.20sq)4 Core5.0~5.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralStraightN/ALAPP217028145.8MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.1

5 Days

10CAT5eNon-Shielded・UTP-No StandardRJ45-RJ45Stranded WireAWG24(0.20sq)4 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flex ResistantTPECable Compatible / Connector CompatibleGeneralGeneralStraightN/ALumberg Automation909YM531461NH46.3MisumiNW060-R88-T50-C5E-500MisumiNW060-R88-T50-C5E-500No.1

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Stranded WireAWG26(0.12sq)8 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralStraightHasLAPP217030086.1MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.3

5 Days

10CAT6AShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Stranded WireAWG26(0.12sq)8 Core6.0~6.9Black0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralStraightHasLumberg Automation10988386.8MisumiNW060-R88-S50-C6A-SH-100MisumiNW060-R88-S50-C6A-SH-100 No.3

5 Days

10CAT5eNon-Shielded・UTP-No StandardRJ45-RJ45Solid WireAWG24(0.20sq)8 Core5.0~5.9[Green / Bright Green / Pale Green] Teal0.1 ~ 100Oil-Resistant / Flame RetardantPVCCable Compatible / Connector CompatibleGeneralGeneralStraightHasBelden7923A 1NH100085.9MisumiNW060-R88-T50-C5E-500MisumiNW060-R88-T50-C5E-500No.3

5 Days

10CAT5eShielded・STPSingle Layer ShieldNo StandardRJ45-RJ45Solid WireAWG24(0.20sq)8 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 100Oil-Resistant / Flame RetardantPVCCable Compatible / Connector CompatibleGeneralGeneralStraightHasBelden7929A 1NH100086.8MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.3

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Solid WireAWG24(0.20sq)8 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralStraightHasLAPP217029786.3MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.3

5 Days

10CAT5eNon-Shielded・UTP-No StandardRJ45-RJ45Stranded WireAWG24(0.20sq)8 Core6.0~6.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Flex ResistantPVCCable Compatible / Connector CompatibleGeneralGeneralStraightHasBelden7924A 1NH100086.2PanduitMP588-CPanduitMP588-CNo.3

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Stranded WireAWG26(0.12sq)4 Core5.0~5.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralStraightHasLAPP217028445.6MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.1

5 Days

10CAT5eShielded・STPDouble Layer ShieldNo StandardRJ45-RJ45Stranded WireAWG26(0.12sq)4 Core5.0~5.9[Green / Bright Green / Pale Green] Teal0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralStraightHasLAPP217028945.9MisumiNW060-R88-T50C5E-SH-100MisumiNW060-R88-T50C5E-SH-100 No.1

5 Days

10CAT5eShielded・STPDouble Layer ShieldPROFINETRJ45-RJ45Stranded WireAWG22(0.32sq)4 Core6.0~6.9Black0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenTPECable Incompatible / Connector CompatibleGeneralGeneralStraightHasLAPP217045146.53M3R104-1110-000 AM3M3R104-1110-000 AMNo.5

5 Days

10CAT5eShielded・STPDouble Layer ShieldPROFINETRJ45-RJ45Stranded WireAWG22(0.32sq)4 Core6.0~6.9Black0.1 ~ 80Flex ResistantTPECable Incompatible / Connector CompatibleGeneralGeneralStraightHasLAPP217045446.53M3R104-1110-000 AM3M3R104-1110-000 AMNo.5

5 Days

10CAT5eShielded・STPDouble Layer ShieldPROFINETRJ45-RJ45Stranded WireAWG22(0.32sq)4 Core6.0~6.9[Green / Bright Green / Pale Green] Green0.1 ~ 80Oil-Resistant / Flame Retardant / Flex Resistant / Non-HalogenPURCable Compatible / Connector CompatibleGeneralGeneralStraightHasLumberg Automation93463643446.23M3R104-1110-000 AM3M3R104-1110-000 AMNo.5

5 Days

10CAT5eShielded・STPDouble Layer ShieldPROFINETRJ45-RJ45Stranded WireAWG22(0.32sq)4 Core6.0~6.9[Green / Bright Green / Pale Green] Green0.1 ~ 80Flame Retardant / Flex ResistantTPECable Incompatible / Connector CompatibleGeneralGeneralStraightHasLAPP217063646.23M3R104-1110-000 AM3M3R104-1110-000 AMNo.5

Loading...

Basic Information

PoE (Power Supply) Non-Compatible

Additional Products in this Category

Complementary Products