D3200 Connector Harness

D3200 Connector Harness

A harness that uses a D3200 series connector.

  • For Power Supply
  • For Signal
  • Caulking
  • Gold Plated

● This harness adopts a D3200 series connector for excellent reliability with FA equipment.
● It can be used extensively as a 600 VAC compatible product for everything from signal use to power supply use.
● Contact pitch: 5.08 mm
● Withstand Voltage 2,200 VAC, Rated Voltage 600 V
Edit Part Configuration

Part Number

Configured Part Number is shown.

Specification Table

D3200 Connector Harness: Related Image
Connector TypeShape Specification TypeOutline Drawing (unit: mm)Cable TypeNumber Of Cores








D32R
Dynamic 3200 Connector
(round cable
type)
D3200 Connector Harness: Related Image








D32T
Dynamic 3200 Connector
(single-core wire type)
D3200 Connector Harness: Related Image
Tyco Electronics Amplifier





 
S
(female socket)
D3200 Connector Harness: Related ImageFor Round Cable
(D32R-*)
A

0.75 mm2
600 V
Gray
VCT

E

0.75 mm2
600 V
Dark Blue
NASVCT








For Single Core Wire
(D32T-*)
UL1015
AWG20
Equivalent product

A
Yellow

B
Blue

E
Red



 
2
3
4
6
JP
(male for relay)
D3200 Connector Harness: Related Image2
3
4
6
SS
(female socket /
female socket)
D3200 Connector Harness: Related Image2
3
4
6
JPJP
(male for relay / male for relay)
D3200 Connector Harness: Related Image2
3
4
6
SJP
(female socket /
male for relay)
D3200 Connector Harness: Related Image2
3
4
6
SY
(female socket / Y-shape terminal)
With Pin No. Included
Wire Marker Tube
D3200 Connector Harness: Related Image2
3
4
6
JPY
(male for relay / Y-shape terminal)
With Pin No. Included
With Wire Marker Tube
D3200 Connector Harness: Related Image2
3
4
6
ST
(female socket /
discrete wire 100 mm)
With Pin No. Included
With Wire Marker Tube
D3200 Connector Harness: Related Image2
3
4
6
JPT
(male for relay /
discrete wire 100 mm)
With Pin No. Included
With Wire Marker Tube
D3200 Connector Harness: Related Image2
3
4
6
*Specifiable in 0.1 m increments

Overview of Specifications

Specified Length (m)Up to 0.91 to 44.1 to 50
Tolerance+ 20 mm+ 50 mm+3% of Specified Length
* The tolerance of the specified length is as shown above.
Part Number
D32R-JP-A-2-[0.2-50/0.1]
D32R-JP-A-3-[0.2-50/0.1]
D32R-JP-A-4-[0.2-50/0.1]
D32R-JP-A-6-[0.2-50/0.1]
D32R-JP-E-2-[0.2-50/0.1]
D32R-JP-E-3-[0.2-50/0.1]
D32R-JP-E-4-[0.2-50/0.1]
D32R-JP-E-6-[0.2-50/0.1]
D32R-JPJP-A-2-[0.2-50/0.1]
D32R-JPJP-A-3-[0.2-50/0.1]
D32R-JPJP-A-4-[0.2-50/0.1]
D32R-JPJP-A-6-[0.2-50/0.1]
D32R-JPJP-E-2-[0.2-50/0.1]
D32R-JPJP-E-3-[0.2-50/0.1]
D32R-JPJP-E-4-[0.2-50/0.1]
D32R-JPJP-E-6-[0.2-50/0.1]
D32R-JPT-A-2-[0.2-50/0.1]
D32R-JPT-A-3-[0.2-50/0.1]
D32R-JPT-A-4-[0.2-50/0.1]
D32R-JPT-A-6-[0.2-50/0.1]
D32R-JPT-E-2-[0.2-50/0.1]
D32R-JPT-E-3-[0.2-50/0.1]
D32R-JPT-E-4-[0.2-50/0.1]
D32R-JPT-E-6-[0.2-50/0.1]
D32R-JPY-A-2-[0.2-50/0.1]
D32R-JPY-A-3-[0.2-50/0.1]
D32R-JPY-A-4-[0.2-50/0.1]
D32R-JPY-A-6-[0.2-50/0.1]
D32R-JPY-E-2-[0.2-50/0.1]
D32R-JPY-E-3-[0.2-50/0.1]
D32R-JPY-E-4-[0.2-50/0.1]
D32R-JPY-E-6-[0.2-50/0.1]
D32R-S-A-2-[0.2-50/0.1]
D32R-S-A-3-[0.2-50/0.1]
D32R-S-A-4-[0.2-50/0.1]
D32R-S-A-6-[0.2-50/0.1]
D32R-S-E-2-[0.2-50/0.1]
D32R-S-E-3-[0.2-50/0.1]
D32R-S-E-4-[0.2-50/0.1]
D32R-S-E-6-[0.2-50/0.1]
D32R-SJP-A-2-[0.2-50/0.1]
D32R-SJP-A-3-[0.2-50/0.1]
D32R-SJP-A-4-[0.2-50/0.1]
D32R-SJP-A-6-[0.2-50/0.1]
D32R-SJP-E-2-[0.2-50/0.1]
D32R-SJP-E-3-[0.2-50/0.1]
D32R-SJP-E-4-[0.2-50/0.1]
D32R-SJP-E-6-[0.2-50/0.1]
D32R-SS-A-2-[0.2-50/0.1]
D32R-SS-A-3-[0.2-50/0.1]
D32R-SS-A-4-[0.2-50/0.1]
D32R-SS-A-6-[0.2-50/0.1]
D32R-SS-E-2-[0.2-50/0.1]
D32R-SS-E-3-[0.2-50/0.1]
D32R-SS-E-4-[0.2-50/0.1]
D32R-SS-E-6-[0.2-50/0.1]
D32R-ST-A-2-[0.2-50/0.1]
D32R-ST-A-3-[0.2-50/0.1]
D32R-ST-A-4-[0.2-50/0.1]
D32R-ST-A-6-[0.2-50/0.1]
Part NumberVolume DiscountDays to Ship CN1 CN2 Cable shape Number of cores Conductor Size
(AWG)
Cable Standard (UL/CSA) Cable Color Specified Length
(m)

5 Days or more

MaleEnd PieceRound Model218N/AGray0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model318N/AGray0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model418N/AGray0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model618N/AGray0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model218N/ANavy0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model318N/ANavy0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model418N/ANavy0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model618N/ANavy0.2 ~ 50

5 Days or more

MaleMaleRound Model218N/AGray0.2 ~ 50

5 Days or more

MaleMaleRound Model318N/AGray0.2 ~ 50

5 Days or more

MaleMaleRound Model418N/AGray0.2 ~ 50

5 Days or more

MaleMaleRound Model618N/AGray0.2 ~ 50

5 Days or more

MaleMaleRound Model218N/ANavy0.2 ~ 50

5 Days or more

MaleMaleRound Model318N/ANavy0.2 ~ 50

5 Days or more

MaleMaleRound Model418N/ANavy0.2 ~ 50

5 Days or more

MaleMaleRound Model618N/ANavy0.2 ~ 50

5 Days or more

MaleLoose WiresRound Model218N/AGray0.2 ~ 50

5 Days or more

MaleLoose WiresRound Model318N/AGray0.2 ~ 50

5 Days or more

MaleLoose WiresRound Model418N/AGray0.2 ~ 50

5 Days or more

MaleLoose WiresRound Model618N/AGray0.2 ~ 50

5 Days or more

MaleLoose WiresRound Model218N/ANavy0.2 ~ 50

5 Days or more

MaleLoose WiresRound Model318N/ANavy0.2 ~ 50

5 Days or more

MaleLoose WiresRound Model418N/ANavy0.2 ~ 50

5 Days or more

MaleLoose WiresRound Model618N/ANavy0.2 ~ 50

5 Days or more

MaleY TerminalRound Model218N/AGray0.2 ~ 50

5 Days or more

MaleY TerminalRound Model318N/AGray0.2 ~ 50

5 Days or more

MaleY TerminalRound Model418N/AGray0.2 ~ 50

5 Days or more

MaleY TerminalRound Model618N/AGray0.2 ~ 50

5 Days or more

MaleY TerminalRound Model218N/ANavy0.2 ~ 50

5 Days or more

MaleY TerminalRound Model318N/ANavy0.2 ~ 50

5 Days or more

MaleY TerminalRound Model418N/ANavy0.2 ~ 50

5 Days or more

MaleY TerminalRound Model618N/ANavy0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model218N/AGray0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model318N/AGray0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model418N/AGray0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model618N/AGray0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model218N/ANavy0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model318N/ANavy0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model418N/ANavy0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model618N/ANavy0.2 ~ 50

5 Days or more

FemaleMaleRound Model218N/AGray0.2 ~ 50

5 Days or more

FemaleMaleRound Model318N/AGray0.2 ~ 50

5 Days or more

FemaleMaleRound Model418N/AGray0.2 ~ 50

5 Days or more

FemaleMaleRound Model618N/AGray0.2 ~ 50

5 Days or more

FemaleMaleRound Model218N/ANavy0.2 ~ 50

5 Days or more

FemaleMaleRound Model318N/ANavy0.2 ~ 50

5 Days or more

FemaleMaleRound Model418N/ANavy0.2 ~ 50

5 Days or more

FemaleMaleRound Model618N/ANavy0.2 ~ 50

5 Days or more

FemaleFemaleRound Model218N/AGray0.2 ~ 50

5 Days or more

FemaleFemaleRound Model318N/AGray0.2 ~ 50

5 Days or more

FemaleFemaleRound Model418N/AGray0.2 ~ 50

5 Days or more

FemaleFemaleRound Model618N/AGray0.2 ~ 50

5 Days or more

FemaleFemaleRound Model218N/ANavy0.2 ~ 50

5 Days or more

FemaleFemaleRound Model318N/ANavy0.2 ~ 50

5 Days or more

FemaleFemaleRound Model418N/ANavy0.2 ~ 50

5 Days or more

FemaleFemaleRound Model618N/ANavy0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model218N/AGray0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model318N/AGray0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model418N/AGray0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model618N/AGray0.2 ~ 50

Loading...

Conforming wire size

AWG Conductor Cross-Sectional Area (mm2)
Size 24 to 30 0.2 to 0.05

Specifications

Rated Current 1 A or less (2 A or less / 12 VDC)
Rated Voltage 100 VAC or less
Insulation Resistance 50 MΩ or more / 250 VDC
Withstand Voltage 250 VAC / 1 minute
Operating Temperature Range -20°C to 70°C

Material/Finishing

Item Material Finishing
(1) Contact Phosphor Bronze Silver Plated
(2) Insulator PC Black
(3) Cable Holder ABS Resin Black
(4) Metal Shell Brass Nickel Plating
(5) Main Body Hood PP Black
(6) Nut Iron Bright Chromate Plating
(7) Ring Contact Brass Tin
(8) Main Body P.B.T. Black

Combination Method

Mini DIN Connector

Basic Information

Connector type Dynamic 3200 Connector manufacturer Tyco Electronics Cable Rated Voltage(V) 600

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET