5500 Connector, Round Cable Type / Single-Core Wire Type

5500 Connector, Round Cable Type / Single-Core Wire Type

Connector Harness Usable for Motors, etc.

  • Motor
  • Caulking
  • Tin-Plated

Cable with Connector Usable for Motors, etc.
● This cable adopts a Molex 5500 connector used extensively with motors, etc.
● This is a connector with an established reputation that has been used extensively in all kinds of control equipment. Also features excellent impact resistance thanks to the adoption of a round cable.
5500 Connector, Round Cable Type / Single-Core Wire Type: Related Image
5500 Connector, Round Cable Type / Single-Core Wire Type: Related Image
Edit Part Configuration

Part Number

Configured Part Number is shown.

Specification Table

5500 Connector, Round Cable Type / Single-Core Wire Type: Related Image
 
5500 Connector, Round Cable Type / Single-Core Wire Type: Related Image
5500 Connector, Round Cable Type / Single-Core Wire Type: Related Image
5500 Connector, Round Cable Type / Single-Core Wire Type: Related Image
Connector TypeShape Specification TypeOutline Drawing (unit: mm)Cable TypeNumber Of Cores
LE55R
5500 Series
Connector
(round cable
type)

5500 Connector, Round Cable Type / Single-Core Wire Type: Related Image
















LE55T
5500 Series
Connector
(single-core wire
tt type)

5500 Connector, Round Cable Type / Single-Core Wire Type: Related Image





Molex
P
(male plug)
5500 Connector, Round Cable Type / Single-Core Wire Type: Related ImageFor Round Cable
(LE55R-*)

5500 Connector, Round Cable Type / Single-Core Wire Type: Related Image


For Single Core Wire
(LE55T-*)
UL1007
AWG18

A
Yellow

B
Blue

C
White

D
Black

E
Red
2
4
6
8
10
12
JS
(female for relay)
5500 Connector, Round Cable Type / Single-Core Wire Type: Related Image2
4
6
8
10
12
PP
(male plug /
male plug)
5500 Connector, Round Cable Type / Single-Core Wire Type: Related Image2
4
6
8
10
12
JSJS
(female for relay /
female for relay)
5500 Connector, Round Cable Type / Single-Core Wire Type: Related Image2
4
6
8
10
12
PJS
(male plug /
female for relay)
5500 Connector, Round Cable Type / Single-Core Wire Type: Related Image2
4
6
8
10
12
PY
(male plug /
Y-shape terminal)
With Pin No. Included
Wire Marker Tube
5500 Connector, Round Cable Type / Single-Core Wire Type: Related Image2
4
6
8
10
12
JSY
(female for relay / Y-shape terminal)
With Pin No. Included
Wire Marker Tube
5500 Connector, Round Cable Type / Single-Core Wire Type: Related Image2
4
6
8
10
12
PT
(male plug /
discrete wire 100 mm)
With Pin No. Included
Wire Marker Tube
5500 Connector, Round Cable Type / Single-Core Wire Type: Related Image2
4
6
8
10
12
JST
(female for relay /
discrete wire 100 mm)
With Pin No. Included
Wire Marker Tube
5500 Connector, Round Cable Type / Single-Core Wire Type: Related Image2
4
6
8
10
12
Part Number
LE55R-JS-A-2-[0.2-50/0.1]
LE55R-JS-A-4-[0.2-50/0.1]
LE55R-JS-A-6-[0.2-50/0.1]
LE55R-JS-A-8-[0.2-50/0.1]
LE55R-JS-A-10-[0.2-50/0.1]
LE55R-JS-A-12-[0.2-50/0.1]
LE55R-JS-B-2-[0.2-50/0.1]
LE55R-JS-B-4-[0.2-50/0.1]
LE55R-JS-B-6-[0.2-50/0.1]
LE55R-JS-B-8-[0.2-50/0.1]
LE55R-JS-B-10-[0.2-50/0.1]
LE55R-JS-B-12-[0.2-50/0.1]
LE55R-JS-E-2-[0.2-50/0.1]
LE55R-JS-E-4-[0.2-50/0.1]
LE55R-JS-E-6-[0.2-50/0.1]
LE55R-JS-E-8-[0.2-50/0.1]
LE55R-JS-E-10-[0.2-50/0.1]
LE55R-JS-E-12-[0.2-50/0.1]
LE55R-JSJS-A-2-[0.2-50/0.1]
LE55R-JSJS-A-4-[0.2-50/0.1]
LE55R-JSJS-A-6-[0.2-50/0.1]
LE55R-JSJS-A-8-[0.2-50/0.1]
LE55R-JSJS-A-10-[0.2-50/0.1]
LE55R-JSJS-A-12-[0.2-50/0.1]
LE55R-JSJS-B-2-[0.2-50/0.1]
LE55R-JSJS-B-4-[0.2-50/0.1]
LE55R-JSJS-B-6-[0.2-50/0.1]
LE55R-JSJS-B-8-[0.2-50/0.1]
LE55R-JSJS-B-10-[0.2-50/0.1]
LE55R-JSJS-B-12-[0.2-50/0.1]
LE55R-JSJS-E-2-[0.2-50/0.1]
LE55R-JSJS-E-4-[0.2-50/0.1]
LE55R-JSJS-E-6-[0.2-50/0.1]
LE55R-JSJS-E-8-[0.2-50/0.1]
LE55R-JSJS-E-10-[0.2-50/0.1]
LE55R-JSJS-E-12-[0.2-50/0.1]
LE55R-JST-A-2-[0.2-50/0.1]
LE55R-JST-A-4-[0.2-50/0.1]
LE55R-JST-A-6-[0.2-50/0.1]
LE55R-JST-A-8-[0.2-50/0.1]
LE55R-JST-A-10-[0.2-50/0.1]
LE55R-JST-A-12-[0.2-50/0.1]
LE55R-JST-B-2-[0.2-50/0.1]
LE55R-JST-B-4-[0.2-50/0.1]
LE55R-JST-B-6-[0.2-50/0.1]
LE55R-JST-B-8-[0.2-50/0.1]
LE55R-JST-B-10-[0.2-50/0.1]
LE55R-JST-B-12-[0.2-50/0.1]
LE55R-JST-E-2-[0.2-50/0.1]
LE55R-JST-E-4-[0.2-50/0.1]
LE55R-JST-E-6-[0.2-50/0.1]
LE55R-JST-E-8-[0.2-50/0.1]
LE55R-JST-E-10-[0.2-50/0.1]
LE55R-JST-E-12-[0.2-50/0.1]
LE55R-JSY-A-2-[0.2-50/0.1]
LE55R-JSY-A-4-[0.2-50/0.1]
LE55R-JSY-A-6-[0.2-50/0.1]
LE55R-JSY-A-8-[0.2-50/0.1]
LE55R-JSY-A-10-[0.2-50/0.1]
LE55R-JSY-A-12-[0.2-50/0.1]
Part NumberVolume DiscountDays to Ship CN1 CN2 Cable shape Number of cores Cable Standard (UL/CSA) Cable Color Environment Resistant Bend Resistant Specified Length
(m)

5 Days or more

FemaleEnd PieceRound Model2N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model4N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model6N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model8N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model10N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model12N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model2ULBlackN/AN/A0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model4ULBlackN/AN/A0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model6ULBlackN/AN/A0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model8ULBlackN/AN/A0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model10ULBlackN/AN/A0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model12ULBlackN/AN/A0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model2N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model4N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model6N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model8N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model10N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

FemaleEnd PieceRound Model12N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

FemaleFemaleRound Model2N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleFemaleRound Model4N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleFemaleRound Model6N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleFemaleRound Model8N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleFemaleRound Model10N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleFemaleRound Model12N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleFemaleRound Model2ULBlackN/AN/A0.2 ~ 50

5 Days or more

FemaleFemaleRound Model4ULBlackN/AN/A0.2 ~ 50

5 Days or more

FemaleFemaleRound Model6ULBlackN/AN/A0.2 ~ 50

5 Days or more

FemaleFemaleRound Model8ULBlackN/AN/A0.2 ~ 50

5 Days or more

FemaleFemaleRound Model10ULBlackN/AN/A0.2 ~ 50

5 Days or more

FemaleFemaleRound Model12ULBlackN/AN/A0.2 ~ 50

5 Days or more

FemaleFemaleRound Model2N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

FemaleFemaleRound Model4N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

FemaleFemaleRound Model6N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

FemaleFemaleRound Model8N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

FemaleFemaleRound Model10N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

FemaleFemaleRound Model12N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model2N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model4N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model6N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model8N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model10N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model12N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model2ULBlackN/AN/A0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model4ULBlackN/AN/A0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model6ULBlackN/AN/A0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model8ULBlackN/AN/A0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model10ULBlackN/AN/A0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model12ULBlackN/AN/A0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model2N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model4N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model6N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model8N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model10N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

FemaleLoose WiresRound Model12N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

FemaleY TerminalRound Model2N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleY TerminalRound Model4N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleY TerminalRound Model6N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleY TerminalRound Model8N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleY TerminalRound Model10N/AGrayN/AN/A0.2 ~ 50

5 Days or more

FemaleY TerminalRound Model12N/AGrayN/AN/A0.2 ~ 50

Loading...

Basic Information

Connector type 5500 Connector manufacturer Molex Cable Rated Voltage(V) 300
Conductor Size(AWG) 18

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET