3191 Series Connector Harness

3191 Series Connector Harness

6.7 mm Pitch Nylon Connector

  • Vibration-Resistant
  • Caulking
  • Tin-Plated


● A compact, high-density nylon connector having a 6.7mm pitch and widely used in a variety of equipment, such as FA devices.
● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The good quality and stability of use are due to the 3191 Series Connectors having UL / CSA standards.
● Specified connection and mark tube printing are possible when a custom number is used. For specifying methods, see >>P.1403
● Customization of sheath strip lengths is possible through our alteration service. For specifying methods, see >>P.1403

Component Page >>1423
Wiring and Wire Color Page >>1619

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

Specifications

3191 Series Connector Harness:Related Image

Connector Type Shape Specification Type Outline Image Drawing (Unit: mm) Cable Type Number of
Cores
Specified Length (m)
LE31R
3191 Series
Connector
(Round Cable
Type)




3191 Series Connector Harness:Related Image
















LE31T
3191 Series
Connector
(Single-Core Electric Wire Type)




3191 Series Connector Harness:Related Image


Molex
JP
(Male for Relay)
3191 Series Connector Harness:Related Image For Round Cable
(LE31R)





3191 Series Connector Harness:Related Image





3191 Series Connector Harness:Related Image






3191 Series Connector Harness:Related Image


For Single-Core Electric Wire (LE31T)
UL1007
AWG18



3191 Series Connector Harness:Related Image



3191 Series Connector Harness:Related Image



3191 Series Connector Harness:Related Image



3191 Series Connector Harness:Related Image



3191 Series Connector Harness:Related Image
2 Round Type
Cable Type

0.2

~

50



(Single-Core Electric Type)

0.2

~

10



Can be specified by 0.1m
increments
3
4
6
9
12
S
(Female)
3191 Series Connector Harness:Related Image 2
3
4
6
9
12
JPJP
(Male for Relay /
Male for Relay)
3191 Series Connector Harness:Related Image 2
3
4
6
9
12
SS
(Female / Female)
3191 Series Connector Harness:Related Image 2
3
4
6
9
12
JPS
(Male for Relay / Female)
3191 Series Connector Harness:Related Image 2
3
4
6
9
12
JPY
(Male for Relay /
Y Terminal)
With Pin No. Insertion
Mark Tube
3191 Series Connector Harness:Related Image 2
3
4
6
9
12
SY
(Female / Y Terminal)
With Pin No. Insertion
Mark Tube
3191 Series Connector Harness:Related Image 2
3
4
6
9
12
JPT
(Loose Wires /
Male for Relay
100 mm)
With Pin No. Insertion Mark Tube
3191 Series Connector Harness:Related Image 2
3
4
6
9
12
ST
(Female /
Loose Wires
100 mm)
With Pin No. Insertion Mark Tube
3191 Series Connector Harness:Related Image 2
3
4
6
9
12

More Information

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Part Number
LE31R-JP-A-2-[0.2-50/0.1]
LE31R-JP-A-3-[0.2-50/0.1]
LE31R-JP-A-4-[0.2-50/0.1]
LE31R-JP-A-6-[0.2-50/0.1]
LE31R-JP-A-9-[0.2-50/0.1]
LE31R-JP-A-12-[0.2-50/0.1]
LE31R-JP-B-2-[0.2-50/0.1]
LE31R-JP-B-3-[0.2-50/0.1]
LE31R-JP-B-4-[0.2-50/0.1]
LE31R-JP-B-6-[0.2-50/0.1]
LE31R-JP-B-9-[0.2-50/0.1]
LE31R-JP-B-12-[0.2-50/0.1]
LE31R-JP-E-2-[0.2-50/0.1]
LE31R-JP-E-3-[0.2-50/0.1]
LE31R-JP-E-4-[0.2-50/0.1]
LE31R-JP-E-6-[0.2-50/0.1]
LE31R-JP-E-9-[0.2-50/0.1]
LE31R-JP-E-12-[0.2-50/0.1]
LE31R-JPJP-A-2-[0.2-50/0.1]
LE31R-JPJP-A-3-[0.2-50/0.1]
LE31R-JPJP-A-4-[0.2-50/0.1]
LE31R-JPJP-A-6-[0.2-50/0.1]
LE31R-JPJP-A-9-[0.2-50/0.1]
LE31R-JPJP-A-12-[0.2-50/0.1]
LE31R-JPJP-B-2-[0.2-50/0.1]
LE31R-JPJP-B-3-[0.2-50/0.1]
LE31R-JPJP-B-4-[0.2-50/0.1]
LE31R-JPJP-B-6-[0.2-50/0.1]
LE31R-JPJP-B-9-[0.2-50/0.1]
LE31R-JPJP-B-12-[0.2-50/0.1]
LE31R-JPJP-E-2-[0.2-50/0.1]
LE31R-JPJP-E-3-[0.2-50/0.1]
LE31R-JPJP-E-4-[0.2-50/0.1]
LE31R-JPJP-E-6-[0.2-50/0.1]
LE31R-JPJP-E-9-[0.2-50/0.1]
LE31R-JPJP-E-12-[0.2-50/0.1]
LE31R-JPS-A-2-[0.2-50/0.1]
LE31R-JPS-A-3-[0.2-50/0.1]
LE31R-JPS-A-4-[0.2-50/0.1]
LE31R-JPS-A-6-[0.2-50/0.1]
LE31R-JPS-A-9-[0.2-50/0.1]
LE31R-JPS-A-12-[0.2-50/0.1]
LE31R-JPS-B-2-[0.2-50/0.1]
LE31R-JPS-B-3-[0.2-50/0.1]
LE31R-JPS-B-4-[0.2-50/0.1]
LE31R-JPS-B-6-[0.2-50/0.1]
LE31R-JPS-B-9-[0.2-50/0.1]
LE31R-JPS-B-12-[0.2-50/0.1]
LE31R-JPS-E-2-[0.2-50/0.1]
LE31R-JPS-E-3-[0.2-50/0.1]
LE31R-JPS-E-4-[0.2-50/0.1]
LE31R-JPS-E-6-[0.2-50/0.1]
LE31R-JPS-E-9-[0.2-50/0.1]
LE31R-JPS-E-12-[0.2-50/0.1]
LE31R-JPT-A-2-[0.2-50/0.1]
LE31R-JPT-A-3-[0.2-50/0.1]
LE31R-JPT-A-4-[0.2-50/0.1]
LE31R-JPT-A-6-[0.2-50/0.1]
LE31R-JPT-A-9-[0.2-50/0.1]
LE31R-JPT-A-12-[0.2-50/0.1]
Part NumberVolume DiscountDays to Ship CN1 CN2 Cable shape Number of cores Cable Standard (UL/CSA) Cable Color Environment Resistant Bend Resistant Specified Length
(m)

5 Days or more

MaleEnd PieceRound Model2N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model3N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model4N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model6N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model9N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model12N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model2ULBlackN/AN/A0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model3ULBlackN/AN/A0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model4ULBlackN/AN/A0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model6ULBlackN/AN/A0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model9ULBlackN/AN/A0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model12ULBlackN/AN/A0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model2N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model3N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model4N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model6N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model9N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

MaleEnd PieceRound Model12N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

MaleMaleRound Model2N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleMaleRound Model3N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleMaleRound Model4N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleMaleRound Model6N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleMaleRound Model9N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleMaleRound Model12N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleMaleRound Model2ULBlackN/AN/A0.2 ~ 50

5 Days or more

MaleMaleRound Model3ULBlackN/AN/A0.2 ~ 50

5 Days or more

MaleMaleRound Model4ULBlackN/AN/A0.2 ~ 50

5 Days or more

MaleMaleRound Model6ULBlackN/AN/A0.2 ~ 50

5 Days or more

MaleMaleRound Model9ULBlackN/AN/A0.2 ~ 50

5 Days or more

MaleMaleRound Model12ULBlackN/AN/A0.2 ~ 50

5 Days or more

MaleMaleRound Model2N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

MaleMaleRound Model3N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

MaleMaleRound Model4N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

MaleMaleRound Model6N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

MaleMaleRound Model9N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

MaleMaleRound Model12N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

MaleFemaleRound Model2N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleFemaleRound Model3N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleFemaleRound Model4N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleFemaleRound Model6N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleFemaleRound Model9N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleFemaleRound Model12N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleFemaleRound Model2ULBlackN/AN/A0.2 ~ 50

5 Days or more

MaleFemaleRound Model3ULBlackN/AN/A0.2 ~ 50

5 Days or more

MaleFemaleRound Model4ULBlackN/AN/A0.2 ~ 50

5 Days or more

MaleFemaleRound Model6ULBlackN/AN/A0.2 ~ 50

5 Days or more

MaleFemaleRound Model9ULBlackN/AN/A0.2 ~ 50

5 Days or more

MaleFemaleRound Model12ULBlackN/AN/A0.2 ~ 50

5 Days or more

MaleFemaleRound Model2N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

MaleFemaleRound Model3N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

MaleFemaleRound Model4N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

MaleFemaleRound Model6N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

MaleFemaleRound Model9N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

MaleFemaleRound Model12N/ANavyOil-resistantFlexible0.2 ~ 50

5 Days or more

MaleLoose WiresRound Model2N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleLoose WiresRound Model3N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleLoose WiresRound Model4N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleLoose WiresRound Model6N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleLoose WiresRound Model9N/AGrayN/AN/A0.2 ~ 50

5 Days or more

MaleLoose WiresRound Model12N/AGrayN/AN/A0.2 ~ 50

Loading...

Features

● A compact, high-density nylon connector having a 6.7 mm pitch and widely used in a variety of equipment, such as FA devices.
● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The good quality and stability of use are due to the 3191 Series Connectors having UL / CSA standards.
UL: E29179
CSA: LR19980

Specifications

Item Content
Maximum Rated Voltage 600 VAC / VDC
Maximum Rated Current 12 A
Peak Voltage 1,500 VAC / 1 minute
Insulation Resistance 1,000 MΩ or more
Contact Resistance 10 mΩ or less
Applicable Electric Wire Range AWG28 ~ 14 (0.08 ~ 2 mm2)
Suitable Electric Wire Insulation Outer Diameter φ0.8 ~ φ4.1 mm
Operating Temperature Range -40°C ~ +105°C
(*) The rated current depends on the number of cores in the housing. For details, check the table below.
Number of Cores Rated Current (A)
2 12
3 11
4 9
6 9
9 8
12 8

Material

Item Material
Housing Nylon 66 (UL94V-2)
Housing Color White Color
Crimp Contact Brass / Copper Base Tin-Plated

About Coupling

06i-G4-036-01.ai

Basic Information

Connector type 3191 Connector manufacturer Molex Cable Rated Voltage(V) 300
Conductor Size(AWG) 18

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET