Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-60)

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-60)

Manual crimping tools for bare crimp terminals and insulation crimp terminals. UL/CSA standard products. (Nichifu Manufacturing)

  • Caulking
  • Tin-Plated

● It can be used for crimping Nichifu manufactured round, Y-model, bar, and ring-shaped bare crimp terminals, or crimp terminals equipped with insulators, for wire sizes of 0.3 – 0.5 mm2.
● Made by Nichifu Co., Ltd

Part Number

Configured Part Number is shown.

NH-60

Specifications

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-60):Related Image

More Information

Specifications
Size (Total Length)
200mm
Weight227g
Part Number
NH-60
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Basic Information

Applicable Type Bare Crimp Terminal, Insulation Crimp Terminal Terminal Shape Round / Y-Model / Bar-Model / Ring-shaped Terminal Size(mm2) 0.3 ~ 0.5
Product Classification Crimping Tool

Please check the type/dimensions/specifications of the part NH-60 in the Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-60) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support