Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-82)

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-82)

Manual Crimping Tools for Crimp Ring Waterproofing. (Nichifu Manufacturing)

  • Caulking
  • Tin-Plated

● It can be used with the 4 different waterproof crimp rings for wire sizes of 0.3 – 5.5 mm2.
● Made by Nichifu Co., Ltd

Part Number

Configured Part Number is shown.

NH-82

Specifications

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-82):Related Image

More Information

Specifications
Size (Total Length)
294mm
Weight500g
Part Number
NH-82
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Basic Information

Applicable Type Insulation Crimp Terminal Terminal Shape Waterproof Crimp Ring Terminal Size(mm2) 0.3 ~ 5.5
Product Classification Crimping Tool

Please check the type/dimensions/specifications of the part NH-82 in the Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-82) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support