Conversion Adapter/Safety Plug⇔Banana Plug

Conversion Adapter/Safety Plug⇔Banana Plug
  • Volume Discount

Adapter that can convert the tip shape to a φ4 mm banana plug. Available in 2 models, red and black. CE Standard Incompatible.


● This is an adapter that converts so that a safety plug can be inserted and coupled with a conventional model Ø 4 mm socket.
● As there is a ring for insulation on the outside of the safety plug, it cannot be inserted into a conventional model Ø 4 mm socket. Because there will be no insulating sleeve if this adapter is used, it can also be inserted into conventional models.
● Suitable Safety Male Connector: 28-0124- *00-2*

· This product has not acquired EN certification.
Therefore, it is not CE compliant.
Edit Part Configuration

Part Number

Configured Part Number is shown.

Specifications

Conversion Adapter / Safety Plug ⇔ Banana Plug:Related Image

Model NumberColor
22-5163-1Red
22-5163-4Black

More Information

Conversion Adapter / Safety Plug ⇔ Banana Plug:Related Image

Specifications
Rated Current25 A or lessOperating
Temperature Range
-40°C to +80°C
Contact Resistance8 mΩ or lessInsulationNylon (Polyamide)
Rated VoltageAC300VWeight5 g
Part Number
22-5163-1
22-5163-4
Part NumberVolume DiscountDays to Ship Color

4 Days or more

Red
Available

4 Days or more

Black

Loading...

  1. 1

Terminals for Test Measurement

Features

● A wide range of probes and terminals convenient for measuring and testing purposes are available
● Insulated terminals for testing are available
● EN standard acquired CE marking compatible products are also available

Common Specifications

About Combinations

About Combinations

● Universal terminals popular for general measuring and testing purposes are available in wide variety at competitive prices.
● Terminals with insulating cover are, with the exception of a few, CE mark compatible products that have acquired European EN standards. These include some products that have acquired the UL standard, allowing for use with greater peace of mind.

Basic Information

Category Others Rated Current(A) 25 Operating Temperature Range(°C) -40 ~ 80

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support