Safety Panel Socket

Safety Panel Socket

Panel socket with an emphasis on insulation. Available in 3 models, red, black and yellow-green. CE Compatible product

  • CE-Compliant
  • EN

● Terminal socket used by mounting on a panel.
● This is a highly versatile product that can be inserted into not only safety plugs, but also conventional model banana plugs.

· A special tightening tool is necessary for mounting.
Edit Part Configuration

Part Number

Configured Part Number is shown.

Specifications

Safety Panel Socket:Related Image

Model NumberColor
23-3050-0Yellow / Green
23-3050-1Red
23-3050-4Black

More Information

Safety Panel Socket:Related Image

Specifications
Rated Voltage1,000 VAC or less
Rated Current32 A or less
Operating
Temperature Range
-40°Cto +80°C
Mounting Tool25-0022
* Used by pressing from above.
InsulationNylon (Polyamide)
Weight8 g
Part Number
23-3050-0
23-3050-4
Part NumberVolume DiscountDays to Ship Color Color Description

4 Days or more

[Other] OthersYellow / Green

4 Days or more

Black-

Loading...

  1. 1

Terminals for Test Measurement

Features

● A wide range of probes and terminals convenient for measuring and testing purposes are available
● Insulated terminals for testing are available
● EN standard acquired CE marking compatible products are also available

Common Specifications

About Combinations

About Combinations

● Universal terminals popular for general measuring and testing purposes are available in wide variety at competitive prices.
● Terminals with insulating cover are, with the exception of a few, CE mark compatible products that have acquired European EN standards. These include some products that have acquired the UL standard, allowing for use with greater peace of mind.

Basic Information

Category Others Rated Current(A) 32 Operating Temperature Range(°C) -40 ~ 80

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support