• MISUMI USA offices and warehouses will close for the Christmas Holiday
    MISUMI USA will be closed Friday, December 22, 2017 and Monday, December 25, 2017 for the Christmas holiday. Orders submitted after 8:00 p.m. Eastern Time on Thursday, December 21 will be processed Saturday, December 23. Online quoting will be available on our Web Ordering System. We wish you all a happy holiday season!

F-Model Plug Harness Straight Both Ends/Straight⇔Angle

F-Model Plug Harness Straight Both Ends/Straight⇔Angle

Straight / angle options can be selected for the F-model plug

  • EMI Countermeasure
  • Gold Plated

● A harness to connect a BS/CS antenna outlet and a BS/CS tuner or television, etc.
A highly reliable product with EMI (noise) countermeasures and 24K gold-plated connectors.
* The appearance and specifications are subject to change without prior notice.

Part Number

Configured Part Number is shown.

Specifications

F-Model Plug Harness Straight Both Ends / Straight ⇔ Angle:Related Image

ModelConnector TypeTotal Length (m)
1235
DFStraight / Straight    
DFLStraight / Angle    

More Information

F-Model Plug Harness Straight Both Ends / Straight ⇔ Angle:Related Image
Part Number
DF-2
DFL-3
Part NumberVolume DiscountDays to Ship RoHSCN2 Length
(m)

4 Days

CompliantF Model Connector (Antenna Wire)2

4 Days

CompliantF Model Connector L Model Plug (Antenna Wire)3

Loading...

  1. 1

Basic Information

CN1 F Model Connector (Antenna Wire)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support