Cat5e UTP Solid Wire RJ45 Cable (MISUMI)

Cat5e UTP Solid Wire RJ45 Cable (MISUMI)

  • CAT5e
  • Twisted Pair
  • 1000BASE-T

Long Cat5e cable without shield
● UTP (without shield) solid wire suited for long distances.

· Appearance and specifications are subject to change without notice.

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

Specification Table

CAT5e UTP (single wire): Related image
 

Overview of Specifications

CAT5e UTP (single wire): Related image
CAT5e UTP (single wire): Related image
Part Number
NWGMC5E-SON-SUP-BL-20
NWGMC5E-SON-SUP-BL-30
Part NumberVolume DiscountDays to Ship Length: Fixed

4 Days or more

20.0~29.9

4 Days or more

30.0~49.9

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Solid Wire Conductor Size AWG24(0.20sq)
No. of Cores (No. of Connection Pins) 8 Core Cable Outer Diameter 5.0~5.9 Color Blue
Length Fixed Sheath Material PVC UL Cable Compatible / Connector Compatible
PoE (Power Supply) Compatible Wire Connection Straight

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET