Custom Length Cat5e UTP Solid Wire RJ45 Cable - Water and Pressure-Resistant (MISUMI)

Custom Length Cat5e UTP Solid Wire RJ45 Cable - Water and Pressure-Resistant (MISUMI)

Click this image to zoom it.

Move the mouse over the image to zoom

pressure- and water-resistant cable for outdoor use.

  • Outdoor Wiring
  • Waterproof
  • CAT5e
  • 1000BASE-T


● Length can be specified down to 1m increments.
● The sheath portion has been laminated to make it resistant to external pressure
and provide excellent durability.
● Weather-resistant and unaffected by ultraviolet rays.
 

· Appearance and specifications are subject to change without notice.

PDF

Edit Part Configuration

Part Number

Configure to get your Part Number

NWOUT-888SA-[15-100/1]-[0.2-5/0.1]

Specification Table

CAT5e UTP (single wire / outdoor use): Related image
CAT5e UTP (single wire / outdoor use): Related image
Model NumberSpecified Length (m)Sheath Stripped Length (m)
NWOUT-888SA15 to 100
1 m Increment
Specifiable
0.2 to 5
0.1 m Increment
Specifiable

Overview of Specifications

CAT5e UTP (single wire / outdoor use): Related image
Part Number
NWOUT-888SA-[15-100/1]-[0.2-5/0.1]
Part NumberVolume DiscountDays to Ship Length: Custom Stripped Sheath Length
(m)

5 Days or more

15 ~ 1000.2 ~ 5

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Solid Wire Conductor Size AWG24(0.20sq)
No. of Cores (No. of Connection Pins) 8 Core Cable Outer Diameter 8.0~8.9 Color Black
Length Custom Sheath Material PVC UL Cable Incompatible / Connector Compatible
PoE (Power Supply) Compatible Wire Connection Straight

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET