CAT5e UTP (13 colors of stranded wire / solid wire)

CAT5e UTP (13 colors of stranded wire / solid wire)

A product lineup with a wide variation of 13 colors.

  • JIS
  • CAT5e
  • Twisted Pair
  • 1000BASE-T

Available in 13 different colors,
● CAT5e/UTP bulk cable (without shield).

· The external appearance and specifications are subject
to change without notice.
Edit Part Configuration

Part Number

Configured Part Number is shown.

Specification Table

CAT5e UTP (13 colors of stranded wire / single wire): Related image
CAT5e UTP (13 colors of stranded wire / single wire): Related image
Model NumberColorOverall Length
(m)
Outer Diameter
(mm)
NEXT value
(db)
Approximate weight
(kg)
NWNETSTARC5E-PC24X4P-2
(stranded wire / twisted pair / without shield)
Manufacturer: Tonichi Kyosan Cable
LB (light blue) / BL (blue) / LG (light green) /
GY (gray) / PP (purple) / BK (black) /
IV (ivory) / RD (red) / PK (pink) /
GN (green) / WH (white) / YL (yellow) /
OR (orange)
300
(box)
5.538.3
(at 100 MHz)
12.3
(1 roll)
NWNETSTARC5E-805X4P-2
(solid wire / twisted pair / without shield)
Manufacturer: Tonichi Kyosan Cable
35.3
(at 100 MHz)
9
(1 roll)

Overview of Specifications

CAT5e UTP (13 colors of stranded wire / single wire): Related image
CAT5e UTP (13 colors of stranded wire / single wire): Related image
Part Number
NWNETSTARC5E-805X4P-2-BK
NWNETSTARC5E-805X4P-2-BL
NWNETSTARC5E-805X4P-2-GN
NWNETSTARC5E-805X4P-2-GY
NWNETSTARC5E-805X4P-2-OR
NWNETSTARC5E-805X4P-2-PP
NWNETSTARC5E-805X4P-2-RD
NWNETSTARC5E-805X4P-2-SB
NWNETSTARC5E-805X4P-2-YL
NWNETSTARC5E-PC24X4P-2-SB
Part NumberVolume DiscountDays to Ship RoHSCable Conductor Cable Outer Diameter
(mm)
Color

4 Days or more

10Single Wire4.0~4.9Black

4 Days or more

-Single Wire4.0~4.9Blue

5 Days or more

-Single Wire4.0~4.9[Green / Bright Green / Pale Green] Green

4 Days or more

-Single Wire4.0~4.9[Gray / Light Gray] Gray

4 Days or more

-Single Wire4.0~4.9Orange

4 Days or more

-Single Wire4.0~4.9Purple

4 Days or more

-Single Wire4.0~4.9Red

4 Days or more

-Single Wire4.0~4.9Blue

4 Days or more

10Single Wire4.0~4.9[Yellow / Light Yellow] Yellow

4 Days or more

10Stranded Wire5.0~5.9Blue

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Conductor Size AWG24(0.20sq) No. of Cores 4 Pair (4P) Length(m) 100~
Length(detail)(m) 300 Cable type Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET