Tool Pressure Model (with STP/CAT5e/Dust Cover)

Tool Pressure Model (with STP/CAT5e/Dust Cover)

No specific tools required. Modular Jack with Noise Countermeasures


● Shield model is strong against noise.
● Direct mounting onto a panel is possible.  

· The appearance and specifications are subject to change without notice.
Edit Part Configuration

Part Number

Configured Part Number is shown.

NWKT-5EF6

Specifications

Tool Pressure Model (with STP / CAT5e / Dust Cover):Related Image

*Assembly methods can be found on >>Click here.

More Information

Tool Pressure Model (with STP / CAT5e / Dust Cover):Related Image

Tool Pressure Model (with STP / CAT5e / Dust Cover):Related Image

Specifications

Compatible Cable
Stranded Wire, Single Wire Common, AWG24
Connector
RJ45
Flame Retardance Grade
94V-0
MaterialHousingABS
ContactPretreatment > Nickel, Finish > Gold Plating
Weight (g)11
Operating Temperature Range-40 ~ 80°C

Part Number
NWKT-5EF6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Basic Information

Type Jack (Panel Mounting Type) Category CAT5e Shield Has (STP)
Applicable cable (line type) Stranded Wire / Solid Wire Functions Tool-less Dimension length(mm) 19.65
Dimension width(mm) 19.4 Dimension thickness(mm) 31.15

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET