AC Cord, Fixed Length (PSE), Attached to Both Ends (Grounding)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Specification Table

ModelOverall Length
EM2PA-W-33m
EM2PA-W-55m
Part Number
EM2PA-W-3
EM2PA-W-5
Part NumberVolume DiscountDays to Ship Cable length
(m)

4 Days or more

3

4 Days or more

5

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape IEC C13 Color Black
Rated current(A) 7 Rated voltage(V) 125 Supported countries (standards) Japan (PSE)
Cable Model EM-CCTF / 3 x 0.75 mm2 Connector Model Straight Type Cable Shape Round Shape

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET