Universal Blade Model Outlet, Plug/BF Model

Universal Blade Model Outlet, Plug/BF Model
  • Volume Discount

BF Model Power Plug Ideal for Tight Spaces

  • BS

● Please note that we do not sell sockets for this product.

Part Number

Configured Part Number is shown.

MIS-PBF

More Information

Universal Blade Model Outlet - Plug / BF Model:Related Image
Universal Blade Model Outlet - Plug / BF Model:Related Image
Rating250VAC - 13A (With Fuse)
Safety StandardsBS1363
Body MaterialMelamine
Compatible Wire0.5 mm2 ~ 1.0 mm2 (Finished Cable Outside Diameter Within 11 mm)
Weight55g
Part Number
MIS-PBF
Part NumberVolume DiscountDays to Ship
Available

4 Days

Loading...

  1. 1

Basic Information

Type Plug Shape BF-3 Rated Voltage(V) 250
Rated Current(A) 13 With or Without NEMA Standard N/A Length(mm) 21.5
Width(mm) 50 Thickness(mm) 48 Other Standards (BS)

Please check the type/dimensions/specifications of the part MIS-PBF in the Universal Blade Model Outlet, Plug/BF Model series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support