Universal Blade Model Outlet, Outlet/O-Type

Universal Blade Model Outlet, Outlet/O-Type

Panel Mounted O Model Power Outlet for Internal Board Wiring

  • AS

∙3 Ø4.5 cable outlets are required.

Part Number

Configured Part Number is shown.

MIS-412

More Information

Universal Blade Model Outlet - Outlet / O Model:Related Image
Universal Blade Model Outlet - Outlet / O Model:Related Image
Rating250 VAC-10A
Safety StandardsAS / NZS 3112:1993
Body MaterialUrea Resin
Compatible Wire0.5mm2 ~ 1.0mm2
Weight45g
* MIS-RAS equivalent product. (Note) Male thread dimensions are 7 mm or below.
Part Number
MIS-412
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Basic Information

Type Outlet Shape O-3 Rated Voltage(V) 250
Rated Current(A) 10 With or Without NEMA Standard N/A Length(mm) 29
Width(mm) 49 Thickness(mm) 49 Other Standards (AS)
Other Standards (NZS)

Please check the type/dimensions/specifications of the part MIS-412 in the Universal Blade Model Outlet, Outlet/O-Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support