VFF/VCTFK Flat/Oval Power Cord

VFF/VCTFK Flat/Oval Power Cord

300 V General Power Supply Cable

  • PSE Law
  • Strand Wire
  • 300 V

· Wire core identification of VCTFK is 2 cores, black and white.

Specifications

VFF / VCTFK Flat / Oval Power Cord:Related Image

Specifications

Model NumberSection Area
(mm2)
ColorTotal Length
(m)
ConductorInsulation
Thickness
(mm)
Wire Core
Outer Diameter
(mm)
Sheath
Thickness
(mm)
Finished Outer
Diameter
(mm)
Electrical PropertiesApproximate
Mass
kg / km
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Allowable Current
A (30 °C)
VFF0.75H (Gray)1030/0.181.10.82.7-2.7 x 5.4 Around 728
1.25H (Gray)50/0.181.53.1-3.1 x 6.2 Around 1240
VCTFK0.75W (White)30/0.181.10.542.30.94.3 x 6.67
H (Gray)
1.25W (White)50/0.181.52.74.7 x 7.41260
H (Gray)


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders as 1 item).
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Part Number
VCTFK-0.75-H-10
VCTFK-0.75-W-10
VCTFK-1.25-H-10
VCTFK-1.25-W-10
VFF-0.75-H-10
VFF-1.25-H-10
Part NumberVolume DiscountDays to Ship RoHSConductor cross section
(mm2)
AWG size Finished outer diameter
(mm)
Rated voltage Sheath Color

4 Days

Compliant0.75184.3 x 6.7300 V-

4 Days

Compliant0.75184.3 x 6.6300 V-

4 Days

Compliant1.25164.7 x 7.5300 V-

4 Days

Compliant1.25164.7 x 7.4300 V-

4 Days

Compliant0.7518--Gray

4 Days

Compliant1.2516--Gray

Loading...

  1. 1

Basic Information

Total length(m) 10 Shield N/A Representative standards PSE

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support