Cable Tie Fixture (Screw Fastening Model)_1【100 Pieces Per Package】

Cable Tie Fixture (Screw Fastening Model)_1

Standard small size cable tie fixture. Milky white 66 nylon UL94V-2. Package sold in 100-piece sets.

  • UL
Edit Part Configuration

Part Number

Configured Part Number is shown.

Specifications

1 Pack Includes 100 Pieces

More Information

Cable Tie Fixture (Screw Fastening Model)_1:Related Image

Specifications

Material 66 Nylon UL94V-2
Operating Temperature Range -40°C ~ +85°C
Color Milky White
Specification UL File No. E64962
(MB1-100P only)
Part Number
MB1-100P
MB2-100P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSMounting Hole Diameter φ
(mm)

100 Pieces Per Package

Same Day

Stock

103.1

100 Pieces Per Package

Same Day

Stock

104.8

Loading...

  1. 1

Basic Information

Material 66 Nylon (UL94V-2) Anchoring Method Screw Fastening Type Color Milky White

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support