Cable Tie Fixture (Screw Fastening Model)_3【100 Pieces Per Package】

Cable Tie Fixture (Screw Fastening Model)_3

Center stopper, wide-model cable tie fixture. Milky white 66 nylon UL94V-2. Package sold in 100-piece sets.

Part Number

Configured Part Number is shown.

LKCSF1-100P

More Information

Cable Tie Fixture (Screw Fastening Model)_3:Related Image

Cable Tie Fixture (Screw Fastening Model)_3:Related Image

Specifications

Material66 Nylon UL94V-2
Operating Temperature Range-40°C ~ +85°C
ColorMilky White

Part Number
LKCSF1-100P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHS

100 Pieces Per Package

4 Days or more

Compliant

Loading...

  1. 1

Basic Information

Material 66 Nylon (UL94V-2) Mounting Hole Diameter φ(mm) 6.3 Anchoring Method Screw Fastening Type
Color Milky White

Please check the type/dimensions/specifications of the part LKCSF1-100P in the Cable Tie Fixture (Screw Fastening Model)_3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support