Marker Plate (Plain)【100 Pieces Per Package】

Marker Plate (Plain)

Freely writable display board


● Display board for identifying bundled cables and wires.
● The display board is fixed in place with cable bands and can be written on freely on with oil-based markers.

· As the tabs are thin, they cannot be printed on.
· The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specifications

Marker Plate (Plain):Related Image

1 Pack Includes 100 Sheets

Model Number Dimensions (mm) Weight
(g / Sheet)
L D W A
MT-3819-100P 38.5 5.0 19.1 26.2 0.35
MT-4419-100P 45.3 5.0 19.1 32.8 0.45
MT-5019-100P 50.5 5.3 19.1 38.0 0.55
MT-6319-100P 65 5.2 19.1 52.3 0.60
MT-6344-100P 63.8 5.9 44.8 51.7 1.80
MT-8819-100P 90.0 5.3 19.1 77.9 1.00

More Information

Marker Plate (Plain):Related ImageMarker Plate (Plain):Related Image

Specifications

Material Nylon66, UL94V-2
Operating Temperature Range -40°C ~ +85°C
Color Milky White
Part Number
MT-3819-100P
MT-4419-100P
MT-5019-100P
MT-6319-100P
MT-6344-100P
MT-8819-100P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSSizes(Depth x Width x Length)
(mm)

100 Pieces Per Package

4 Days

Compliant0.4 x 5 x 38.5

100 Pieces Per Package

4 Days

Compliant0.4 x 5 x 45.3

100 Pieces Per Package

4 Days

Compliant0.4 x 5.3 x 50.5

100 Pieces Per Package

4 Days

Compliant0.4 x 5.2 x 65

100 Pieces Per Package

4 Days

Compliant0.4 x 5.9 x 63.8

100 Pieces Per Package

4 Days

Compliant0.4 x 5.3 x 90

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support