Double-Sided Industrial Use Tape

Double-Sided Industrial Use Tape

Tape for vinyl chloride and multi-purpose tape


Vinyl chloride and multipurpose tape
● Ultra-strong, double-sided tape with an acrylic foam base material, coated on both sides with acrylicbased adhesive that is affected by plasticizers.
● Fits perfectly even to warped or shrunken materials, demonstrating strong adhesion even in vibrating places.
● Excellent weather resistance and sealing effects make it ideal for use outdoors.
● SPV series (for vinyl chloride) that can be used to adhere soft vinyl chloride materials together or to bond soft vinyl chloride materials with metal/glass/ABS resin/
acrylic resin/ceramic/wood/cloth/paper.
● KPG and SPG series (multipurpose) can be used to bond general materials together, including metal/glass/ABS resin/acrylic resin/ceramic/wood/paper/cloth/etc.



· The type used for vinyl chloride cannot be used for polyethylene and polypropylene.
Edit Part Configuration

Part Number

Configured Part Number is shown.

Specification Table

Model NumberTypeSizeWeight
(g)
Thickness × WidthOverall Length
SPV-12For Vinyl Chloride1.14 mm × 12 mm4 m63
SPV-191.14 mm × 19 mm97
KPG-12Multi-Purpose1.1 mm × 12 mm1.5 m23
KPG-191.1 mm × 19 mm29
SPG-121.1 mm × 12 mm4 m42
SPG-191.1 mm × 19 mm65

Overview of Specifications

Double-Sided Industrial Use Tape: Related image
Specifications
● For Vinyl Chloride (SPV)
Model NumberSPV
ColorWhite
 
ThicknessTape (mm)1.14
Backing Tape (mm)0.08
Operating temperature range (°C)−20°C to 90°C
 
90 degree direction of separation (N/cm)
 
41
Shear Adhesive Strength (N/cm2)
 
100
Load Reference (kg/cm2)0.28
*Load reference measured sealing vinyl chloride to itself.
 
ThicknessUse with dial gauges with a 5 mm diameter adhesive surface (JIS Z 0237).
Operating Temperature RangeAdhesive performance decreases in temperatures of -20°C or lower. Adhesive performance may degrade during long-term use in temperatures of 90°C or more.
Storage ConditionsRoll may distort if left in high temperature and humidity environments long-term.
90 degree direction of separationFor stainless steel plate (SUS 304), through specially processed aluminum foil, 10 kg crimping steel roller with 2 round tips, cures in 72 hours at room temperature, tensile speed 300 mm/min
Shear Adhesive StrengthFor stainless steel plate (SUS 304), 10 kg crimping steel roller with 2 round tips, cures in 72 hours at room temperature, tensile speed 300 mm/min.
● For Multi-Purpose (KPG/SPG)
Model NumberKPG/SPG
 
ColorWhite
 
ThicknessTape (mm)1.1
Backing Tape (mm)0.13
Operating temperature range (°C)−20°C to 90°C
90 degree direction of separation (N/cm)
 
32
Shear Adhesive Strength (N/cm2)
 
93
Load Reference (kg/cm2)0.26
*Load reference measured sealing stainless steel to itself.
 
Usage
1. Remove oil, water and dust from the adherend.
2. Press down on the tape for about 3 seconds to crimp.
3. At room temperatures of 10°C or below, heat both the tape and the adherend to 20°C or more before adhering.
Part Number
KPG-12
KPG-19
SPG-12
SPG-19
SPV-12
SPV-19
Part NumberVolume DiscountDays to Ship RoHSSizes(Depth x Width x Length)
(mm)

4 Days or more

101.1 x 12 x 1.5

4 Days or more

101.1 x 19 x 1.5

4 Days or more

101.1 x 12 x 4

4 Days or more

101.1 x 19 x 4

4 Days or more

101.14 x 12 x 4

4 Days or more

101.14 x 19 x 4

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET