Screwdriver, Ball Grip Screwdriver

Screwdriver, Ball Grip Screwdriver

+, - color-coded cushion grip


● Extra tightening force for screws.
● Made from chrome vanadium steel with the whole body tempered.
● The blade edge has high-precision black point finishing, and includes a magnet.

(i)Caution

Edit Part Configuration

Part Number

Configured Part Number is shown.

Specifications

Screwdriver, Ball Grip Screwdriver:Related Image

Model Driver
Type
Tip Size Shaft Length
mm
Shaft Diameter
mm
Grip
Diameter mm
Length
mm
Weight
Blade Width mm Blade Thickness mm
220-5.5-75 Flathead 5.5 0.8 75 5.5 32.0 156.5 60g
220-6-100 6.0 0.9 100 6.4 41.0 200 113g
220-1-75 Phillips No.1 75 5.5 32.0 156.5 60g
220-2-200 No.2 200 6.4 41.0 300 139g
Part Number
220-1-75
220-2-200
220-5.5-75
220-6-100
Part NumberVolume DiscountDays to Ship Type Weight
(G)
Tip Size Shaft Length
(mm)
Shaft Diameter
(mm)
Grip Diameter
(mm)
Length
(mm)

Same Day

Stock

Phillips60No. 1755.532156.5

Same Day

Stock

Phillips139No.22006.441300

Same Day

Stock

Flathead60Blade Width: 5.5 mm, Blade Thickness: 0.8 mm755.532156.5

Same Day

Stock

Flathead113Blade Width: 6.0 mm, Blade Thickness: 0.9 mm1006.441200

Loading...

  1. 1

Basic Information

Product Classification Ball Grip Driver

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET