Powder Coated Flat Steel Panel (MISUMI)

Powder Coated Flat Steel Panel (MISUMI)

Click this image to zoom it.

Move the mouse over the image to zoom

Steel-coated flat type

  • Box Material: Steel
  • Customizable size box
  • Product supporting hole machining
  • Web-designed box can be used

Painted products naturally ship within a minimum of 3 days too
● Flat type panel enables a wide range of drilling
● 2 coating color options are available as standard
● Changed to a powder coating

· Not the R series
·
Contains hanging holes for coating (4-φ5.2) in the corners unless otherwise specified. The same applies when using the online design website.
Click the PDF button at the top right of this page for details on drilling and the effective dimensions for mounting equipment.
*The coating material has changed to powder coating from March 2015 shipments onward. The film thickness is around 50 micrometers thicker than before.
Painted Panel Flat Type Steel: Related Image
 

PDF

Edit Part Configuration

Part Number

Configure to get your Part Number

Specification Table

Painted Panel Flat Type Steel: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
Painted Panel Flat Type Steel: Related Image
■ NKT16
W
H
50to99100to199200to299300to399400to499500to599600to699700to799800to899900to1,000
50to99----------
100to199----------
200to299----------
300to399----------
400to499----------
500to599----------
600to699----------
700to799----------
800to899----------
900to1,000----------
■ NKT23
W
H
50to99100to199200to299300to399400to499500to599600to699700to799800to899900to1,000
50to99----------
100to199----------
200to299----------
300to399----------
400to499----------
500to599----------
600to699----------
700to799----------
800to899----------
900to1,000----------
Painted Panel Flat Type Steel: Related Image

Basic Specifications

Painted Panel Flat Type Steel: Related Image
 
Part Number
NKT16-[50-1000/1]-[50-1000/1]-[G,​K]
NKT23-[50-1000/1]-[50-1000/1]-[G,​K]
NKTU16-[50-1000/1]-[50-1000/1]
NKTU23-[50-1000/1]-[50-1000/1]
Part NumberVolume DiscountDays to Ship Characteristics Body Board Thickness
(mm)
#2 #3 Coating Color

7 Days

Paint Product1.650 ~ 100050 ~ 1000Cream (2.5Y9/1) / Gray (5Y7/1)

7 Days

Paint Product2.350 ~ 100050 ~ 1000Cream (2.5Y9/1) / Gray (5Y7/1)

7 Days

Undercoating1.650 ~ 100050 ~ 1000-

7 Days

Undercoating2.350 ~ 100050 ~ 1000-

Loading...

  1. 1

Usage Example

Painted Panel Flat Type Steel: Related Image

Basic Information

Material Iron

Additional Products in this Category

Customers Who Viewed This Item Also Viewed