Aluminum Control Box UC Type (Front and Back Panel Type)

Aluminum Control Box UC Type (Front and Back Panel Type)

Aluminum box with front and rear panels.

  • Aluminum
  • Fixed Size
  • Hole Machining
  • Web Box

Box with aluminum front and rear panels.
● Made of aluminum for superior machining performance.
● Select your desired size from the abundant lineup.

*Information on Discontinued Products*

This product was discontinued on August 1, 2016.
The next-generation product is the Takachi Electronics Enclosure Co. Universal Aluminum Sash Case UC series.

[Precautions]
1. The AA color symbol for Select Ivory has been discontinued. Use the GG color symbol for light gray next-generation products.
2. GX color symbol panel parts in aluminum light gray have been changed to a light gray with a slightly brighter color.
3. The online design site and custom order hole drilling quotations were discontinued starting from August 1, 2016.
  For drilling of next-generation products, submit a drilling drawing for quotation to the address below.
  ● Box Quotation Center box@misumi.co.jp
*Orders for quotations up to July 31, 2016 will be accepted.

Edit Part Configuration

Part Number

Configured Part Number is shown.

UC20-12-16-DD

Specification Table

Aluminum Control Box UC Type (Front/Rear Panel Type): Related Image
ModelColor specifications
(>>Page 6303)
Standard Unit PriceSlide Unit Price
1 to 5 pcs6 to 99 pcs
UC17-7-12AA
-
-
DD
-
-
GX
-
-
UC20-5-14AA
-
-
DD
-
-
GX
-
-
UC20-8-14AA
-
-
DD
-
-
GX
-
-
UC20-12-16AA
-
-
DD
-
-
GX
-
-
UC26-5-18AA
-
-
DD
-
-
GX
-
-
UC26-10-18AA
-
-
DD
-
-
GX
-
-
UC26-7-20AA
-
-
DD
-
-
GX
-
-
UC32-5-22AA
-
-
DD
-
-
GX
-
-
UC32-12-22AA
-
-
DD
-
-
GX
-
-
UC32-8-24AA
-
-
DD
-
-
GX
-
-
UC43-5-28AA
-
-
DD
-
-
GX
-
-
UC43-14-28AA
-
-
DD
-
-
GX
-
-
UC7-8-14AA
-
-
DD
-
-
GX
-
-
UC10-11-18AA
-
-
DD
-
-
GX
-
-
UC12-14-22AA
-
-
DD
-
-
GX
-
-
UC15-18-28AA
-
-
DD
-
-
GX
-
-
UC18-21-34AA
-
-
DD
-
-
GX
-
-
 
ModelColor specifications
(>>Page 6303)
Standard Unit PriceSlide Unit Price
1 to 5 pcs6 to 99 pcs
UC6-3-8AA
-
-
DD
-
-
GX
-
-
UC7-3-10AA
-
-
DD
-
-
GX
-
-
UC9-5-12AA
-
-
DD
-
-
GX
-
-
UC10-4-14AA
-
-
DD
-
-
GX
-
-
UC12-7-16AA
-
-
DD
-
-
GX
-
-
UC13-4-18AA
-
-
DD
-
-
GX
-
-
UC15-8-20AA
-
-
DD
-
-
GX
-
-
UC16-5-22AA
-
-
DD
-
-
GX
-
-
UC18-10-24AA
-
-
DD
-
-
GX
-
-
UC24-14-34AA
-
-
DD
-
-
GX
-
-
UC8-3-6AA
-
-
DD
-
-
GX
-
-
UC11-3-8AA
-
-
DD
-
-
GX
-
-
UC11-5-8AA
-
-
DD
-
-
GX
-
-
UC14-4-10AA
-
-
DD
-
-
GX
-
-
UC14-6-10AA
-
-
DD
-
-
GX
-
-
UC15-10-12AA
-
-
DD
-
-
GX
-
-
UC17-5-12AA
-
-
DD
-
-
GX
-
-

Basic Specifications

Aluminum Control Box UC Type (Front/Rear Panel Type): Related Image
 
NameQuantityMaterial
Top Cover1 pcA6063S-T5
Bottom Cover1 pcA6063S-T5
Panel2 sheetA1050P-H24 t1.7 (Bronze Anodized Aluminum) A1100P-H24 t1.5 (Other Color Specifications)
Side Bracket2 pcsSPCC t2.0
Mounting Screws12 pcsIron Countersunk Screw
Rubber Feet4 pcsNatural Rubber
Color specifications
Color specificationsTop/Bottom CoversPanel
AA TypeSelect Ivory PaintColor Select Ivory (2 pcs)
DD TypeBronze Anodized AluminumBronze Anodized Aluminum (2 pcs)
GX TypeDark Gray PaintColor Aluminum Light Gray (1 Piece)
Color Aluminum Dark Gray (1 Piece)
*DD type top/bottom covers may differ in color tone slightly. Take note of this.
*Note that anodized aluminum may peel slightly after drilling DD types. 
Dimensional Table
(Unit: mm)
ModelABCRtabHeat Dissipating HoleDead Weight (g)
UC6-3-8-**608035521658120
UC7-3-10-**7510030521678160
UC9-5-12-**90120507.52.51894290
UC10-4-14-**100140407.52.52894320
UC12-7-16-**1201607011330110560
UC13-4-18-**1301804011330130560
UC15-8-20-**1502008011330150860
UC16-5-22-**1652205011330170840
UC18-10-24-**180240100113301901260
UC24-14-34-**24034014011.23.2302902540
UC8-3-6-**806030521638100
UC11-3-8-**1108030521658170
UC11-5-8-**1108050521658200
UC14-4-10-**14010040521678270
UC14-6-10-**14010060521678310
UC15-10-12-**1501201007.52.51894530
UC17-5-12-**170120507.52.51894450
 
ModelABCRtabHeat Dissipating HoleDead Weight (g)
UC17-7-12-**170120707.52.51894510
UC20-5-14-**200140507.52.52894560
UC20-8-14-**200140807.52.52894670
UC20-12-16-**20016012011330110820
UC26-5-18-**26018050113301301,020
UC26-10-18-**260180100113301301,260
UC26-7-20-**26020070113301501,230
UC32-5-22-**32022050113301701,450
UC32-12-22-**320220120113301701,880
UC32-8-24-**32024080113301901,760
UC43-5-28-**43028050113302302,370
UC43-14-28-**430280140113302303,050
UC7-8-14-**75140857.52.52894370
UC10-11-18-**10018011011330130720
UC12-14-22-**120220140113301701,080
UC15-18-28-**150280180113302301,740
UC18-21-34-**18034021011.23.2302902,630
Part Number
UC20-12-16-DD
Part NumberVolume DiscountDays to Ship RoHS

5 Days or more

10

Loading...

  1. 1

Basic Information

Width W(mm) 200 Height H(mm) 120 Depth D(mm) 160
Materials Aluminum Protection function (environmentally resistant) N/A Intermediate plate Without Board
Installation Indoor Locked Models Screw-Fastened Model Body Board Thickness(mm) 3
Characteristics No Heat Dissipation Hole Color Top and Bottom Covers: Bronze Anodized

Please check the type/dimensions/specifications of the part UC20-12-16-DD in the Aluminum Control Box UC Type (Front and Back Panel Type) series.

Additional Products in this Category

Tech Support