TSC Series Carbide High-helical End Mill for High-hardness Steel Machining, Multi-blade, 50° Spiral/Stub Model

TSC Series Carbide High-helical End Mill for High-hardness Steel Machining, Multi-blade, 50° Spiral/Stub Model

The 1D blade length suppresses chattering, making it ideal for side milling

  • TS
  • High-Hardness Steel
  • Multi-Flutes (5 ~)
  • B (Stub)
Edit Part Configuration

Part Number

Configured Part Number is shown.

TSC series carbide high-helical end mill for high-hardness steel machining, multi-blade, 50° spiral / stub model:Related Image

Part Number
SN-TSC-MSXB6-[11-42/1]-6
SN-TSC-MSXB8-[13-46/1]-8
SN-TSC-MSXB10-[15-50/1]-10
SN-TSC-MSXB12-[17-55/1]-12
SNR-TSC-MSXB8-[13-46/1]-[5-8/1]
SNR-TSC-MSXB10-[15-50/1]-[5-10/1]
SNR-TSC-MSXB12-[17-55/1]-[5-12/1]
TSC-MSXB3
TSC-MSXB8
TSC-MSXB10
TSC-MSXB12
Part NumberVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Additional Classification Tolerance of OD
(mm)
Figure ● Inventory Product □ Manufacturer Product

5 Days or more

66666011 ~ 42Flat Surface / Side SurfaceStandard Neck Relief-0.020 ~ -0.0382

5 Days or more

88687013 ~ 46Flat Surface / Side SurfaceStandard Neck Relief-0.025 ~ -0.0452

5 Days or more

10106108015 ~ 50Flat Surface / Side SurfaceStandard Neck Relief-0.025 ~ -0.0452

5 Days or more

12126128517 ~ 55Flat Surface / Side SurfaceStandard Neck Relief-0.032 ~ -0.0592

5 Days or more

88687013 ~ 46Flat Surface / Side SurfaceCutting Edge R Processing-0.025 ~ -0.0452

5 Days or more

10106108015 ~ 50Flat Surface / Side SurfaceCutting Edge R Processing-0.025 ~ -0.0452

5 Days or more

12126128517 ~ 55Flat Surface / Side SurfaceCutting Edge R Processing-0.032 ~ -0.0592

4 Days or more

334660-Flat Surface / Side Surface / Inclined CuttingStocked Product-0.014 ~ -0.0281

4 Days or more

886870-Flat Surface / Side SurfaceStocked Product-0.025 ~ -0.0452

4 Days or more

101061080-Flat Surface / Side SurfaceStocked Product-0.025 ~ -0.0452

4 Days or more

121261285-Flat Surface / Side SurfaceStocked Product-0.032 ~ -0.0592

Loading...

  1. 1

Specifications

TSC series carbide high-helical end mill for high-hardness steel machining, multi-blade, 50° spiral / stub model:Related Image

 

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Number of Flutes Figure
Outer Diameter
D
TSC-MSXB 1 1 60 6 4 1
2 2 60 6 4 1
3 3 60 6 4 1
4 4 60 6 4 1
5 5 60 6 4 1
6 6 60 6 6 2
8 8 70 8 6 2
10 10 80 10 6 2
12 12 85 12 6 2


For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high-speed machining / dry machining.
The corners of the blade tip are slightly rounded to prevent chipping when cutting high hardness steel.
The tool has a high rigidity, reducing the chances of tool breakage to a minimum level when cutting side surfaces.
Capable of machining high hardness steel up to 65 HRC.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Model Highly-Helical Coating For High Hardness (Silicone-Based)
Geometry Ultra-Small R Helix Angle (θ) Powerful Helix (45° to 60°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support