TSC Series Carbide High-helical End Mill for High-hardness Steel Machining, Multi-blade, 50° Spiral/Short Model

TSC Series Carbide High-helical End Mill for High-hardness Steel Machining, Multi-blade, 50° Spiral/Short Model

Bite-equipped type that combines the edging and rigidity

  • TS
  • High-Hardness Steel
  • Multi-Flutes (5 ~)
  • S (Short)
Edit Part Configuration

Part Number

Configured Part Number is shown.

TSC series carbide high-helical end mill for high-hardness steel machining, multi-blade, 50° spiral / short model:Related Image

Part Number
SN-TSC-GSXS6-[17-42/1]-12
SN-TSC-GSXS8-[21-51/1]-16
SN-TSC-GSXS10-[25-50/1]-20
SN-TSC-GSXS12-[29-70/1]-24
SNR-TSC-GSXS8-[21-51/1]-[5-16/1]
SNR-TSC-GSXS10-[25-50/1]-[5-20/1]
SNR-TSC-GSXS12-[29-70/1]-[5-24/1]
TSC-GSXS4
TSC-GSXS5
TSC-GSXS6
Part NumberVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Additional Classification Tolerance of OD
(mm)
Figure ● Inventory Product □ Manufacturer Product

5 Days or more

612666017 ~ 42Flat Surface / Side SurfaceStandard Neck Relief-0.020 ~ -0.0382

5 Days or more

816687521 ~ 51Flat Surface / Side SurfaceStandard Neck Relief-0.025 ~ -0.0452

5 Days or more

10206108025 ~ 50Flat Surface / Side SurfaceStandard Neck Relief-0.025 ~ -0.0452

5 Days or more

122461210029 ~ 70Flat Surface / Side SurfaceStandard Neck Relief-0.032 ~ -0.0592

5 Days or more

816687521 ~ 51Flat Surface / Side SurfaceCutting Edge R Processing-0.025 ~ -0.0452

5 Days or more

10206108025 ~ 50Flat Surface / Side SurfaceCutting Edge R Processing-0.025 ~ -0.0452

5 Days or more

122461210029 ~ 70Flat Surface / Side SurfaceCutting Edge R Processing-0.032 ~ -0.0592

4 Days or more

484660-Flat Surface / Side Surface / Inclined CuttingStocked Product-0.020 ~ -0.0381

4 Days or more

5104660-Flat Surface / Side Surface / Inclined CuttingStocked Product-0.020 ~ -0.0381

4 Days or more

6126660-Flat Surface / Side SurfaceStocked Product-0.020 ~ -0.0382

Loading...

  1. 1

Specifications

 TSC series carbide high-helical end mill for high-hardness steel machining, multi-blade, 50° spiral / short model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Number of Flutes Figure
Outer Diameter
D
TSC-GSXS 3 6 60 6 4 1
4 8 60 6 4 1
5 10 60 6 4 1
6 12 60 6 6 2
8 16 75 8 6 2
10 20 80 10 6 2
12 24 100 12 6 2



For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
The blade tip has an overlap (gassing gland) to prevent it from chipping.
The tool has high rigidity, reducing the chances of tool breakage to a minimum level when cutting side surfaces.
Capable of machining high hardness steel up to 65 HRC.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Model Highly-Helical Coating For High Hardness (Silicone-Based)
Geometry With Lead Helix Angle (θ) Powerful Helix (45° to 60°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support