TSC Series Carbide High-helical End Mill for High-hardness copper machining, Multi-blade, 50° Spiral/Regular Model

TSC Series Carbide High-helical End Mill for High-hardness copper machining, Multi-blade, 50° Spiral/Regular Model

Bite-equipped type that combines the edging and rigidity

  • TS
  • High-Hardness Steel
  • Multi-Flutes (5 ~)
  • R (Regular)
Edit Part Configuration

Part Number

Configured Part Number is shown.

TSC series carbide high-helical end mill for high-hardness copper machining, multi-blade, 50° spiral / regular model:Related Image

Part Number
SN-TSC-GSXR6-[20-42/1]-15
SN-TSC-GSXR8-[25-51/1]-20
SN-TSC-GSXR10-[30-50/1]-25
SN-TSC-GSXR12-[35-70/1]-30
SN-TSC-GSXR16-[45-78/1]-40
SN-TSC-GSXR20-[50-92/1]-45
SNR-TSC-GSXR8-[25-51/1]-[5-20/1]
SNR-TSC-GSXR10-[30-50/1]-[5-25/1]
SNR-TSC-GSXR12-[35-70/1]-[5-30/1]
SNR-TSC-GSXR16-[45-78/1]-[5-40/1]
SNR-TSC-GSXR20-[50-92/1]-[5-45/1]
TSC-GSXR4
TSC-GSXR5
TSC-GSXR6
TSC-GSXR8
TSC-GSXR10
TSC-GSXR16
TSC-GSXR20
Part NumberVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Additional Classification Tolerance of OD
(mm)
Figure ● Inventory Product □ Manufacturer Product

5 Days or more

615666020 ~ 42Flat Surface / Side SurfaceStandard Neck Relief-0.020 ~ -0.0382

5 Days or more

820687525 ~ 51Flat Surface / Side SurfaceStandard Neck Relief-0.025 ~ -0.0452

5 Days or more

10256108030 ~ 50Flat Surface / Side SurfaceStandard Neck Relief-0.025 ~ -0.0452

5 Days or more

123061210035 ~ 70Flat Surface / Side SurfaceStandard Neck Relief-0.032 ~ -0.0592

5 Days or more

164061611045 ~ 78Flat Surface / Side SurfaceStandard Neck Relief-0.032 ~ -0.0592

5 Days or more

204562013050 ~ 92Flat Surface / Side SurfaceStandard Neck Relief-0.040 ~ -0.0702

5 Days or more

820687525 ~ 51Flat Surface / Side SurfaceCutting Edge R Processing-0.025 ~ -0.0452

5 Days or more

10256108030 ~ 50Flat Surface / Side SurfaceCutting Edge R Processing-0.025 ~ -0.0452

5 Days or more

123061210035 ~ 70Flat Surface / Side SurfaceCutting Edge R Processing-0.032 ~ -0.0592

5 Days or more

164061611045 ~ 78Flat Surface / Side SurfaceCutting Edge R Processing-0.032 ~ -0.0592

5 Days or more

204562013050 ~ 92Flat Surface / Side SurfaceCutting Edge R Processing-0.040 ~ -0.0702

4 Days or more

4124660-Flat Surface / Side Surface / Inclined CuttingStocked Product-0.020 ~ -0.0381

4 Days or more

5154660-Flat Surface / Side Surface / Inclined CuttingStocked Product-0.020 ~ -0.0381

4 Days or more

6156660-Flat Surface / Side SurfaceStocked Product-0.020 ~ -0.0382

4 Days or more

8206875-Flat Surface / Side SurfaceStocked Product-0.025 ~ -0.0452

4 Days or more

102561080-Flat Surface / Side SurfaceStocked Product-0.025 ~ -0.0452

4 Days or more

1640616110-Flat Surface / Side SurfaceStocked Product-0.032 ~ -0.0592

4 Days or more

2045620130-Flat Surface / Side SurfaceStocked Product-0.040 ~ -0.0702

Loading...

  1. 1

Specifications

TSC series carbide high-helical end mill for high-hardness copper machining, multi-blade, 50° spiral / regular model:Related Image

 

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Number of Flutes Figure
Outer Diameter
D
TSC-GSXR 3 10 60 6 4 1
4 12 60 6 4 1
5 15 60 6 4 1
6 15 60 6 6 2
8 20 75 8 6 2
10 25 80 10 6 2
12 30 100 12 6 2
16 40 110 16 6 2
20 45 130 20 6 2



For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
The blade tip has an overlap (gassing gland) to prevent it from chipping.
The tool has high rigidity, reducing the chances of tool breakage to a minimum level when cutting side surfaces.
Capable of machining high hardness steel up to 65 HRC.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Model Highly-Helical Coating For High Hardness (Silicone-Based)
Geometry With Lead Helix Angle (θ) Powerful Helix (45° to 60°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support