TSC Series Carbide High-helical End Mill for High-hardness copper machining, Multi-blade, 50° Spiral/Long Model

TSC Series Carbide High-helical End Mill for High-hardness copper machining, Multi-blade, 50° Spiral/Long Model

High-hardness steel of up to 65 HRC can be processed without chattering

  • TS
  • High-Hardness Steel
  • Multi-Flutes (5 ~)
  • L (Long)
Edit Part Configuration

Part Number

Configured Part Number is shown.

TSC series carbide high-helical end mill for high-hardness copper machining, multi-blade, 50° spiral / long model:Related Image

Part Number
SN-TSC-MSXL6-[30-52/1]-25
SN-TSC-MSXL8-[40-56/1]-35
SN-TSC-MSXL10-[45-70/1]-40
SN-TSC-MSXL12-[55-80/1]-50
SN-TSC-MSXL14-[60-93/1]-55
SN-TSC-MSXL16-[70-93/1]-65
SN-TSC-MSXL18-[70-107/1]-65
SN-TSC-MSXL20-[85-122/1]-80
SN-TSC-MSXL25-[95-140/1]-90
SNR-TSC-MSXL8-[40-56/1]-[5-35/1]
SNR-TSC-MSXL10-[45-70/1]-[5-40/1]
SNR-TSC-MSXL12-[55-80/1]-[5-50/1]
SNR-TSC-MSXL14-[60-93/1]-[5-55/1]
SNR-TSC-MSXL16-[70-93/1]-[5-65/1]
SNR-TSC-MSXL18-[70-107/1]-[5-65/1]
SNR-TSC-MSXL20-[85-122/1]-[5-80/1]
SNR-TSC-MSXL25-[95-140/1]-[5-90/1]
TSC-MSXL6
TSC-MSXL8
TSC-MSXL10
TSC-MSXL12
TSC-MSXL16
TSC-MSXL18
TSC-MSXL20
Part NumberVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Additional Classification Tolerance of OD
(mm)
● Inventory Product □ Manufacturer Product

5 Days or more

625667030 ~ 52Standard Neck Relief-0.020 ~ -0.038

5 Days or more

835688040 ~ 56Standard Neck Relief-0.025 ~ -0.045

5 Days or more

104061010045 ~ 70Standard Neck Relief-0.025 ~ -0.045

5 Days or more

125061211055 ~ 80Standard Neck Relief-0.032 ~ -0.059

5 Days or more

145561612560 ~ 93Standard Neck Relief-0.032 ~ -0.059

5 Days or more

166561612570 ~ 93Standard Neck Relief-0.032 ~ -0.059

5 Days or more

186562014570 ~ 107Standard Neck Relief-0.032 ~ -0.059

5 Days or more

208062016085 ~ 122Standard Neck Relief-0.040 ~ -0.070

5 Days or more

259082518095 ~ 140Standard Neck Relief-0.040 ~ -0.070

5 Days or more

835688040 ~ 56Cutting Edge R Processing-0.025 ~ -0.045

5 Days or more

104061010045 ~ 70Cutting Edge R Processing-0.025 ~ -0.045

5 Days or more

125061211055 ~ 80Cutting Edge R Processing-0.032 ~ -0.059

5 Days or more

145561612560 ~ 93Cutting Edge R Processing-0.032 ~ -0.059

5 Days or more

166561612570 ~ 93Cutting Edge R Processing-0.032 ~ -0.059

5 Days or more

186562014570 ~ 107Cutting Edge R Processing-0.032 ~ -0.059

5 Days or more

208062016085 ~ 122Cutting Edge R Processing-0.040 ~ -0.070

5 Days or more

259082518095 ~ 140Cutting Edge R Processing-0.040 ~ -0.070

Same Day

Stock

6256670-Stocked Product-0.020 ~ -0.038

4 Days or more

8356880-Stocked Product-0.025 ~ -0.045

4 Days or more

1040610100-Stocked Product-0.025 ~ -0.045

4 Days or more

1250612110-Stocked Product-0.032 ~ -0.059

4 Days or more

1665616125-Stocked Product-0.032 ~ -0.059

4 Days or more

1865620145-Stocked Product-0.032 ~ -0.059

4 Days or more

2080620160-Stocked Product-0.040 ~ -0.070

Loading...

  1. 1

Specifications

TSC series carbide high-helical end mill for high-hardness copper machining, multi-blade, 50° spiral / long model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Number of Flutes
Z
Outer Diameter
D
TSC-MSXL 6 25 70 6 6
8 35 80 8 6
10 40 100 10 6
12 50 110 12 6
14 55 125 16 6
16 65 125 16 6
18 65 145 20 6
20 80 160 20 6
22 80 160 20 6
25 90 180 25 8



For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
The corners of the blade tip are slightly rounded to prevent chipping when cutting high hardness steel.
The tool has high rigidity, reducing the chances of tool breakage to a minimum level when cutting side surfaces.
Capable of machining high hardness steel up to 65 HRC.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Model Highly-Helical Coating For High Hardness (Silicone-Based)
Processing Applications Flat Surface / Side Surface Geometry Ultra-Small R Helix Angle (θ) Powerful Helix (45° to 60°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support