TSC Series Carbide High-helical End Mill, 6-flute, 50° Spiral/Stub, Long Neck Model

TSC Series Carbide High-helical End Mill, 6-flute, 50° Spiral/Stub, Long Neck Model

A high helix end mill that's capable of side milling with high speed and accuracy

  • TS
  • High-Hardness Steel
  • Multi-Flutes (5 ~)
  • B (Stub)
Edit Part Configuration

Part Number

Configured Part Number is shown.

TSC series carbide high-helical end mill, 6-flute, 50° spiral / stub, long neck model:Related Image

Part Number
TSC-LN-MSXB6-30
TSC-LN-MSXB8-70
TSC-LN-MSXB10-50
Part NumberVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Tolerance of OD
(mm)
● Inventory Product □ Manufacturer Product Under Neck Diameter d1
(mm)

4 Days or more

6967530-0.020 ~ -0.0385.8

4 Days or more

812812070-0.025 ~ -0.0457.8

4 Days or more

10151010050-0.025 ~ -0.0459.5

Loading...

  1. 1

Specifications

TSC series carbide high-helical end mill, 6-flute, 50° spiral / stub, long neck model:Related Image

Model Number     Flute Length
Under Neck Diameter
d1
Overall Length
L
Shank Diameter
d
Number of Flutes
Outer Diameter
D
Length Under Neck
1
TSC-LN-MSXB 6 30 9 5.8 75 6 6
6 40 9 5.8 90 6 6
6 55 9 5.8 100 6 6
8 40 12 7.8 85 8 6
8 55 12 7.8 100 8 6
8 70 12 7.8 120 8 6
10 50 15 9.5 100 10 6
10 70 15 9.5 120 10 6
10 90 15 9.5 140 10 6
12 60 18 11.7 110 12 6
12 85 18 11.7 135 12 6
12 110 18 11.7 160 12 6
16 80 24 15.5 140 16 6
16 120 24 15.5 175 16 6


For Cutting Conditions, Refer to >>Click here.

More Information


It has a new TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.
The flute length of 1.5D stub flute length yields greater rigidity, enabling high feed machining.
Has neck relief to prevent interference. Capable of high-speed machining without breaking when side-cutting during multi-layer machining.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes(sheet) 6 Model Highly-Helical
Coating For High Hardness (Silicone-Based) Processing Applications Flat Surface / Side Surface Geometry Ultra-Small R
Helix Angle (θ) Powerful Helix (45° to 60°) Additional Classification Stocked Product

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support