TSC Series Carbide Long Neck Square End Mill for High-Hardness Steel Machining, 4-Flute, 50° Spiral/Long Model

TSC Series Carbide Long Neck Square End Mill for High-Hardness Steel Machining, 4-Flute, 50° Spiral/Long Model

4-Blade Type for High-Hardness Steel Machining / High-Helix Type

  • TS
  • High-Hardness Steel
  • 4 Flutes
Edit Part Configuration

Part Number

Configured Part Number is shown.

TSC Series Carbide Long Neck Square End Mill for High-Hardness Steel Machining, 4-Flute, 50° Spiral/Long Model:Related Image

Part Number
LN-TSC-MSXS1.5-[8-33/1]
LN-TSC-MSXS2-[9-34/1]
LN-TSC-MSXS3-[11-36/1]
LN-TSC-MSXS4-[13-38/1]
LN-TSC-MSXS5-[15-40/1]
TSC-MSX4LB1.5-8
TSC-MSX4LB1.5-12
TSC-MSX4LB2-6
TSC-MSX4LB2-10
TSC-MSX4LB2-16
TSC-MSX4LB3-16
TSC-MSX4LB3-25
TSC-MSX4LB4-20
TSC-MSX4LB4-30
TSC-MSX4LB4-50
TSC-MSX4LB5-40
TSC-MSX4LB5-50
TSC-MSX4LB6-30
Part NumberVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Additional Classification Tolerance of OD
(mm)
Figure ● Inventory Product □ Manufacturer Product Under Neck Diameter d1
(mm)
Effective Length (mm) Depends on Work Inclination Angle 30'
(mm)
Effective Length (mm) Depends on Work Inclination Angle 1°
(mm)
Effective Length (mm) Depends on Work Inclination Angle 2°
(mm)
Effective Length (mm) Depends on Work Inclination Angle 3°
(mm)

5 Days or more

1.53608 ~ 33Manufactured Product-0.014 ~ -0.02831.45----

5 Days or more

24609 ~ 34Manufactured Product-0.014 ~ -0.02831.95----

5 Days or more

366011 ~ 36Manufactured Product-0.014 ~ -0.02832.9----

5 Days or more

486013 ~ 38Manufactured Product-0.020 ~ -0.03833.8----

5 Days or more

5106015 ~ 40Manufactured Product-0.020 ~ -0.03834.8----

4 Days or more

1.52.3608Stocked Product-0.014 ~ -0.02811.458.258.529.129.82

4 Days or more

1.52.36012Stocked Product-0.014 ~ -0.02811.4512.3812.7813.6814.72

4 Days or more

23606Stocked Product-0.014 ~ -0.02811.956.196.396.847.36

4 Days or more

236010Stocked Product-0.014 ~ -0.02811.9510.3110.6511.412.27

4 Days or more

236016Stocked Product-0.014 ~ -0.02811.9516.517.0418.2419.63

4 Days or more

34.57016Stocked Product-0.014 ~ -0.02812.916.517.0418.2419.63

4 Days or more

34.57025Stocked Product-0.014 ~ -0.02812.925.7926.6328.5Not Applicable

4 Days or more

467020Stocked Product-0.020 ~ -0.03813.820.6321.322.8Not Applicable

4 Days or more

467030Stocked Product-0.020 ~ -0.03813.830.9431.95Not Applicable Not Applicable

4 Days or more

4610050Stocked Product-0.020 ~ -0.03813.851.5753.26Not Applicable Not Applicable

4 Days or more

57.510040Stocked Product-0.020 ~ -0.03814.841.26Not Applicable Not Applicable Not Applicable

4 Days or more

57.510050Stocked Product-0.020 ~ -0.03814.851.57Not Applicable Not Applicable Not Applicable

4 Days or more

697030Stocked Product-0.020 ~ -0.03825.8Not Applicable Not Applicable Not Applicable Not Applicable

Loading...

  1. 1

Specifications

TSC Series Carbide Long Neck Square End Mill for High-Hardness Steel Machining, 4-Flute, 50° Spiral/Long Model:Related Image
Model Number
TSC-MSX4LB (Stocked Product)

Outer Diameter
D
Length Under Neck
1
Flute Length
Under Neck Diameter
d1
Overall Length
L
Shank Diameter
d
Actual Effective Length Depends on Work Inclination Angle Figure
30'
1.5 6 2.3 1.45 60 6 6.19 6.39 6.84 7.36 1
8 8.25 8.52 9.12 9.82
10 10.31 10.65 11.40 12.27
12 12.38 12.78 13.68 14.72
16 16.50 17.04 18.24 19.63
2 6 3 1.95 60 6 6.19 6.39 6.84 7.36 1
10 10.31 10.65 11.40 12.27
12 12.38 12.78 13.68 14.72
16 16.50 17.04 18.24 19.63
20 70 20.63 21.30 22.80 24.54
30 30.94 31.95 34.20 36.81
3 12 4.5 2.9 70 6 12.38 12.78 13.68 14.72 1
16 16.50 17.04 18.24 19.63
20 20.63 21.30 22.80 24.54
25 25.79 26.63 28.50 Not Applicable
30 30.94 31.95 34.20 Not Applicable
4 16 6 3.8 70 6 16.50 17.04 18.24 Not Applicable 1
20 20.63 21.30 22.80 Not Applicable
30 30.94 31.95 Not Applicable Not Applicable
40 100 41.26 42.61 Not Applicable Not Applicable
50 51.57 53.26 Not Applicable Not Applicable
5 20 7.5 4.8 70 6 20.63 21.30 Not Applicable Not Applicable 1
30 30.94 Not Applicable Not Applicable Not Applicable
40 100 41.26 Not Applicable Not Applicable Not Applicable
50 51.57 Not Applicable Not Applicable Not Applicable
6 30 9 5.8 70 6 Not Applicable Not Applicable Not Applicable Not Applicable 2
40 100 Not Applicable Not Applicable Not Applicable Not Applicable
50 Not Applicable Not Applicable Not Applicable Not Applicable

 
Model Number
LN-TSC- MSXS (Manufactured Product)

Outer Diameter
D
Length Under Neck ℓ1
1 mm Increment Designation
Flute Length
Under Neck Diameter
d1
Overall Length
L
Shank Diameter
d
Figure
1.5 8 ~ 33 3 1.45 60 6 3
2 9 ~ 34 4 1.95 60 6 3
3 11 ~ 36 6 2.9 60 6 3
4 13 ~ 38 8 3.8 60 6 3
5 15 ~ 40 10 4.8 60 6 3

[ ! ] When ordering manufactured products, be sure to confirm the ordering examples as the model numbers differ as below when ordering a stocked product.
(1) "LN-" is prepended to the start of the model number.
(2) "S" is appended to the end of the model number

For Cutting Conditions, Refer to >>Click here.

More Information

TSC Series Carbide Long Neck Square End Mill for High-Hardness Steel Machining, 4-Flute, 50° Spiral/Long Model:Related Image

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes(sheet) 4 Model Long Neck Square
Coating For High Hardness (Silicone-Based) Shank Diameter (d)(mm) 6 Processing Applications Flat Surface / Side Surface / Inclined Cutting
Geometry Ultra-Small R Helix Angle (θ) Powerful Helix (45° to 60°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support