TSC Series Carbide Radius End Mill for High-Hardness Copper Machining, Multi-Blade, 50° Spiral/Short Model

TSC Series Carbide Radius End Mill for High-Hardness Copper Machining, Multi-Blade, 50° Spiral/Short Model

Use the radius type to prevent chipping even in high-hardness copper machining

  • TS
  • High-Hardness Steel
  • Multi-Flutes (5 ~)
  • S (Short)

TSC Series Carbide Radius End Mill for High-Hardness Copper Machining, Multi-Blade, 50° Spiral / Short Model:Related Image

Part Number
SN-TSC-CR-MSXS6-R0.2-[17-42/1]-12
SN-TSC-CR-MSXS6-R0.3-[17-42/1]-12
SN-TSC-CR-MSXS6-R0.5-[17-42/1]-12
SN-TSC-CR-MSXS6-R1-[17-42/1]-12
SN-TSC-CR-MSXS8-R0.2-[21-46/1]-16
SN-TSC-CR-MSXS8-R0.5-[21-46/1]-16
SN-TSC-CR-MSXS8-R1-[21-46/1]-16
SN-TSC-CR-MSXS10-R0.5-[25-60/1]-20
SN-TSC-CR-MSXS10-R1-[25-60/1]-20
SN-TSC-CR-MSXS10-R1.5-[25-60/1]-20
SN-TSC-CR-MSXS10-R2-[25-60/1]-20
SN-TSC-CR-MSXS12-R0.5-[29-70/1]-24
SN-TSC-CR-MSXS12-R1-[29-70/1]-24
SN-TSC-CR-MSXS12-R1.5-[29-70/1]-24
SN-TSC-CR-MSXS12-R2-[29-70/1]-24
SN-TSC-CR-MSXS16-R0.5-[37-78/1]-32
SN-TSC-CR-MSXS16-R1-[37-78/1]-32
SN-TSC-CR-MSXS16-R2-[37-78/1]-32
SN-TSC-CR-MSXS16-R3-[37-78/1]-32
SN-TSC-CR-MSXS20-R0.5-[45-87/1]-40
SN-TSC-CR-MSXS20-R1-[45-87/1]-40
SN-TSC-CR-MSXS20-R2-[45-87/1]-40
SN-TSC-CR-MSXS20-R3-[45-87/1]-40
SNR-TSC-CR-MSXS8-R0.2-[21-46/1]-[5-16/1]
SNR-TSC-CR-MSXS8-R0.5-[21-46/1]-[5-16/1]
SNR-TSC-CR-MSXS8-R1-[21-46/1]-[5-16/1]
SNR-TSC-CR-MSXS10-R0.5-[25-60/1]-[5-20/1]
SNR-TSC-CR-MSXS10-R1-[25-60/1]-[5-20/1]
SNR-TSC-CR-MSXS10-R1.5-[25-60/1]-[5-20/1]
SNR-TSC-CR-MSXS10-R2-[25-60/1]-[5-20/1]
SNR-TSC-CR-MSXS12-R0.5-[29-70/1]-[5-24/1]
SNR-TSC-CR-MSXS12-R1-[29-70/1]-[5-24/1]
SNR-TSC-CR-MSXS12-R1.5-[29-70/1]-[5-24/1]
SNR-TSC-CR-MSXS12-R2-[29-70/1]-[5-24/1]
SNR-TSC-CR-MSXS16-R0.5-[37-78/1]-[5-32/1]
SNR-TSC-CR-MSXS16-R1-[37-78/1]-[5-32/1]
SNR-TSC-CR-MSXS16-R2-[37-78/1]-[5-32/1]
SNR-TSC-CR-MSXS16-R3-[37-78/1]-[5-32/1]
SNR-TSC-CR-MSXS20-R0.5-[45-87/1]-[5-40/1]
SNR-TSC-CR-MSXS20-R1-[45-87/1]-[5-40/1]
SNR-TSC-CR-MSXS20-R2-[45-87/1]-[5-40/1]
SNR-TSC-CR-MSXS20-R3-[45-87/1]-[5-40/1]
TSC-CR-MSXS6-R0.2
TSC-CR-MSXS6-R0.3
TSC-CR-MSXS6-R0.5
TSC-CR-MSXS6-R1
TSC-CR-MSXS8-R0.2
TSC-CR-MSXS8-R0.5
TSC-CR-MSXS8-R1
TSC-CR-MSXS10-R0.5
TSC-CR-MSXS10-R1
TSC-CR-MSXS10-R1.5
TSC-CR-MSXS10-R2
TSC-CR-MSXS12-R0.5
TSC-CR-MSXS12-R1
TSC-CR-MSXS12-R1.5
TSC-CR-MSXS12-R2
TSC-CR-MSXS16-R0.5
TSC-CR-MSXS16-R1
TSC-CR-MSXS16-R2
Part NumberVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Additional Classification

5 Days or more

60.21260617 ~ 42Standard Neck Relief

5 Days or more

60.31260617 ~ 42Standard Neck Relief

5 Days or more

60.51260617 ~ 42Standard Neck Relief

5 Days or more

611260617 ~ 42Standard Neck Relief

5 Days or more

80.21670821 ~ 46Standard Neck Relief

5 Days or more

80.51670821 ~ 46Standard Neck Relief

5 Days or more

811670821 ~ 46Standard Neck Relief

5 Days or more

100.520901025 ~ 60Standard Neck Relief

5 Days or more

10120901025 ~ 60Standard Neck Relief

5 Days or more

101.520901025 ~ 60Standard Neck Relief

5 Days or more

10220901025 ~ 60Standard Neck Relief

5 Days or more

120.5241001229 ~ 70Standard Neck Relief

5 Days or more

121241001229 ~ 70Standard Neck Relief

5 Days or more

121.5241001229 ~ 70Standard Neck Relief

5 Days or more

122241001229 ~ 70Standard Neck Relief

5 Days or more

160.5321101637 ~ 78Standard Neck Relief

5 Days or more

161321101637 ~ 78Standard Neck Relief

5 Days or more

162321101637 ~ 78Standard Neck Relief

5 Days or more

163321101637 ~ 78Standard Neck Relief

5 Days or more

200.5401252045 ~ 87Standard Neck Relief

5 Days or more

201401252045 ~ 87Standard Neck Relief

5 Days or more

202401252045 ~ 87Standard Neck Relief

5 Days or more

203401252045 ~ 87Standard Neck Relief

5 Days or more

80.25 ~ 1670821 ~ 46Cutting Edge R Processing

5 Days or more

80.55 ~ 1670821 ~ 46Cutting Edge R Processing

5 Days or more

815 ~ 1670821 ~ 46Cutting Edge R Processing

5 Days or more

100.55 ~ 20901025 ~ 60Cutting Edge R Processing

5 Days or more

1015 ~ 20901025 ~ 60Cutting Edge R Processing

5 Days or more

101.55 ~ 20901025 ~ 60Cutting Edge R Processing

5 Days or more

1025 ~ 20901025 ~ 60Cutting Edge R Processing

5 Days or more

120.55 ~ 241001229 ~ 70Cutting Edge R Processing

5 Days or more

1215 ~ 241001229 ~ 70Cutting Edge R Processing

5 Days or more

121.55 ~ 241001229 ~ 70Cutting Edge R Processing

5 Days or more

1225 ~ 241001229 ~ 70Cutting Edge R Processing

5 Days or more

160.55 ~ 321101637 ~ 78Cutting Edge R Processing

5 Days or more

1615 ~ 321101637 ~ 78Cutting Edge R Processing

5 Days or more

1625 ~ 321101637 ~ 78Cutting Edge R Processing

5 Days or more

1635 ~ 321101637 ~ 78Cutting Edge R Processing

5 Days or more

200.55 ~ 401252045 ~ 87Cutting Edge R Processing

5 Days or more

2015 ~ 401252045 ~ 87Cutting Edge R Processing

5 Days or more

2025 ~ 401252045 ~ 87Cutting Edge R Processing

5 Days or more

2035 ~ 401252045 ~ 87Cutting Edge R Processing

4 Days or more

60.212606-Stocked Product

4 Days or more

60.312606-Stocked Product

4 Days or more

60.512606-Stocked Product

4 Days or more

6112606-Stocked Product

4 Days or more

80.216708-Stocked Product

4 Days or more

80.516708-Stocked Product

4 Days or more

8116708-Stocked Product

4 Days or more

100.5209010-Stocked Product

4 Days or more

101209010-Stocked Product

4 Days or more

101.5209010-Stocked Product

4 Days or more

102209010-Stocked Product

4 Days or more

120.52410012-Stocked Product

4 Days or more

1212410012-Stocked Product

4 Days or more

121.52410012-Stocked Product

4 Days or more

1222410012-Stocked Product

4 Days or more

160.53211016-Stocked Product

4 Days or more

1613211016-Stocked Product

4 Days or more

1623211016-Stocked Product

Loading...

Specifications

TSC Series Carbide Radius End Mill for High-Hardness Copper Machining, Multi-Blade, 50° Spiral / Short Model:Related Image

Model Number
TSC-CR-MSXS (Stocked Product) / T-TSC-MSXS (Manufactured Product)

Outer Diameter
D
Radius R Select (Stocked Product)
CR 0.1mm
Increment Designation(Manufactured Product)
Flute Length
Overall Length
L
Shank Diameter
d
Number of Flutes ● Stocked Product
□ Manufactured Product
6 0.2 0.3 0.5 1
12 60 6 6
0.6 ~ 2.0
8 0.2 0.5 1
16 70 8 6
0.6 ~ 3.0
10 0.5 1 1.5 2
20 90 10 6
0.6 ~ 3.0
12 0.5 1 1.5 2
24 100 12 6
0.6 ~ 3.0
16 0.5 1 2 3 32 110 16 6
20 0.5 1 2 3 40 125 20 6

[ ! ]The flute length (ℓ) and total length (L) is approximately D x 0.5 shorter (up to approximately 5 mm) for manufactured products.

For Cutting Conditions, Refer to >>Click here.
For Coating Service, Refer to >>Click here.
For Carbide End Mill Coating Types and Features, Refer to >>Click here

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
An end mill consisting of a strong twisting end mill with added radius for machining high hardness steel.
The tool has high rigidity, reducing the chances of tool breakage to a minimum level when cutting side surfaces.
It is capable of machining high hardness steel up to 65 HRC.
The radial blade tip is also useful to prevent chipping.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes 6 Model Regular Type
Processing Applications Flat Surface / Side Surface / Curved Surface Coating For High Hardness (Silicone-Based) Helix Angle (Θ) Powerful Helix (45° to 60°)
R Precision(µm) ±0.02

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support