Wire Electrode Wire, Specialized Alloy Brass Type for High-Speed Machining【1-4 Pieces Per Package】

Wire Electrode Wire, Specialized Alloy Brass Type for High-Speed Machining

Wire Electrode Wire, Specialized Alloy Brass Type for High-Speed Machining

PDF

Wire Electrode Wire, Specialized Alloy Brass Type for High-Speed Machining:Related Image

Part Number
MBWX0.2-5-N
MBWX0.2-20-N
MBWX0.3-5-N
MBWX0.3-20-N
MBWX0.25-5-N
MBWX0.25-20-N
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Wire Diameter
(mm)
Winding Weight
(kg)
Pieces/case
(Pieces)
Bobbin Color Tensile Strength
(MPa)
Wire Diameter Tolerance Country of Production Material

4 Pieces Per Package

5 Days

0.254Transparent700 ~ 1,000±0.001JapanBrass

5 Days

0.2201Gray700 ~ 1,000±0.001JapanBrass

4 Pieces Per Package

5 Days

0.354Transparent700 ~ 1,000±0.001JapanBrass

5 Days

0.3201Gray700 ~ 1,000±0.001JapanBrass

4 Pieces Per Package

5 Days

0.2554Transparent700 ~ 1,000±0.001JapanBrass

5 Days

0.25201Gray700 ~ 1,000±0.001JapanBrass

Loading...

  1. 1

Specifications

Wire Electrode Wire, Specialized Alloy Brass Type for High-Speed Machining:Related Image

1 Roll Unit
1 Case Unit Contains 4 Rolls

Model Number   Winding Weight
(kg)
Paraffin
Without: N
1 Case
Quantity
Bobbin Color Tensile Strength
(MPa)
Wire Diameter
MBWX 0.2 5 N 4 Transparent 700 ~ 1,000
20 1 Gray
0.25 5 4 Transparent
20 1 Gray
0.3 5 4 Transparent
20 1 Gray

[ ! ]5 kg rolls are not sold in bobbin units. They are sold by case.
[ ! ]"Paraffin" refers to the lubricant coated on the surface of wire lines. For details on selecting the type with or without paraffin, check the Instruction Manual or other documentation provided for the wired electric discharge machine. On machines that recommend wire with paraffin, use MBWS (P.846) / MBWB (P.847).

Wire Electrode Wire, Specialized Alloy Brass Type for High-Speed Machining:Related Image

● Bobbin Dimensions

Bobbin Size
Winding Weight (kg)
Collar Dia.
D
Outer Width
W
Collar Thickness
a
Shaft Hole Dia.
h
5 160 114 12 20
20 250 140 15 32

More Information


Possesses specially formulated brass wiring.
High-discharge energy can be provided, significantly increasing the processing speeds (by as much as 50%). (comparison of our general brass lines)
Creates less powder than other wires for market-sale high-speed processing (such as zinc-coated types).
Automatic connection rates / positioning accuracy can be guaranteed under conditions that are equivalent to those with general brass lines.
● Used Filters

[ ! ]Used bobbins are collected free of charge.
(only products covered by free collection) Details >>P.851

[ ! ]Precautions in Use
Optimum processing is not possible under standard conditions for general brass lines on wired electrical discharge machines. Before use, check the condition settings according to the material, thickness and other workpiece conditions. (Condition Setting Example >>P.850)
An offset larger than general brass lines by several μm must be set because the electrical discharge gap widens as processing speed increases. Executing a test cut before actual processing to check processing accuracy is recommended.

Basic Information

Paraffin N

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support