U Clamp

U Clamp

U-shaped clamp made of S45C with alkaline-blackened surface.

U Clamp:Related Image
Part Number
UC125
Part NumberVolume DiscountDays to Ship B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Applicable Bolt

4 Days or more

3830121410610750M12, M14

Loading...

  1. 1

Specifications

U Clamp:Related Image

Part NumberLApplicable BoltBCDEFGWeight
(g)
UC100M12, M1438221214818600
1253010610750
150M16, M18503016181251,200
200M20, M22603619221702,200

Example

U Clamp:Related Image

Basic Information

L(mm) 125

Please check the type/dimensions/specifications of the part UC125 in the U Clamp series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support