Diamond Electro-deposited Filer for Precision/Circular Pattern Model, Total Length 140mm/85mm

Diamond Electro-deposited Filer for Precision/Circular Pattern Model, Total Length 140mm/85mm

Excellent durability and sharpness thanks to a dense coating of high-quality diamond grains.

Diamond Electro-deposited Filer for Precision / Circular Pattern Model, Total Length 140 mm / 85 mm:Related Image

Part Number
DFS1-D91
DFS1-D126
DFS1-D181
DFS2-D91
DFS2-D126
DFS2-D181
DFS3-D91
DFS3-D126
DFS3-D181
DFS5-D91
DFS5-D126
DFS5-D181
DFS6-D91
DFS6-D126
DFS6-D181
DFS10-D91
DFS10-D126
DFS10-D181
NF2112-D91
NF2112-D126
NF2112-D181
NF2132-D91
NF2132-D126
NF2132-D181
NF2142-D91
NF2142-D126
NF2142-D181
NF2152-D91
NF2152-D126
NF2152-D181
NF2162-D91
NF2162-D126
NF2162-D181
NF4205-D91
NF4205-D126
NF4205-D181
Part NumberVolume DiscountDays to Ship Total Length L
(mm)
Particle Size
(#)
Single / Set Product Width W
(mm)
Thickness T
(mm)
Diamond Part B
(mm)
Shaft Portion ØA

5 Days

85200Single Item5145φ3

5 Days

85140Single Item5145φ3

5 Days

85100Single Item5145φ3

5 Days

85200Single Item3-45φ3

5 Days

85140Single Item3-45φ3

5 Days

85100Single Item3-45φ3

5 Days

85200Single Item5245φ3

5 Days

85140Single Item5245φ3

5 Days

85100Single Item5245φ3

5 Days

85200Single Item3.5-45φ3

5 Days

85140Single Item3.5-45φ3

5 Days

85100Single Item3.5-45φ3

5 Days

85200Single Item2.5-45φ3

5 Days

85140Single Item2.5-45φ3

5 Days

85100Single Item2.5-45φ3

5 Days

85200Set Product--45φ3

5 Days

85140Set Product--45φ3

5 Days

85100Set Product--45φ3

5 Days

140200Single Item51.570φ3

5 Days

140140Single Item51.570φ3

5 Days

140100Single Item51.570φ3

5 Days

140200Single Item3.6-70φ3

5 Days

140140Single Item3.6-70φ3

5 Days

140100Single Item3.6-70φ3

5 Days

140200Single Item2.4-70φ3

5 Days

140140Single Item2.4-70φ3

5 Days

140100Single Item2.4-70φ3

5 Days

140200Single Item5.51.870φ3

5 Days

140140Single Item5.51.870φ3

5 Days

140100Single Item5.51.870φ3

5 Days

140200Single Item3-70φ3

5 Days

140140Single Item3-70φ3

5 Days

140100Single Item3-70φ3

5 Days

140200Set Product--70φ3

5 Days

140140Set Product--70φ3

5 Days

140100Set Product--70φ3

Loading...

  1. 1

Specifications

Diamond Electro-deposited Filer for Precision / Circular Pattern Model, Total Length 140 mm / 85 mm:Related Image

Model Number Roughness of the Grain
(selection)
Total Length
L
Diamond Part
Width
W
Thickness
T
Shaft Portion
ØA
Shape
NF2112Diamond Electro-deposited Filer for Precision / Circular Pattern Model, Total Length 140 mm / 85 mm:Related ImageFlatD91
(#200)

D126
(#140)

D181
(#100)
1407051.5Ø3
NF2152Diamond Electro-deposited Filer for Precision / Circular Pattern Model, Total Length 140 mm / 85 mm:Related ImageSemicircle5.51.8
NF2162Diamond Electro-deposited Filer for Precision / Circular Pattern Model, Total Length 140 mm / 85 mm:Related ImageCircle3
NF2142Diamond Electro-deposited Filer for Precision / Circular Pattern Model, Total Length 140 mm / 85 mm:Related ImageSquare2.4
NF2132Diamond Electro-deposited Filer for Precision / Circular Pattern Model, Total Length 140 mm / 85 mm:Related ImageTriangle3.6
NF4205Set of 5 Types
DFS1Diamond Electro-deposited Filer for Precision / Circular Pattern Model, Total Length 140 mm / 85 mm:Related ImageFlatD91
(#200)

D126
(#140)

D181
(#100)
854551Ø3
DFS3Diamond Electro-deposited Filer for Precision / Circular Pattern Model, Total Length 140 mm / 85 mm:Related ImageSemicircle2
DFS2Diamond Electro-deposited Filer for Precision / Circular Pattern Model, Total Length 140 mm / 85 mm:Related ImageCircle3
DFS6Diamond Electro-deposited Filer for Precision / Circular Pattern Model, Total Length 140 mm / 85 mm:Related ImageSquare2.5
DFS5Diamond Electro-deposited Filer for Precision / Circular Pattern Model, Total Length 140 mm / 85 mm:Related ImageTriangle3.5
DFS10Set of 5 Types


Selection Guide >>Click here.

Basic Information

Model Diamond Electro Deposited Filer Product Model Needle Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support