Diamond Riffler Files

Diamond Riffler Files

Developed for rib forming. Provides a dramatic increase in efficiency.

Diamond Riffler Files:Related Image

Part Number
CF1-D91
CF1-D126
CF1-D181
CF2-D91
CF2-D126
CF2-D181
CF3-D91
CF3-D126
CF3-D181
CF9-D91
CF9-D126
CF9-D181
CF10-D91
CF10-D126
CF10-D181
CF11-D91
CF11-D126
CF11-D181
RM20-D91
RM20-D126
RM20-D181
RM22-D91
RM22-D126
RM22-D181
RM26-D91
RM26-D126
RM26-D181
Part NumberVolume DiscountDays to Ship Total Length L
(mm)
Particle Size
(#)
Width W
(mm)
Thickness T
(mm)
Diamond Part B
(mm)
Shaft Portion ØA

5 Days

552001.91.315φ3.2

5 Days

551401.91.315φ3.2

5 Days

551001.91.315φ3.2

5 Days

552002.2-32φ3.2

5 Days

551402.2-32φ3.2

5 Days

551002.2-32φ3.2

5 Days

552003.31.515φ3.2

5 Days

551403.31.515φ3.2

5 Days

551003.31.515φ3.2

5 Days

552003.31.222φ3.2

5 Days

551403.31.222φ3.2

5 Days

551003.31.222φ3.2

5 Days

552004.31.522φ3.2

5 Days

551404.31.522φ3.2

5 Days

551004.31.522φ3.2

5 Days

552003.71.622φ3.2

5 Days

551403.71.622φ3.2

5 Days

551003.71.622φ3.2

5 Days

8520041.545φ3

5 Days

8514041.545φ3

5 Days

8510041.545φ3

5 Days

852002.3-45φ3

5 Days

851402.3-45φ3

5 Days

851002.3-45φ3

5 Days

852002.62.645φ3

5 Days

851402.62.645φ3

5 Days

851002.62.645φ3

Loading...

  1. 1

Specifications


Diamond Riffler Files:Related Image

Model Number Roughness of the Grain
(selection)
Total Length
L
Diamond Part
Width
W
Thickness
T
Shaft Portion
ØA
Shape
CF1Diamond Riffler Files:Related ImageTriangleD91
(#200)

D126
(#140)

D181
(#100)
55151.91.3Ø3.2
CF2Diamond Riffler Files:Related ImageCircle322.2-
CF3Diamond Riffler Files:Related ImageFlat153.31.5
CF9Diamond Riffler Files:Related ImageFlat221.2
CF10Diamond Riffler Files:Related ImageSemicircle4.31.5
CF11Diamond Riffler Files:Related ImageFlat3.71.6
RM20Diamond Riffler Files:Related ImageFlat854541.5Ø3
RM22Diamond Riffler Files:Related ImageCircle2.3-
RM26Diamond Riffler Files:Related ImageSquare2.62.6

Basic Information

Model Diamond Electro Deposited Filer Product Model Iron Type Single / Set Product Single Item

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support