Nano flaps【5 Pieces Per Package】

Nano flaps

The nanoflap is made of micro polymesh, a soft sandpaper consisting of super-fine mesh fabric. Super-fine mesh reduces clogging, improves durability, and ensures uniform processing.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Nano flaps:Related Image
Part Number
PMFP-10-3-1000
PMFP-10-3-1500
PMFP-10-3-2000
PMFP-10-3-600
PMFP-10-3-800
PMFP-15-3-1000
PMFP-15-3-1500
PMFP-15-3-2000
PMFP-15-3-600
PMFP-15-3-800
PMFP-20-3-1000
PMFP-20-3-1500
PMFP-20-3-2000
PMFP-20-3-600
PMFP-20-3-800
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Major Diameter
(mm)
Grit Size
(#)
Maximum Rotation Speed (MAX RPM) Shaft Length L Quantity/Pack
(Pieces)

5 Pieces Per Package

4 Days or more

101000 (Red Grain Size 18 µm)20,000355

5 Pieces Per Package

4 Days or more

101500 (Green Grain Size 12 µm)20,000355

5 Pieces Per Package

4 Days or more

102000 (Pale Blue Grain Size 10 µm)20,000355

5 Pieces Per Package

4 Days or more

10600 (Blue Grain Size 25 µm)20,000355

5 Pieces Per Package

4 Days or more

10800 (Yellow Grain Size 21 µm)20,000355

5 Pieces Per Package

4 Days or more

151000 (Red Grain Size 18 µm)20,000355

5 Pieces Per Package

4 Days or more

151500 (Green Grain Size 12 µm)20,000355

5 Pieces Per Package

4 Days or more

152000 (Pale Blue Grain Size 10 µm)20,000355

5 Pieces Per Package

4 Days or more

15600 (Blue Grain Size 25 µm)20,000355

5 Pieces Per Package

4 Days or more

15800 (Yellow Grain Size 21 µm)20,000355

5 Pieces Per Package

Quote

201000 (Red Grain Size 18 µm)20,000355

5 Pieces Per Package

4 Days or more

201500 (Green Grain Size 12 µm)20,000355

5 Pieces Per Package

4 Days or more

202000 (Pale Blue Grain Size 10 µm)20,000355

5 Pieces Per Package

4 Days or more

20600 (Blue Grain Size 25 µm)20,000355

5 Pieces Per Package

4 Days or more

20800 (Yellow Grain Size 21 µm)20,000355

Loading...

  1. 1

Specifications

Nano flaps:Related Image
Model Number Outer Diameter
D
Shaft Diameter
d
Particle Size (#)
(selection)
Thickness
T
Shaft Length
Maximum Operating
Rotation Speed
(RPM)
Quantity /
Pack
PMFP 10
15
20
3 600 (Blue, Grain Diameter 25 μm)
800
(Yellow, Grain Diameter 21 μm)
1000
(Red, Grain Diameter 18 μm)
1500
(Green, Grain Diameter 12 μm)
2000
(Light Blue, Grain Diameter 10 μm)
10 35 20,000 5


This product is sold in packs.
1 Pack Includes 5 Pieces

More Information


The nanoflap is made of micro polymesh, a soft sandpaper consisting of super-fine mesh fabric.
The super-fine mesh reduces clogging, improves durability and ensures uniform processing.

Basic Information

Use Grinding Model Shaft Mounted Flap Wheel Thickness(mm) 10
Shaft Diameter(mm) 3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support