Polishing Tool, Flap for Polishing Corners and Inner Surfaces【5 Pieces Per Package】

Polishing Tool, Flap for Polishing Corners and Inner Surfaces

Made of raw S45C, this polishing material is ideal for work on corners and inner surfaces.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Polishing Tool, Flap for Polishing Corners and Inner Surfaces:Related Image
Part Number
CFP4030-60
CFP4030-80
CFP4030-100
CFP4030-120
CFP4030-150
CFP4030-180
CFP4030-240
CFP4030-320
CFP6040-60
CFP6040-80
CFP6040-100
CFP6040-120
CFP6040-150
CFP6040-180
CFP6040-240
CFP6040-320
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Major Diameter
(mm)
Thickness
(mm)
Grit Size
(#)
Maximum Rotation Speed
(RPM)
Use Useable Tools Quantity/Pack

5 Pieces Per Package

5 Days or more

4030605000Polishing Pipe Bottoms And SidesHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

4030805000Polishing Pipe Bottoms And SidesHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

40301005000Polishing Pipe Bottoms And SidesHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

40301205000Polishing Pipe Bottoms And SidesHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

40301505000Polishing Pipe Bottoms And SidesHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

40301805000Polishing Pipe Bottoms And SidesHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

40302405000Polishing Pipe Bottoms And SidesHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

40303205000Polishing Pipe Bottoms And SidesHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

6040603000Polishing Pipe Bottoms And SidesHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

6040803000Polishing Pipe Bottoms And SidesHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

60401003000Polishing Pipe Bottoms And SidesHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

60401203000Polishing Pipe Bottoms And SidesHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

60401503000Polishing Pipe Bottoms And SidesHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

60401803000Polishing Pipe Bottoms And SidesHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

60402403000Polishing Pipe Bottoms And SidesHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

60403203000Polishing Pipe Bottoms And SidesHand Grinder, Electric Drill5

Loading...

  1. 1

Specifications

Polishing Tool, Flap for Polishing Corners and Inner Surfaces:Related Image
Model Number Particle Size (#)
(selection)
Outer Diameter
D
Thickness
T
Maximum Operating
Rotation Speed
(RPM)
CFP4030 60 80 100 120 40 30 5,000
CFP6040 150 180 240 320 60 40 3,000


This product is sold in units of packs. 
1 Set Unit 5 Pieces Included

Basic Information

Use Grinding Model Shaft Mounted Flap Wheel Shaft Diameter(mm) 6
Shaft Length(mm) 40

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support