Polishing Tool, Flap for Polishing Irregular Surfaces【5 Pieces Per Package】

Polishing Tool, Flap for Polishing Irregular Surfaces

Small slits in the abrasive cloth facilitate close contact with irregular surfaces to achieve unhindered polishing performance.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Polishing Tool, Flap for Polishing Irregular Surfaces:Related Image
Part Number
SFP5025-60
SFP5025-80
SFP5025-100
SFP5025-120
SFP5025-150
SFP5025-180
SFP5025-240
SFP5025-320
SFP8025-60
SFP8025-80
SFP8025-100
SFP8025-120
SFP8025-150
SFP8025-180
SFP8025-240
SFP8025-320
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Major Diameter
(mm)
Grit Size
(#)
Maximum Rotation Speed
(RPM)
Use Useable Tools Quantity/Pack

5 Pieces Per Package

5 Days or more

506010000Polishing Uneven AreasHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

508010000Polishing Uneven AreasHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

5010010000Polishing Uneven AreasHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

5012010000Polishing Uneven AreasHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

5015010000Polishing Uneven AreasHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

5018010000Polishing Uneven AreasHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

5024010000Polishing Uneven AreasHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

5032010000Polishing Uneven AreasHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

80606000Polishing Uneven AreasHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

80806000Polishing Uneven AreasHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

801006000Polishing Uneven AreasHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

801206000Polishing Uneven AreasHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

801506000Polishing Uneven AreasHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

801806000Polishing Uneven AreasHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

802406000Polishing Uneven AreasHand Grinder, Electric Drill5

5 Pieces Per Package

5 Days or more

803206000Polishing Uneven AreasHand Grinder, Electric Drill5

Loading...

  1. 1

Specifications

Polishing Tool, Flap for Polishing Irregular Surfaces:Related Image
Model Number Particle Size (#)
(selection)
Outer Diameter
D
Maximum Operating
Rotation Speed
(RPM)
SFP5025 60 80 100 120 50 10,000
SFP8025 150 180 240 320 80 6,000


This product is sold in packs.
1 Pack Includes 5 Pieces

Basic Information

Use Grinding Model Shaft Mounted Flap Wheel Thickness(mm) 25
Shaft Diameter(mm) 6 Shaft Length(mm) 40 Number of Slits 6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support