Polishing Tool, Flap for Polishing Micro Corners【10 Pieces Per Package】

Polishing Tool, Flap for Polishing Micro Corners

This polishing cloth with alundum abrasive grains is ideal for micro corners.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Polishing Tool, Flap for Polishing Micro Corners:Related Image
Part Number
MCFP-10-20-3-60
MCFP-10-20-3-80
MCFP-10-20-3-100
MCFP-10-20-3-120
MCFP-10-20-3-150
MCFP-10-20-3-180
MCFP-10-20-3-240
MCFP-10-20-3-320
MCFP-10-20-3-400
MCFP-15-20-3-60
MCFP-15-20-3-80
MCFP-15-20-3-100
MCFP-15-20-3-120
MCFP-15-20-3-150
MCFP-15-20-3-180
MCFP-15-20-3-240
MCFP-15-20-3-320
MCFP-15-20-3-400
MCFP-20-20-3-60
MCFP-20-20-3-80
MCFP-20-20-3-100
MCFP-20-20-3-120
MCFP-20-20-3-150
MCFP-20-20-3-180
MCFP-20-20-3-240
MCFP-20-20-3-320
MCFP-20-20-3-400
MCFP-25-25-6-60
MCFP-25-25-6-80
MCFP-25-25-6-100
MCFP-25-25-6-120
MCFP-25-25-6-150
MCFP-25-25-6-180
MCFP-25-25-6-240
MCFP-25-25-6-320
MCFP-25-25-6-400
MCFP-30-25-6-60
MCFP-30-25-6-80
MCFP-30-25-6-100
MCFP-30-25-6-120
MCFP-30-25-6-150
MCFP-30-25-6-180
MCFP-30-25-6-240
MCFP-30-25-6-320
MCFP-30-25-6-400
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Major Diameter
(mm)
Thickness
(mm)
Shaft Diameter
(mm)
Grit Size
(#)
Pieces Included
(Pieces)
Maximum Rotation Speed (MAX RPM)

10 Pieces Per Package

4 Days or more

10203601025,000

10 Pieces Per Package

4 Days or more

10203801025,000

10 Pieces Per Package

4 Days or more

102031001025,000

10 Pieces Per Package

4 Days or more

102031201025,000

10 Pieces Per Package

4 Days or more

102031501025,000

10 Pieces Per Package

4 Days or more

102031801025,000

10 Pieces Per Package

4 Days or more

102032401025,000

10 Pieces Per Package

4 Days or more

102033201025,000

10 Pieces Per Package

4 Days or more

102034001025,000

10 Pieces Per Package

Quote

15203601025,000

10 Pieces Per Package

4 Days or more

15203801025,000

10 Pieces Per Package

4 Days or more

152031001025,000

10 Pieces Per Package

4 Days or more

152031201025,000

10 Pieces Per Package

4 Days or more

152031501025,000

10 Pieces Per Package

4 Days or more

152031801025,000

10 Pieces Per Package

4 Days or more

152032401025,000

10 Pieces Per Package

4 Days or more

152033201025,000

10 Pieces Per Package

4 Days or more

152034001025,000

10 Pieces Per Package

4 Days or more

20203601025,000

10 Pieces Per Package

4 Days or more

20203801025,000

10 Pieces Per Package

Quote

202031001025,000

10 Pieces Per Package

Quote

202031201025,000

10 Pieces Per Package

4 Days or more

202031501025,000

10 Pieces Per Package

4 Days or more

202031801025,000

10 Pieces Per Package

4 Days or more

202032401025,000

10 Pieces Per Package

4 Days or more

202033201025,000

10 Pieces Per Package

4 Days or more

202034001025,000

10 Pieces Per Package

4 Days or more

25256601025,000

10 Pieces Per Package

Quote

25256801025,000

10 Pieces Per Package

Quote

252561001025,000

10 Pieces Per Package

4 Days or more

252561201025,000

10 Pieces Per Package

4 Days or more

252561501025,000

10 Pieces Per Package

4 Days or more

252561801025,000

10 Pieces Per Package

4 Days or more

252562401025,000

10 Pieces Per Package

4 Days or more

252563201025,000

10 Pieces Per Package

4 Days or more

252564001025,000

10 Pieces Per Package

4 Days or more

30256601025,000

10 Pieces Per Package

Quote

30256801025,000

10 Pieces Per Package

Quote

302561001025,000

10 Pieces Per Package

4 Days or more

302561201025,000

10 Pieces Per Package

4 Days or more

302561501025,000

10 Pieces Per Package

4 Days or more

302561801025,000

10 Pieces Per Package

4 Days or more

302562401025,000

10 Pieces Per Package

4 Days or more

302563201025,000

10 Pieces Per Package

4 Days or more

302564001025,000

Loading...

  1. 1

Specifications

Polishing Tool, Flap for Polishing Micro Corners:Related Image
Model Number Outer Diameter
D
Thickness
T
Shaft Diameter
d
Particle Size (#)
(selection)
Maximum Operating
Rotation Speed
(RPM)
Quantity /
Pack
MCFP 10 20 3 60 80
100 120
150 180
240 320
400
25,000 10
15
20
25 25 6
30


This product is sold in units of packs. 
1 Pack Unit 10 Pieces Included

Example

Polishing Tool, Flap for Polishing Micro Corners:Related Image

Basic Information

Use Grinding Model Shaft Mounted Flap Wheel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support