Top Disks, φ30 with Arbor/φ58 without Arbor【5 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Top Disks, φ30 with Arbor/φ58 without Arbor:Related Image
Part Number
MTOP30-40
MTOP30-60
MTOP30-80
MTOP30-100
MTOP30-120
MTOP30-180
MTOP30-240
MTOP30-320
MTOP30-400
MTOP58-40
MTOP58-60
MTOP58-80
MTOP58-100
MTOP58-120
MTOP58-180
MTOP58-240
MTOP58-320
MTOP58-400
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Work Material Major Diameter
(mm)
Hole Diameter
(mm)
Particle Size
(#)
Quantity/Pack
(Sheet(s))
Maximum Speed
(RPM)
Notification

5 Pieces Per Package

4 Days or more

General Steel[◎] / Stainless Steel[○] / Cast Iron[◎]30Female Screw Hole M7 x P0.75405-Includes a dedicated chuck. The dedicated chuck uses Ø 3 shaft connection with M7 x P0.75 screw.

5 Pieces Per Package

4 Days or more

General Steel[◎] / Stainless Steel[○] / Cast Iron[◎]30Female Screw Hole M7 x P0.75605-Includes a dedicated chuck. The dedicated chuck uses Ø 3 shaft connection with M7 x P0.75 screw.

5 Pieces Per Package

4 Days or more

Stainless Steel[◎] / Cast Iron[◎]30Female Screw Hole M7 x P0.75805-Includes a dedicated chuck. The dedicated chuck uses Ø 3 shaft connection with M7 x P0.75 screw.

5 Pieces Per Package

4 Days or more

Stainless Steel[◎]30Female Screw Hole M7 x P0.751005-Includes a dedicated chuck. The dedicated chuck uses Ø 3 shaft connection with M7 x P0.75 screw.

5 Pieces Per Package

4 Days or more

Stainless Steel[◎]30Female Screw Hole M7 x P0.751205-Includes a dedicated chuck. The dedicated chuck uses Ø 3 shaft connection with M7 x P0.75 screw.

5 Pieces Per Package

4 Days or more

Stainless Steel[◎]30Female Screw Hole M7 x P0.751805-Includes a dedicated chuck. The dedicated chuck uses Ø 3 shaft connection with M7 x P0.75 screw.

5 Pieces Per Package

4 Days or more

Stainless Steel[◎]30Female Screw Hole M7 x P0.752405-Includes a dedicated chuck. The dedicated chuck uses Ø 3 shaft connection with M7 x P0.75 screw.

5 Pieces Per Package

4 Days or more

Stainless Steel[◎]30Female Screw Hole M7 x P0.753205-Includes a dedicated chuck. The dedicated chuck uses Ø 3 shaft connection with M7 x P0.75 screw.

5 Pieces Per Package

4 Days or more

Stainless Steel[◎]30Female Screw Hole M7 x P0.754005-Includes a dedicated chuck. The dedicated chuck uses Ø 3 shaft connection with M7 x P0.75 screw.

5 Pieces Per Package

4 Days or more

General Steel[◎] / Stainless Steel[○] / Cast Iron[◎]58Ø 10 Hole40520000-

5 Pieces Per Package

4 Days or more

General Steel[◎] / Stainless Steel[○] / Cast Iron[◎]58Ø 10 Hole60520000-

5 Pieces Per Package

4 Days or more

Stainless Steel[◎] / Cast Iron[◎]58Ø 10 Hole80520000-

5 Pieces Per Package

Quote

Stainless Steel[◎]58Ø 10 Hole100520000-

5 Pieces Per Package

Quote

Stainless Steel[◎]58Ø 10 Hole120520000-

5 Pieces Per Package

Quote

Stainless Steel[◎]58Ø 10 Hole180520000-

5 Pieces Per Package

Quote

Stainless Steel[◎]58Ø 10 Hole240520000-

5 Pieces Per Package

Quote

Stainless Steel[◎]58Ø 10 Hole320520000-

5 Pieces Per Package

4 Days or more

Stainless Steel[◎]58Ø 10 Hole400520000-

Loading...

  1. 1

Specifications

Top Disks, φ30 with Arbor/φ58 without Arbor:Related Image
Model Number Particle Size (#) Outer Diameter Mounting Hole Quantity/Pack
MTOP30 40 30 Female Hole M7 x P0.75
[ ! ] When dedicated arbor is mounted φ3
5
60
80
100
120
180
240
320
400
MTOP58 40 58 φ10
Hole
60
80
100
120
180
240
320
400


This product is sold in packs.
1 Set Unit 5 Pieces Included
[ ! ] A dedicated arbor is attached to MTOP30.
  Dedicated arbor uses φ3 shaft connection to M7 x P0.75 screw.

Basic Information

Abrasive Grain Alundum (A)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support