SHC Series Carbide High-Helical End Mill, for High-Hardness Steel Machining, Multi-Blade, 45° Spiral/Stub, Head-Relief Model

SHC Series Carbide High-Helical End Mill, for High-Hardness Steel Machining, Multi-Blade, 45° Spiral/Stub, Head-Relief Model
  • New Products

This definitive edition of the high-hardness steel machining type combines high durability and low price (C-Value)

  • SH-b
  • High-Hardness Steel
  • Multi-Flutes (5 ~)
  • B (Stub)
Edit Part Configuration

Part Number

Configured Part Number is shown.

SHC Series Carbide High-Helical End Mill, for High-Hardness Steel Machining, Multi-Blade, 45° Spiral/Stub, Head-Relief Model:Related Image

Part Number
SHC-MSXB3
SHC-MSXB4
SHC-MSXB8
SHC-MSXB10
SHC-MSXB12
Part NumberVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Tolerance of OD
(mm)
● Inventory Product □ Manufacturer Product Under Neck Diameter d1
(mm)
Ultra-Small R
(mm)

4 Days or more

3346509Flat Surface / Side Surface / Inclined Cutting0 ~ -0.022.850.1

4 Days or more

44465012Flat Surface / Side Surface / Inclined Cutting0 ~ -0.023.850.1

4 Days or more

88686024Flat Surface / Side Surface0 ~ -0.027.70.2

4 Days or more

10106107030Flat Surface / Side Surface0 ~ -0.029.70.2

4 Days or more

12126127536Flat Surface / Side Surface0 ~ -0.0211.70.3

Loading...

  1. 1

Specifications

SHC Series Carbide High-Helical End Mill, for High-Hardness Steel Machining, Multi-Blade, 45° Spiral/Stub, Head-Relief Model:Related Image

 

Model Number   Blade Length
Under Neck Diameter
d1
Length Under Neck
ℓ1
Overall Length
L
Shank Diameter
d
Number of Flutes
Z
Minute
R
Outer Diameter
D
SHC-MSXB 3 3 2.85 9 50 6 4 0.1
4 4 3.85 12 50 6 4 0.1
5 5 4.85 15 50 6 4 0.2
6 6 5.85 18 50 6 6 0.2
8 8 7.7 24 60 8 6 0.2
10 10 9.7 30 70 10 6 0.2
12 12 11.7 36 75 12 6 0.3


For Cutting Conditions, Refer to >>Click here.

More Information


 Exellent durability is achieved with new SH-b coating.
A good discharge of cutting chips due to the unique shape of the bottom blade.
The corners of the blade tip are slightly rounded to prevent chipping when cutting high hardness steel.
Capable of machining high hardness steel up to 65 HRC.
The tool has a high rigidity, reducing the chances of tool breakage to a minimum level when cutting side surfaces.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Model Highly-Helical Coating For High Hardness (Silicone-Based)
Geometry Ultra-Small R Helix Angle (θ) Powerful Helix (45° to 60°) Additional Classification Stocked Product

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support