Fabric Wash rag, White

Fabric Wash rag, White

Everyday washrags are now available for a low price

Edit Part Configuration

Part Number

Configured Part Number is shown.


  Fabric Wash rag, White:Related Image

Part Number
NWES-MS-2
NWES-MS-6
NWES-MS-10
NWES-MS-20
NWES-MS-50
NWES-S-6
NWES-S-20
NWES-S-50
NWES-SH-2
NWES-SH-6
NWES-SH-20
NWES-SH-50
NWES-SMA-10
NWES-SMA-50
NWES-SMK-6
NWES-SMK-20
NWES-SMK-50
NWES-SMN-6
NWES-SMN-20
NWES-SMN-50
NWES-TS-6
NWES-TS-20
NWES-TS-50
Part NumberVolume DiscountDays to Ship Fabric Material Quality Cloth Product Name Size
(cm)
Internal capacity Cotton Ratio Material Color Pieces Needle Detector Inspection Disinfection Element details Use

4 Days or more

Knitted GoodsSecondhandWhite Knit Washrag (Secondhand Fabric)Approximately 40 square2 kgMost Cotton ElementOld Clothes etc.White2 kg/bagHeat Treatment, Wash with WaterRecycling knit network fabric (old clothes, T-shirts, etc.)It is most suitable for wiping up solvents, paints, inks and for polishing tools and parts. Used in diverse applications including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.

4 Days or more

Knitted GoodsSecondhandWhite Knit Washrag (Secondhand Fabric)Approximately 40 square6 kgMost Cotton ElementOld Clothes etc.White2 kg/bag x 3Heat Treatment, Wash with WaterRecycling knit network fabric (old clothes, T-shirts, etc.)It is most suitable for wiping up solvents, paints, inks and for polishing tools and parts. Used in diverse applications including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.

4 Days or more

Knitted GoodsSecondhandWhite Knit Washrag (Secondhand Fabric)Approximately 40 square10 kgMost Cotton ElementOld Clothes etc.White2 kg/bag x 5Heat Treatment, Wash with WaterRecycling knit network fabric (old clothes, T-shirts, etc.)It is most suitable for wiping up solvents, paints, inks and for polishing tools and parts. Used in diverse applications including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.

4 Days or more

Knitted GoodsSecondhandWhite Knit Washrag (Secondhand Fabric)Approximately 40 square20 kgMost Cotton ElementOld Clothes etc.White2 kg/bag x 10Heat Treatment, Wash with WaterRecycling knit network fabric (old clothes, T-shirts, etc.)It is most suitable for wiping up solvents, paints, inks and for polishing tools and parts. Used in diverse applications including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.

5 Days or more

Knitted GoodsSecondhandWhite Knit Washrag (Secondhand Fabric)Approximately 40 square50 kgMost Cotton ElementOld Clothes etc.White2 kg/bundle x 25Heat Treatment, Wash with WaterRecycling knit network fabric (old clothes, T-shirts, etc.)It is most suitable for wiping up solvents, paints, inks and for polishing tools and parts. Used in diverse applications including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.

4 Days or more

Business Shirts and Polo Shirts, etc.SecondhandWhite Washrag (Secondhand Fabric)50 – 60 Square6 kg100 %, 90 %, 65 %, etc. MixedWhite Business Shirts and Polo Shirts, etc.-2 kg/bag x 3Heat Treatment, Wash with WaterRecycled old clothes such as white shirts / sheets / polo shirts.Suitable for wiping up oil, dirt, and more. Wiping condition for oil and dirt is easily discernible as it is a white cloth. Although it does not stretch, it is suitable for all factory and work areas, and it has excellent width.

4 Days or more

Business Shirts and Polo Shirts, etc.SecondhandWhite Washrag (Secondhand Fabric)50 – 60 Square20 kg100 %, 90 %, 65 %, etc. MixedWhite Business Shirts and Polo Shirts, etc.-2 kg/bag x 10Heat Treatment, Wash with WaterRecycled old clothes such as white shirts / sheets / polo shirts.Suitable for wiping up oil, dirt, and more. Wiping condition for oil and dirt is easily discernible as it is a white cloth. Although it does not stretch, it is suitable for all factory and work areas, and it has excellent width.

7 Days or more

Business Shirts and Polo Shirts, etc.SecondhandWhite Washrag (Secondhand Fabric)50 – 60 Square50 kg100 %, 90 %, 65 %, etc. MixedWhite Business Shirts and Polo Shirts, etc.-2 kg/bag x 25Heat Treatment, Wash with WaterRecycled old clothes such as white shirts / sheets / polo shirts.Suitable for wiping up oil, dirt, and more. Wiping condition for oil and dirt is easily discernible as it is a white cloth. Although it does not stretch, it is suitable for all factory and work areas, and it has excellent width.

4 Days or more

SheetSecondhandSheet Washrag (Secondhand Fabric)50 – 60 Square2 kg100 %, 90 %, etc. MixedWhite Sheet Fabric, etc.-2 kg/bagHeat Treatment, Wash with WaterThese are all-white sheets that were collected from linen suppliers.Suitable for wiping oil, solvent, paint, and ink or for polishing tools and parts. Used in diverse applications including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.

4 Days or more

SheetSecondhandSheet Washrag (Secondhand Fabric)50 – 60 Square6 kg100 %, 90 %, etc. MixedWhite Sheet Fabric, etc.-2 kg/bag x 3Heat Treatment, Wash with WaterThese are all-white sheets that were collected from linen suppliers.Suitable for wiping oil, solvent, paint, and ink or for polishing tools and parts. Used in diverse applications including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.

4 Days or more

SheetSecondhandSheet Washrag (Secondhand Fabric)50 – 60 Square20 kg100 %, 90 %, etc. MixedWhite Sheet Fabric, etc.-2 kg/bag x 10Heat Treatment, Wash with WaterThese are all-white sheets that were collected from linen suppliers.Suitable for wiping oil, solvent, paint, and ink or for polishing tools and parts. Used in diverse applications including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.

7 Days or more

SheetSecondhandSheet Washrag (Secondhand Fabric)50 – 60 Square50 kg100 %, 90 %, etc. MixedWhite Sheet Fabric, etc.-10 kg/bundle x 5Heat Treatment, Wash with WaterThese are all-white sheets that were collected from linen suppliers.Suitable for wiping oil, solvent, paint, and ink or for polishing tools and parts. Used in diverse applications including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.

4 Days or more

Knitted GoodsNewNew Knit Washrag (Patchwork)30 – 40 Square10 kg100 %, 90 %, etc. MixedNew White Knitted Patchwork Fabrics-2 kg/bag x 5Heat Treatment, Wash with WaterA few crisp pieces are stitched, these are all white new knitted fabric.Suitable for wiping oil, solvent, paint, and ink or for polishing tools and parts. Used in diverse applications including grocery factories, various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and precision machine production plants.

7 Days or more

Knitted GoodsNewNew Knit Washrag (Patchwork)30 – 40 Square50 kg100 %, 90 %, etc. MixedNew White Knitted Patchwork Fabrics-10 kg/bundle x 5Heat Treatment, Wash with WaterA few crisp pieces are stitched, these are all white new knitted fabric.Suitable for wiping oil, solvent, paint, and ink or for polishing tools and parts. Used in diverse applications including grocery factories, various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and precision machine production plants.

4 Days or more

Knitted GoodsNewHigh Quality Knit Washrag (New)Approx. 50 Square6 kg100 %, 90 %, etc. MixedNew White Knit Fabrics, Woven From Yarn for Washrags-2 kg/bag x 3Heat Treatment, Wash with WaterAll white new knitted fabric was cut to the same size.Suitable for wiping oil, solvent, paint, and ink or for polishing tools and parts. Used in diverse applications including grocery factories, various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and precision machine production plants.

4 Days or more

Knitted GoodsNewHigh Quality Knit Washrag (New)Approx. 50 Square20 kg100 %, 90 %, etc. MixedNew White Knit Fabrics, Woven From Yarn for Washrags-2 kg/bag x 10Heat Treatment, Wash with WaterAll white new knitted fabric was cut to the same size.Suitable for wiping oil, solvent, paint, and ink or for polishing tools and parts. Used in diverse applications including grocery factories, various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and precision machine production plants.

7 Days or more

Knitted GoodsNewHigh Quality Knit Washrag (New)Approx. 50 Square50 kg100 %, 90 %, etc. MixedNew White Knit Fabrics, Woven From Yarn for Washrags-10 kg/bundle x 5Heat Treatment, Wash with WaterAll white new knitted fabric was cut to the same size.Suitable for wiping oil, solvent, paint, and ink or for polishing tools and parts. Used in diverse applications including grocery factories, various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and precision machine production plants.

4 Days or more

Knitted GoodsNewNew Knit Washrag (Seamless)50 – 60 Square6 kg100 %, 90 %, etc. MixedNew White Knit Fabrics, One Piece-2 kg/bag x 3Heat Treatment, Wash with WaterSoft stretchy imported new fabric, all white knitted cut cloth.Suitable for wiping oil, solvent, paint, and ink or for polishing tools and parts. Used in diverse applications including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.

4 Days or more

Knitted GoodsNewNew Knit Washrag (Seamless)50 – 60 Square20 kg100 %, 90 %, etc. MixedNew White Knit Fabrics, One Piece-2 kg/bag x 10Heat Treatment, Wash with WaterSoft stretchy imported new fabric, all white knitted cut cloth.Suitable for wiping oil, solvent, paint, and ink or for polishing tools and parts. Used in diverse applications including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.

7 Days or more

Knitted GoodsNewNew Knit Washrag (Seamless)50 – 60 Square50 kg100 %, 90 %, etc. MixedNew White Knit Fabrics, One Piece-10 kg/bundle x 5Heat Treatment, Wash with WaterSoft stretchy imported new fabric, all white knitted cut cloth.Suitable for wiping oil, solvent, paint, and ink or for polishing tools and parts. Used in diverse applications including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.

4 Days or more

TowelSecondhandWhite Towel Washrag (Secondhand Fabric)50 – 60 Square6 kg100 %, 90 %, etc. MixedWhite Towel, Towel Blanket, etc.-2 kg/bag x 3Heat Treatment, Wash with WaterAll white of old recycled cloth; a rag that was cut from the cloth of face towels, bath towels and other towels.Water wipes are of course suitable for wiping up oil, solvents, paints and inks. Used in diverse applications, including various printing plants, automobile servicing plants, architectural coating plants, and machine production plants.

4 Days or more

TowelSecondhandWhite Towel Washrag (Secondhand Fabric)50 – 60 Square20 kg100 %, 90 %, etc. MixedWhite Towel, Towel Blanket, etc.-2 kg/bag x 10Heat Treatment, Wash with WaterAll white of old recycled cloth; a rag that was cut from the cloth of face towels, bath towels and other towels.Water wipes are of course suitable for wiping up oil, solvents, paints and inks. Used in diverse applications, including various printing plants, automobile servicing plants, architectural coating plants, and machine production plants.

7 Days or more

TowelSecondhandWhite Towel Washrag (Secondhand Fabric)50 – 60 Square50 kg100 %, 90 %, etc. MixedWhite Towel, Towel Blanket, etc.-10 kg/bundle x 5Heat Treatment, Wash with WaterAll white of old recycled cloth; a rag that was cut from the cloth of face towels, bath towels and other towels.Water wipes are of course suitable for wiping up oil, solvents, paints and inks. Used in diverse applications, including various printing plants, automobile servicing plants, architectural coating plants, and machine production plants.

Loading...

  1. 1

Specifications

Model Number Size
(cm)
Quantity Weight
(kg)
NWES-MS-2 Approximately 40 square 2kg x 1 bags 2
NWES-MS-6 2kg x 3 bags 6
NWES-MS-10 2kg x 5 bags 10
NWES-MS-20 2kg x 10 bags 20
NWES-MS-50 2kg x 25 bags 50


[Use]
● Suitable for wiping solvent, paint, and ink or polishing tools and parts. Used in diverse applications including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.

[Specifications]
● Cotton Percentage: Mostly Cotton Material
● Material: Old T-Shirts, etc.
● Color: White
● Disinfection: Heat Treatment, Water Wash
● Needle Detector Inspection
● Recycled Knit Fabric (Old T-shirts, etc.) 

Basic Information

Product Model Cloth Wipe Shape Sheet Model Dry

Additional Products in this Category

Tech Support