Fabric Wash rag, Color

Fabric Wash rag, Color

Everyday washrags are now available for a low price

Edit Part Configuration

Part Number

Configured Part Number is shown.


 Fabric Wash rag, Color:Related Image

Part Number
NWES-K-6
NWES-K-20
NWES-K-50
NWES-MC-2
NWES-MC-6
NWES-MC-10
NWES-MC-20
NWES-MC-50
NWES-T-2
NWES-T-6
NWES-T-20
NWES-T-50
Part NumberVolume DiscountDays to Ship Fabric Material Quality Product Name Size
(cm)
Internal capacity Cotton Ratio Material Color Pieces Needle Detector Inspection Disinfection Element details Use Remarks

4 Days or more

Business Shirts and Denim, etc.Dark Color Washrag (Secondhand Fabric)50 – 60 Square6 kg100 %, 90 %, 65 %, 50 %, 35 %,0 %, etc. MixedDark Color Business Shirts and Denim, etc.-2 kg/bag x 3Heat Treatment, Wash with WaterRegardless of the thick, thin, cotton, chemical fiber of old recycled clothes, this is a rag created from various fabrics of dark color. Belt, chuck, button has been removed.Suitable for wiping up large amounts of oil stains over a large area. It is not a problem that it is colored, even through use in heavy industry or through terribly dirty work.Not suitable for work using solvents.

4 Days or more

Business Shirts and Denim, etc.Dark Color Washrag (Secondhand Fabric)50 – 60 Square20 kg100 %, 90 %, 65 %, 50 %, 35 %,0 %, etc. MixedDark Color Business Shirts and Denim, etc.-2 kg/bag x 10Heat Treatment, Wash with WaterRegardless of the thick, thin, cotton, chemical fiber of old recycled clothes, this is a rag created from various fabrics of dark color. Belt, chuck, button has been removed.Suitable for wiping up large amounts of oil stains over a large area. It is not a problem that it is colored, even through use in heavy industry or through terribly dirty work.Not suitable for work using solvents.

7 Days or more

Business Shirts and Denim, etc.Dark Color Washrag (Secondhand Fabric)50 – 60 Square50 kg100 %, 90 %, 65 %, 50 %, 35 %,0 %, etc. MixedDark Color Business Shirts and Denim, etc.-10 kg/bundle x 5Heat Treatment, Wash with WaterRegardless of the thick, thin, cotton, chemical fiber of old recycled clothes, this is a rag created from various fabrics of dark color. Belt, chuck, button has been removed.Suitable for wiping up large amounts of oil stains over a large area. It is not a problem that it is colored, even through use in heavy industry or through terribly dirty work.Not suitable for work using solvents.

4 Days or more

Knitted GoodsColor Knit Washrag (Secondhand Fabric)Approximately 40 square2 kgIncludes Mostly Cotton Element and Some Chemical FiberOld Clothes T-shirts, Sweatshirts, etc.Thin Color System2 kg/bagHeat Treatment, Wash with WaterThinly knitted fabric such as light-color T-shirts / underwear that have the soft stretchiness of recycled old clothes. However, underpants cannot be included at all.Suitable for wiping oil, solvent, paint, and ink or for polishing tools and parts. Used in diverse applications including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.-

4 Days or more

Knitted GoodsColor Knit Washrag (Secondhand Fabric)Approximately 40 square6 kgIncludes Mostly Cotton Element and Some Chemical FiberOld Clothes T-shirts, Sweatshirts, etc.Thin Color System2 kg/bag x 3Heat Treatment, Wash with WaterThinly knitted fabric such as light-color T-shirts / underwear that have the soft stretchiness of recycled old clothes. However, underpants cannot be included at all.Suitable for wiping oil, solvent, paint, and ink or for polishing tools and parts. Used in diverse applications including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.-

4 Days or more

Knitted GoodsColor Knit Washrag (Secondhand Fabric)Approximately 40 square10 kgIncludes Mostly Cotton Element and Some Chemical FiberOld Clothes T-shirts, Sweatshirts, etc.Thin Color System2 kg/bag x 5Heat Treatment, Wash with WaterThinly knitted fabric such as light-color T-shirts / underwear that have the soft stretchiness of recycled old clothes. However, underpants cannot be included at all.Suitable for wiping oil, solvent, paint, and ink or for polishing tools and parts. Used in diverse applications including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.-

4 Days or more

Knitted GoodsColor Knit Washrag (Secondhand Fabric)Approximately 40 square20 kgIncludes Mostly Cotton Element and Some Chemical FiberOld Clothes T-shirts, Sweatshirts, etc.Thin Color System2 kg/bag x 10Heat Treatment, Wash with WaterThinly knitted fabric such as light-color T-shirts / underwear that have the soft stretchiness of recycled old clothes. However, underpants cannot be included at all.Suitable for wiping oil, solvent, paint, and ink or for polishing tools and parts. Used in diverse applications including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.-

7 Days or more

Knitted GoodsColor Knit Washrag (Secondhand Fabric)Approximately 40 square50 kgIncludes Mostly Cotton Element and Some Chemical FiberOld Clothes T-shirts, Sweatshirts, etc.Thin Color System2 kg/bundle x 5 x 5Heat Treatment, Wash with WaterThinly knitted fabric such as light-color T-shirts / underwear that have the soft stretchiness of recycled old clothes. However, underpants cannot be included at all.Suitable for wiping oil, solvent, paint, and ink or for polishing tools and parts. Used in diverse applications including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.-

4 Days or more

TowelColor Towel Washrag (Secondhand Fabric)Approximately 30 – 60 (Amorphous)2 kg100 %, 90 %, etc. MixedColor Towel, Towel Blanket, etc.-2 kg/bagHeat Treatment, Wash with WaterColor pattern of old clothes, old recycled cloth; a rag that was cut from the cloth of face towels, bath towels and other towels.Water wipes are of course suitable for wiping up oil, solvents, paints and inks. Used in diverse applications, including various printing plants, automobile servicing plants, architectural coating plants, and machine production plants.-

4 Days or more

TowelColor Towel Washrag (Secondhand Fabric)Approximately 30 – 60 (Amorphous)6 kg100 %, 90 %, etc. MixedColor Towel, Towel Blanket, etc.-2 kg/bag x 3Heat Treatment, Wash with WaterColor pattern of old clothes, old recycled cloth; a rag that was cut from the cloth of face towels, bath towels and other towels.Water wipes are of course suitable for wiping up oil, solvents, paints and inks. Used in diverse applications, including various printing plants, automobile servicing plants, architectural coating plants, and machine production plants.-

4 Days or more

TowelColor Towel Washrag (Secondhand Fabric)Approximately 30 – 60 (Amorphous)20 kg100 %, 90 %, etc. MixedColor Towel, Towel Blanket, etc.-2 kg/bag x 10Heat Treatment, Wash with WaterColor pattern of old clothes, old recycled cloth; a rag that was cut from the cloth of face towels, bath towels and other towels.Water wipes are of course suitable for wiping up oil, solvents, paints and inks. Used in diverse applications, including various printing plants, automobile servicing plants, architectural coating plants, and machine production plants.-

7 Days or more

TowelColor Towel Washrag (Secondhand Fabric)Approximately 30 – 60 (Amorphous)50 kg100 %, 90 %, etc. MixedColor Towel, Towel Blanket, etc.-10 kg/bundle x 5Heat Treatment, Wash with WaterColor pattern of old clothes, old recycled cloth; a rag that was cut from the cloth of face towels, bath towels and other towels.Water wipes are of course suitable for wiping up oil, solvents, paints and inks. Used in diverse applications, including various printing plants, automobile servicing plants, architectural coating plants, and machine production plants.-

Loading...

  1. 1

Specifications

Model Number Size
(cm)
Quantity Weight
(kg)
NWES-MC-2 Approximately 40 square 2kg x 1 bags 2
NWES-MC-6 2kg x 3 bags 6
NWES-MC-10 2kg x 5 bags 10
NWES-MC-20 2kg x 10 bags 20
NWES-MC-50 2kg x 25 bags 50


[Use]
● Suitable for wiping oil, solvent, paint, and ink or polishing tools and parts. Used in diverse applications
including various printing plants, automobile servicing plants, sheet metal coating plants, architectural coating plants, and machine production plants.

[Specifications]
● Cotton Percentage: Mostly Cotton Material, Includes Chemical Fibers
● Material: Old T-shirts, Sweatsuits, etc.
● Disinfection: Heat Treatment, Water Wash
● Needle Detector Inspection
● Thinly knitted fabric such as light-color T-shirts / underclothes that have the soft stretchiness of recycled old clothes.
However, underwear (pants) are not included at all.
[ ! ]Colored fabrics make it unsuitable for use with solvents.  
 

Basic Information

Product Model Cloth Wipe Shape Sheet Cloth Secondhand
Model Dry

Additional Products in this Category

Tech Support