ETP-EXPRESS (ETP Bushing)

Part Number

Configured Part Number is shown.

Part Number
ETP-E-15-R
ETP-E-19
ETP-E-20
ETP-E-20-C
ETP-E-20-R
ETP-E-22
ETP-E-24
ETP-E-25-C
ETP-E-25-R
ETP-E-28
ETP-E-30-R
ETP-E-32
ETP-E-35
ETP-E-35-R
ETP-E-38
ETP-E-40
ETP-E-40-C
ETP-E-40-R
ETP-E-42
ETP-E-45
ETP-E-45-R
ETP-E-48
ETP-E-50
ETP-E-50-C
ETP-E-50-R
ETP-E-55
ETP-E-60
ETP-E-60-R
ETP-E-70
ETP-E-80
ETP-E-90
ETP-E-100
Part NumberVolume DiscountDays to Ship RoHSBody Material Shaft Bore Dia. d
(Ø)
Allowable Torque Range
(N•m)
Surface Treatment Hub Dia. D1
(Ø)
Allowable Torque
(N•m)
Number of Tightening Bolts Allowable Thrust Load Range
(kN)
Overall Length W
(mm)
Outer Dia. A
(Ø)

52 Days or more

CompliantStainless Steel1520.1~50.0NA18461 pc.5.13948.9

52 Days or more

CompliantSteel1970.1~100.0NA23851 pc.7.34253

52 Days or more

CompliantSteel20100.1~150.0NA241101 pc.9.14454.1

52 Days or more

CompliantSteel2070.1~100.0Electroless Nickel24821 pc.6.84454.1

52 Days or more

CompliantStainless Steel20100.1~150.0NA241101 pc.9.14454.1

52 Days or more

CompliantSteel22100.1~150.0NA271301 pc.9.64660.5

52 Days or more

CompliantSteel24150.1~200.0NA291901 pc.134762.3

52 Days or more

CompliantSteel25150.1~200.0Electroless Nickel301721 pc.114962.9

52 Days or more

CompliantStainless Steel25200.1~300.0NA302301 pc.154962.9

52 Days or more

CompliantSteel28200.1~300.0NA342801 pc.165269.6

52 Days or more

CompliantStainless Steel30300.1~500.0NA363801 pc.215471

52 Days or more

CompliantSteel32300.1~500.0NA394401 pc.225677.7

52 Days or more

CompliantSteel35500.1~700.0NA426401 pc.305985.1

52 Days or more

CompliantStainless Steel35500.1~700.0NA426401 pc.305985.1

52 Days or more

CompliantSteel38700.1~1000.0NA468901 pc.387289.5

52 Days or more

CompliantSteel401000.1~3000.0NA4811001 pc.457591.2

52 Days or more

CompliantSteel40700.1~1000.0Electroless Nickel488251 pc.37591.2

52 Days or more

CompliantStainless Steel401000.1~3000.0NA4811001 pc.457591.2

52 Days or more

CompliantSteel421000.1~3000.0NA5111001 pc.437693.5

52 Days or more

CompliantSteel451000.1~3000.0NA5414001 pc.5178100.3

52 Days or more

CompliantStainless Steel451000.1~3000.0NA5414001 pc.5178100.3

52 Days or more

CompliantSteel481000.1~3000.0NA5917001 pc.5779103.8

52 Days or more

CompliantSteel501000.1~3000.0NA6019001 pc.6380105.1

52 Days or more

CompliantSteel501000.1~3000.0Electroless Nickel6014251 pc.4780105.1

52 Days or more

CompliantStainless Steel501000.1~3000.0NA6019001 pc.6380105.1

52 Days or more

CompliantSteel551000.1~3000.0NA6724001 pc.7185115.9

52 Days or more

CompliantSteel603000.1~10000.0NA7333001 pc.9090132.7

52 Days or more

CompliantStainless Steel603000.1~10000.0NA7333001 pc.9090132.7

52 Days or more

CompliantSteel703000.1~10000.0NA8556001 pc.130109153.9

52 Days or more

CompliantSteel803000.1~10000.0NA9787001 pc.180119162.6

52 Days or more

CompliantSteel9010000.1~300000.0NA109120001 pc.230129171.7

52 Days or more

CompliantSteel10010000.1~300000.0NA121170001 pc.280139181

Loading...

  1. 1

Basic Information

Type Hydraulic Centering Feature Available Tightening Method Hydro method

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support