Height Adjusting Platform

Height Adjusting Platform

Platform for adjusting the optical axis height. Consists of the upper and the lower aluminum plates and four stainless steel rods. A desired length can be specified in 1-mm increments up to 300 mm.

[Features]
· [A60/A61] Platform for adjusting the optical axis height.
· Consists of the upper and the lower aluminum plates and four stainless steel rods.
· Any height up to 300 mm can be specified in increments of 1 mm.
· To fix A60 to a base, use M4 bolts.
· A61 has bolt holes for M4 and M6 bolts so that it can be fixed to various bases or anti-vibration tables.
· A60 has a mounting surface measuring 80 mm x 80 mm, and is suitable for adjusting the height of a single part. A61 has a larger mounting surface measuring 150 mm x 250 mm, and thus is suitable for adjusting the height of an optical system or a larger part.
· To change height only, you can purchase the poll only.

Edit Part Configuration

Part Number

Configured Part Number is shown.

A60-L

 

A61-L

 

E11A-h

 

E11B-h

 

E11C-h

Part Number
A60-[14-300/1]
A61-[16-300/1]
E11[A,​B,​C]-[50-400/1]
Part NumberVolume DiscountDays to Ship RoHSPost Type Mount surface size (only A61, A60 selectable)
(mm)
L (only A60 and A61 specified) Platform size (only E11 selected) h (only E11 specified)

10 Days or more

10Rod80×8014 ~ 300--

10 Days or more

10Rod150×25016 ~ 300--

17 Days or more

10Aluminum Extrusions--80x80 / 80x270 / 80x54050 ~ 400

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support