Design Caster TT Series with Swivel Stopper

Design Caster TT Series with Swivel Stopper

A screw-in type design caster.
[Features]
· This product line-up consists of a plate type and a screw-in type.
· For 75 to 120 mm, main body is gray, where the wheel is a dark gray urethane roll.
· For 75 mm to 120 mm, swivel bearing is included.
· The shape of the stopper pedal will vary based on size.
[Applications]
· Display devices, AV racks, OA equipment, various carts, medical equipment, measuring equipment, etc.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
TNS-50SP-M10
TNS-50SP-M12
TNS-50SP-M12P1.75
TNS-50SP-UNC3/8
TT-50SP
TT-60SP
Part NumberVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Type Thread Dia. Wheel Dia. D
(φ)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Load Category Mounting Hole Pitch Circular Diameter
(mm)

12 Days or more

1035.01~80.008066-[M10] M10×P1.55044Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities49Medium Load-

12 Days or more

1035.01~80.008066-[M12] M12×P1.255044Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities49Medium Load-

12 Days or more

1035.01~80.008066-[M12(P1.75)] M12×P1.755044Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities49Medium Load-

12 Days or more

1035.01~80.008066-[UNC3/8] UNC3/8×16 Screw Thread5044Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities49Medium Load-

12 Days or more

1035.01~80.008066-[M8] M8×1.255044Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities54Medium Load-

12 Days or more

1080.01~140.0010075Round Holes (3 Holes)-6048Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities57Medium Load40

Loading...

  1. 1

Basic Information

Caster Type Resin / Dual Wheels Stopper With Rotation Stopper Wheel Material Nylon, Black
Wheel Characteristics No Metal Piece(Fittings etc.,) Material Resin Wheel Bearings No
Stopper Type SP

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support