Sharp Cut Filter (UV Region)

Sharp Cut Filter (UV Region)

[Features]
· The four types of color filters include sharp cut filters from ultraviolet to near infrared (absorbs the light with a wavelength that is shorter than a specific wavelength and transmits the light with a longer wavelength), heat ray absorbing filters, ultraviolet transmitting visible absorption filters, and blue filters.

Part Number

Configured Part Number is shown.

Part Number
S76-L37
S76-L39
S76-L42
Part NumberVolume DiscountDays to Ship RoHSPenetration limit wavelength range
(nm)

32 Days or more

6370

32 Days or more

6390

32 Days or more

6420

Loading...

  1. 1

Basic Information

Thickness(mm) 2.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support